Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| M224749D - M224713A | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.7812 in172.242 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M224749D - M224712 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M224749D - M224711 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.7812 in172.242 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M224749D - M224710 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M231649D - M231610V | N/A M231600 | N/A 6 in152.400 mm | N/A 8.75 in222.250 mm | N/A 3.3125 in84.138 mm | N/A 1.3750 in34.925 mm | N/A 3.3124 in84.135 mm | N/A 147000 lbf656000 N |
N/A
|
| M244249DGW - M244210XX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 272000 lbf1210000 N |
N/A
|
| M244249DGW - M244210 | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 272000 lbf1210000 N |
N/A
|
| M244249DW - M244210XX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 272000 lbf1210000 N |
N/A
|
| M244249DXX - M244210 | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 312000 lbf1390000 N |
N/A
|
| M244249DXX - M244210XX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 312000 lbf1390000 N |
N/A
|
| M249748D - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748D - M249710 | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748DGW - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748DGW - M249710 | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748DW - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249749D - M249710 | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249749D - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M252338DW - M252310X | N/A M252300 | N/A 9.8750 in250.825 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M252349D - M252310X | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M252349D - M252310 | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M252349DW - M252310X | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M255449D - M255410 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.6875 in144.463 mm | N/A 2.3750 in60.325 mm | N/A 5.6874 in144.460 mm | N/A 466000 lbf2070000 N |
N/A
|
| M255449DW - M255411 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0216 in406.949 mm | N/A 5.6875 in144.463 mm | N/A 2.4016 in61.001 mm | N/A 5.6968 in144.699 mm | N/A 466000 lbf2070000 N |
N/A
|
| M255449DW - M255410 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.6875 in144.463 mm | N/A 2.3750 in60.325 mm | N/A 5.6874 in144.460 mm | N/A 466000 lbf2070000 N |
N/A
|
| M257148DW - M257110 | N/A M257100 | N/A 12 in304.8 mm | N/A 16.5 in419.1 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1250 in130.175 mm | N/A 468000 lbf2080000 N |
N/A
|