COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M224749D - M224713A N/A M224700 N/A 4.7500 in N/A 6.7812 in N/A 2.6875 in N/A 1.0938 in N/A 2.6250 in N/A 95700 lbf426000 N N/A CAD Icon (for items table)
M224749D - M224712 N/A M224700 N/A 4.7500 in N/A 6.8750 in N/A 2.6875 in N/A 1.0938 in N/A 2.6250 in N/A 95700 lbf426000 N N/A CAD Icon (for items table)
M224749D - M224711 N/A M224700 N/A 4.7500 in N/A 6.7812 in N/A 2.6875 in N/A 1.0938 in N/A 2.6250 in N/A 95700 lbf426000 N N/A CAD Icon (for items table)
M224749D - M224710 N/A M224700 N/A 4.7500 in N/A 6.8750 in N/A 2.6875 in N/A 1.0938 in N/A 2.6250 in N/A 95700 lbf426000 N N/A CAD Icon (for items table)
M231649D - M231610V N/A M231600 N/A 6 in N/A 8.75 in N/A 3.3125 in N/A 1.3750 in N/A 3.3124 in N/A 147000 lbf656000 N N/A CAD Icon (for items table)
M244249DGW - M244210XX N/A M244200 N/A 8.6875 in N/A 12.3750 in N/A 4.5625 in N/A 1.9375 in N/A 4.5624 in N/A 272000 lbf1210000 N N/A CAD Icon (for items table)
M244249DGW - M244210 N/A M244200 N/A 8.6875 in N/A 12.3750 in N/A 4.5625 in N/A 1.9375 in N/A 4.5624 in N/A 272000 lbf1210000 N N/A CAD Icon (for items table)
M244249DW - M244210XX N/A M244200 N/A 8.6875 in N/A 12.3750 in N/A 4.5625 in N/A 1.9375 in N/A 4.5624 in N/A 272000 lbf1210000 N N/A CAD Icon (for items table)
M244249DXX - M244210 N/A M244200 N/A 8.6875 in N/A 12.3750 in N/A 4.5625 in N/A 1.9375 in N/A 4.5624 in N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
M244249DXX - M244210XX N/A M244200 N/A 8.6875 in N/A 12.3750 in N/A 4.5625 in N/A 1.9375 in N/A 4.5624 in N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
M249748D - M249710X N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249748D - M249710 N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249748DGW - M249710X N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249748DGW - M249710 N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249748DW - M249710X N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249749D - M249710 N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249749D - M249710X N/A M249700 N/A 10 in N/A 14.125 in N/A 5.1250 in N/A 2.1250 in N/A 5.1249 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M252338DW - M252310X N/A M252300 N/A 9.8750 in N/A 15.0000 in N/A 5.3750 in N/A 2.2500 in N/A 5.3749 in N/A 450000 lbf2000000 N N/A CAD Icon (for items table)
M252349D - M252310X N/A M252300 N/A 10.6250 in N/A 15.0000 in N/A 5.3750 in N/A 2.2500 in N/A 5.3749 in N/A 450000 lbf2000000 N N/A CAD Icon (for items table)
M252349D - M252310 N/A M252300 N/A 10.6250 in N/A 15.0000 in N/A 5.3750 in N/A 2.2500 in N/A 5.3749 in N/A 450000 lbf2000000 N N/A CAD Icon (for items table)
M252349DW - M252310X N/A M252300 N/A 10.6250 in N/A 15.0000 in N/A 5.3750 in N/A 2.2500 in N/A 5.3749 in N/A 450000 lbf2000000 N N/A CAD Icon (for items table)
M255449D - M255410 N/A M255400 N/A 11.3750 in N/A 16.0000 in N/A 5.6875 in N/A 2.3750 in N/A 5.6874 in N/A 466000 lbf2070000 N N/A CAD Icon (for items table)
M255449DW - M255411 N/A M255400 N/A 11.3750 in N/A 16.0216 in N/A 5.6875 in N/A 2.4016 in N/A 5.6968 in N/A 466000 lbf2070000 N N/A CAD Icon (for items table)
M255449DW - M255410 N/A M255400 N/A 11.3750 in N/A 16.0000 in N/A 5.6875 in N/A 2.3750 in N/A 5.6874 in N/A 466000 lbf2070000 N N/A CAD Icon (for items table)
M257148DW - M257110 N/A M257100 N/A 12 in N/A 16.5 in N/A 5.1250 in N/A 2.1250 in N/A 5.1250 in N/A 468000 lbf2080000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19