Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| M257149DW - M257110 | N/A M257100 | N/A 12 in304.8 mm | N/A 16.5 in419.1 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1250 in130.175 mm | N/A 468000 lbf2080000 N |
N/A
|
| M257248DGW - M257210 | N/A M257200 | N/A 12.0040 in304.902 mm | N/A 16.2460 in412.648 mm | N/A 5.0625 in128.588 mm | N/A 2.1250 in53.975 mm | N/A 5.0624 in128.585 mm | N/A 437000 lbf1940000 N |
N/A
|
| M262449D - M262410 | N/A M262400 | N/A 13.6875 in347.663 mm | N/A 18.5000 in469.900 mm | N/A 5.4375 in138.113 mm | N/A 2.2500 in57.150 mm | N/A 5.4374 in138.110 mm | N/A 614000 lbf2730000 N |
N/A
|
| M270749D - M270710 | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635 mm | N/A 8.8125 in223.838 mm | N/A 3.7500 in95.250 mm | N/A 8.8125 in223.838 mm | N/A 1280000 lbf5700000 N |
N/A
|
| M270749XDGW - M270710 | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635 mm | N/A 8.8125 in223.838 mm | N/A 3.7500 in95.250 mm | N/A 8.8125 in223.838 mm | N/A 1210000 lbf5370000 N |
N/A
|
| M272749DGW - M272710 | N/A M272700 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 9.3750 in238.125 mm | N/A 4.0000 in101.600 mm | N/A 9.3749 in238.122 mm | N/A 1460000 lbf6500000 N |
N/A
|
| M282249D - M282210 | N/A M282200 | N/A 26.8750 in682.625 mm | N/A 38.0000 in965.200 mm | N/A 13.3125 in338.138 mm | N/A 5.6250 in142.875 mm | N/A 13.3124 in338.135 mm | N/A 2440000 lbf10900000 N |
N/A
|
| M652949DW - M652911 | N/A M652900 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 2.0000 in50.800 mm | N/A 5.0000 in127 mm | N/A 465000 lbf2070000 N |
N/A
|
| M667944DW - M667911 | N/A M667900 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6875 in68.263 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667944DW - M667910 | N/A M667900 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667946DW - M667910 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667946DW - M667911 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6875 in68.263 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667947ADW - M667910 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 661000 lbf2940000 N |
N/A
|
| M667947DGW - M667910 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 661000 lbf2940000 N |
N/A
|
| M667947DW - M667910 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 661000 lbf2940000 N |
N/A
|
| M667947DW - M667911 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6875 in68.263 mm | N/A 6.3749 in161.922 mm | N/A 661000 lbf2940000 N |
N/A
|
| M667949D - M667911 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6875 in68.263 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667949D - M667910 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667949DXX - M667910 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6250 in66.675 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|
| M667949DXX - M667911 | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 21.5000 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 2.6875 in68.263 mm | N/A 6.3749 in161.922 mm | N/A 731000 lbf3250000 N |
N/A
|