COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

19145D - 19283 N/A 19000 N/A 1 7/16 in N/A 2.8346 in N/A 1.5000 in N/A 0.5625 in N/A 1.5391 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19145D - 19282 N/A 19000 N/A 1 7/16 in N/A 2.8125 in N/A 1.5000 in N/A 0.6250 in N/A 1.5741 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19145D - 19269 N/A 19000 N/A 1 7/16 in N/A 2.6875 in N/A 1.5000 in N/A 0.6311 in N/A 1.7737 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19145D - 19268 N/A 19000 N/A 1 7/16 in N/A 2.6875 in N/A 1.5000 in N/A 0.4688 in N/A 1.4491 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19145D - 19262 N/A 19000 N/A 1 7/16 in N/A 2.6250 in N/A 1.5000 in N/A 0.4688 in N/A 1.4491 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19145D - 19281 N/A 19000 N/A 1 7/16 in N/A 2.8125 in N/A 1.5000 in N/A 0.4688 in N/A 1.4491 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19283 N/A 19000 N/A 1 1/2 in N/A 2.8346 in N/A 1.9370 in N/A 0.5625 in N/A 1.5391 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19262 N/A 19000 N/A 1 1/2 in N/A 2.6250 in N/A 1.9370 in N/A 0.4688 in N/A 1.4491 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19283X N/A 19000 N/A 1 1/2 in N/A 2.8346 in N/A 1.9370 in N/A 0.5625 in N/A 1.5391 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19282 N/A 19000 N/A 1 1/2 in N/A 2.8125 in N/A 1.9370 in N/A 0.6250 in N/A 1.5741 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19281 N/A 19000 N/A 1 1/2 in N/A 2.8125 in N/A 1.9370 in N/A 0.4688 in N/A 1.4491 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19268 N/A 19000 N/A 1 1/2 in N/A 2.6875 in N/A 1.9370 in N/A 0.4688 in N/A 1.4491 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
19152D - 19269 N/A 19000 N/A 1 1/2 in N/A 2.6875 in N/A 1.9370 in N/A 0.6311 in N/A 1.7737 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
357DW - 352 N/A 355 N/A 1 11/16 in N/A 3.5480 in N/A 2.5620 in N/A 0.8586 in N/A 2.1649 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
357DW - 352A N/A 355 N/A 1 11/16 in N/A 3.4990 in N/A 2.5620 in N/A 0.8586 in N/A 2.1649 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
357DW - 354X N/A 355 N/A 1 11/16 in N/A 3.3465 in N/A 2.5620 in N/A 0.6875 in N/A 1.9788 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
357DW - 354 N/A 355 N/A 1 11/16 in N/A 3.3465 in N/A 2.5620 in N/A 0.7480 in N/A 1.8500 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
357DW - 353 N/A 355 N/A 1 11/16 in N/A 3.5433 in N/A 2.5620 in N/A 0.9055 in N/A 2.1650 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
357DW - 352X N/A 355 N/A 1 11/16 in N/A 3.5433 in N/A 2.5620 in N/A 0.8586 in N/A 2.1649 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
357DW - 354A N/A 355 N/A 1 11/16 in N/A 3.3465 in N/A 2.5620 in N/A 0.6875 in N/A 1.9788 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
358D - 354A N/A 355 N/A 1 11/16 in N/A 3.3465 in N/A 2.0620 in N/A 0.6875 in N/A 1.9788 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
358D - 352A N/A 355 N/A 1 11/16 in N/A 3.4990 in N/A 2.0620 in N/A 0.8586 in N/A 2.1649 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
358D - 354X N/A 355 N/A 1 11/16 in N/A 3.3465 in N/A 2.0620 in N/A 0.6875 in N/A 1.9788 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
358D - 354 N/A 355 N/A 1 11/16 in N/A 3.3465 in N/A 2.0620 in N/A 0.7480 in N/A 1.8500 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
358D - 352X N/A 355 N/A 1 11/16 in N/A 3.5433 in N/A 2.0620 in N/A 0.8586 in N/A 2.1649 in N/A 32000 lbf142000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »