Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

358D - 352 N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD Icon (for items table)
358D - 353 N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 0.9055 in23.000 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A CAD Icon (for items table)
375D - 372A N/A 375 N/A 2 in50.80 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
375D - 374 N/A 375 N/A 2 in50.80 mm N/A 3.6718 in93.264 mm N/A 2.0940 in53.188 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
375D - 372 N/A 375 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 2.0940 in53.188 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
376DE - 372 N/A 375 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 2.0940 in53.188 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
376DE - 372A N/A 375 N/A 1 7/8 in47.625 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
376DE - 374 N/A 375 N/A 1 7/8 in47.625 mm N/A 3.6718 in93.264 mm N/A 2.0940 in53.188 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
378DE - 372 N/A 375 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.0940 in53.188 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
378DE - 374 N/A 375 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.0940 in53.188 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
378DW - 374 N/A 375 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
378DW - 372A N/A 375 N/A 1 15/16 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
378DW - 372 N/A 375 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.6570 in67.488 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A CAD Icon (for items table)
389DE - 383 N/A 385 N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.0940 in53.188 mm N/A 0.8268 in21.001 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A CAD Icon (for items table)
389DE - 383A N/A 385 N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.0940 in53.188 mm N/A 0.7018 in17.826 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A CAD Icon (for items table)
389DE - 382A N/A 385 N/A 2 3/16 in55.563 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.6250 in15.875 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A CAD Icon (for items table)
389DE - 382 N/A 385 N/A 2 3/16 in55.563 mm N/A 3.8750 in98.425 mm N/A 2.0940 in53.188 mm N/A 0.7018 in17.826 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A CAD Icon (for items table)
389DE - 383X N/A 385 N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.0940 in53.188 mm N/A 0.8750 in22.225 mm N/A 2.3659 in60.094 mm N/A 35600 lbf158000 N N/A CAD Icon (for items table)
392DW - 394ARB N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.875 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 394XS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.875 in73.025 mm N/A 0.7480 in18.999 mm N/A 2.3247 in59.047 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 394CS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.875 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 394AS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.875 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 394A N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.875 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 394 N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.875 in73.025 mm N/A 0.8661 in21.999 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 393C N/A 395 N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.875 in73.025 mm N/A 0.8060 in20.472 mm N/A 2.3167 in58.844 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 393AS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.375 in111.125 mm N/A 2.875 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 393A N/A 395 N/A 2 7/16 in61.913 mm N/A 4-7/16 in112.713 mm N/A 2.875 in73.025 mm N/A 0.6250 in15.875 mm N/A 2.2047 in55.999 mm N/A 36600 lbf163000 N N/A CAD Icon (for items table)
39585D - 39520XX N/A 39500 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39521 N/A 39500 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39522 N/A 39500 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 2.375 in60.325 mm N/A 1.1875 in30.163 mm N/A 2.8750 in73.025 mm N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39528 N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.7238 in119.985 mm N/A 2.375 in60.325 mm N/A 1.0610 in26.949 mm N/A 2.5787 in65.499 mm N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39520P N/A 39500 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39520 N/A 39500 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD Icon (for items table)
399D - 393WE N/A 395 N/A 2 7/16 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.1870 in55.550 mm N/A 1.1859 in30.122 mm N/A 3.0765 in78.143 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394XS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.1870 in55.550 mm N/A 0.7480 in18.999 mm N/A 2.3247 in59.047 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394CS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394AS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394ARB N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394A N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394 N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.8661 in21.999 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393C N/A 395 N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.1870 in55.550 mm N/A 0.8060 in20.472 mm N/A 2.3167 in58.844 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393AS N/A 395 N/A 2 7/16 in61.913 mm N/A 4.375 in111.125 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393A N/A 395 N/A 2 7/16 in61.913 mm N/A 4-7/16 in112.713 mm N/A 2.1870 in55.550 mm N/A 0.6250 in15.875 mm N/A 2.2047 in55.999 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393 N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 1.063 in27 mm N/A 2.5807 in65.550 mm N/A 38700 lbf172000 N N/A CAD Icon (for items table)
42362D - 42590 N/A 42000 N/A 3.6250 in92.075 mm N/A 5.9045 in149.974 mm N/A 2.2812 in57.942 mm N/A 0.9688 in24.608 mm N/A 2.4999 in63.497 mm N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42587 N/A 42000 N/A 3.6250 in92.075 mm N/A 5 7/8 in149.225 mm N/A 2.2812 in57.942 mm N/A 0.9688 in24.608 mm N/A 2.4999 in63.497 mm N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42585 N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 1.0000 in25.400 mm N/A 2.2499 in57.147 mm N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42584 N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 0.8438 in21.433 mm N/A 2.2499 in57.147 mm N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42586 N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 1.2500 in31.750 mm N/A 2.7499 in69.847 mm N/A 63800 lbf284000 N N/A CAD Icon (for items table)
48290DW - 48220 N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.0000 in76.200 mm N/A 1.3125 in33.338 mm N/A 3.0001 in76.203 mm N/A 105000 lbf466000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »