Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 358D - 352 | N/A 355 | N/A 1 11/16 in | N/A 3.5480 in | N/A 2.0620 in | N/A 0.8586 in | N/A 2.1649 in | N/A 32000 lbf142000 N |
N/A
|
| 358D - 353 | N/A 355 | N/A 1 11/16 in | N/A 3.5433 in | N/A 2.0620 in | N/A 0.9055 in | N/A 2.1650 in | N/A 32000 lbf142000 N |
N/A
|
| 375D - 372A | N/A 375 | N/A 2 in | N/A 3.8125 in | N/A 2.0940 in | N/A 0.7500 in | N/A 2.0939 in | N/A 34400 lbf153000 N |
N/A
|
| 375D - 374 | N/A 375 | N/A 2 in | N/A 3.6718 in | N/A 2.0940 in | N/A 0.5938 in | N/A 1.9689 in | N/A 34400 lbf153000 N |
N/A
|
| 375D - 372 | N/A 375 | N/A 2 in | N/A 3.937 in | N/A 2.0940 in | N/A 0.8592 in | N/A 2.3123 in | N/A 34400 lbf153000 N |
N/A
|
| 376DE - 372 | N/A 375 | N/A 1 7/8 in | N/A 3.937 in | N/A 2.0940 in | N/A 0.8592 in | N/A 2.3123 in | N/A 34400 lbf153000 N |
N/A
|
| 376DE - 372A | N/A 375 | N/A 1 7/8 in | N/A 3.8125 in | N/A 2.0940 in | N/A 0.7500 in | N/A 2.0939 in | N/A 34400 lbf153000 N |
N/A
|
| 376DE - 374 | N/A 375 | N/A 1 7/8 in | N/A 3.6718 in | N/A 2.0940 in | N/A 0.5938 in | N/A 1.9689 in | N/A 34400 lbf153000 N |
N/A
|
| 378DE - 372 | N/A 375 | N/A 1 15/16 in | N/A 3.937 in | N/A 2.0940 in | N/A 0.8592 in | N/A 2.3123 in | N/A 34400 lbf153000 N |
N/A
|
| 378DE - 374 | N/A 375 | N/A 1 15/16 in | N/A 3.6718 in | N/A 2.0940 in | N/A 0.5938 in | N/A 1.9689 in | N/A 34400 lbf153000 N |
N/A
|
| 378DW - 374 | N/A 375 | N/A 1 15/16 in | N/A 3.6718 in | N/A 2.6570 in | N/A 0.5938 in | N/A 1.9689 in | N/A 34400 lbf153000 N |
N/A
|
| 378DW - 372A | N/A 375 | N/A 1 15/16 in | N/A 3.8125 in | N/A 2.6570 in | N/A 0.7500 in | N/A 2.0939 in | N/A 34400 lbf153000 N |
N/A
|
| 378DW - 372 | N/A 375 | N/A 1 15/16 in | N/A 3.937 in | N/A 2.6570 in | N/A 0.8592 in | N/A 2.3123 in | N/A 34400 lbf153000 N |
N/A
|
| 389DE - 383 | N/A 385 | N/A 2 3/16 in | N/A 3.937 in | N/A 2.0940 in | N/A 0.8268 in | N/A 2.0195 in | N/A 35600 lbf158000 N |
N/A
|
| 389DE - 383A | N/A 385 | N/A 2 3/16 in | N/A 3.937 in | N/A 2.0940 in | N/A 0.7018 in | N/A 2.0195 in | N/A 35600 lbf158000 N |
N/A
|
| 389DE - 382A | N/A 385 | N/A 2 3/16 in | N/A 3.8125 in | N/A 2.0940 in | N/A 0.6250 in | N/A 2.0195 in | N/A 35600 lbf158000 N |
N/A
|
| 389DE - 382 | N/A 385 | N/A 2 3/16 in | N/A 3.8750 in | N/A 2.0940 in | N/A 0.7018 in | N/A 2.0195 in | N/A 35600 lbf158000 N |
N/A
|
| 389DE - 383X | N/A 385 | N/A 2 3/16 in | N/A 3.937 in | N/A 2.0940 in | N/A 0.8750 in | N/A 2.3659 in | N/A 35600 lbf158000 N |
N/A
|
| 392DW - 394ARB | N/A 395 | N/A 2 7/16 in | N/A 4.3307 in | N/A 2.875 in | N/A 0.7411 in | N/A 2.1869 in | N/A 36600 lbf163000 N |
N/A
|
| 392DW - 394XS | N/A 395 | N/A 2 7/16 in | N/A 4.3301 in | N/A 2.875 in | N/A 0.7480 in | N/A 2.3247 in | N/A 36600 lbf163000 N |
N/A
|
| 392DW - 394CS | N/A 395 | N/A 2 7/16 in | N/A 4.4680 in | N/A 2.875 in | N/A 0.7411 in | N/A 2.1869 in | N/A 36600 lbf163000 N |
N/A
|
| 392DW - 394AS | N/A 395 | N/A 2 7/16 in | N/A 4.3307 in | N/A 2.875 in | N/A 0.7411 in | N/A 2.1869 in | N/A 36600 lbf163000 N |
N/A
|
| 392DW - 394A | N/A 395 | N/A 2 7/16 in | N/A 4.3307 in | N/A 2.875 in | N/A 0.7411 in | N/A 2.1869 in | N/A 36600 lbf163000 N |
N/A
|
| 392DW - 394 | N/A 395 | N/A 2 7/16 in | N/A 4.3307 in | N/A 2.875 in | N/A 0.8661 in | N/A 2.1869 in | N/A 36600 lbf163000 N |
N/A
|
| 392DW - 393C | N/A 395 | N/A 2 7/16 in | N/A 4.4680 in | N/A 2.875 in | N/A 0.8060 in | N/A 2.3167 in | N/A 36600 lbf163000 N |
N/A
|