COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

392DW - 393AS N/A 395 N/A 2.4375 in N/A 4.375 in N/A 2.875 in N/A 0.7411 in N/A 2.1869 in N/A 36600 lbf163000 N N/A CAD Icon (for items table)
392DW - 393A N/A 395 N/A 2.4375 in N/A 4-7/16 in N/A 2.875 in N/A 0.6250 in N/A 2.2047 in N/A 36600 lbf163000 N N/A CAD Icon (for items table)
39585D - 39520XX N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 2.375 in N/A 0.9375 in N/A 2.3750 in N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39521 N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 2.375 in N/A 0.9375 in N/A 2.3750 in N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39522 N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 2.375 in N/A 1.1875 in N/A 2.8750 in N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39528 N/A 39500 N/A 2.5 in N/A 4.7238 in N/A 2.375 in N/A 1.0610 in N/A 2.5787 in N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39520P N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 2.375 in N/A 0.9375 in N/A 2.3750 in N/A 65300 lbf291000 N N/A CAD Icon (for items table)
39585D - 39520 N/A 39500 N/A 2.5 in N/A 4-7/16 in N/A 2.375 in N/A 0.9375 in N/A 2.3750 in N/A 65300 lbf291000 N N/A CAD Icon (for items table)
399D - 393WE N/A 395 N/A 2.4375 in N/A 4.5900 in N/A 2.1870 in N/A 1.1859 in N/A 3.0765 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394XS N/A 395 N/A 2.4375 in N/A 4.3301 in N/A 2.1870 in N/A 0.7480 in N/A 2.3247 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394CS N/A 395 N/A 2.4375 in N/A 4.4680 in N/A 2.1870 in N/A 0.7411 in N/A 2.1869 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394AS N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 2.1870 in N/A 0.7411 in N/A 2.1869 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394ARB N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 2.1870 in N/A 0.7411 in N/A 2.1869 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394A N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 2.1870 in N/A 0.7411 in N/A 2.1869 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 394 N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 2.1870 in N/A 0.8661 in N/A 2.1869 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393C N/A 395 N/A 2.4375 in N/A 4.4680 in N/A 2.1870 in N/A 0.8060 in N/A 2.3167 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393AS N/A 395 N/A 2.4375 in N/A 4.375 in N/A 2.1870 in N/A 0.7411 in N/A 2.1869 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393A N/A 395 N/A 2.4375 in N/A 4-7/16 in N/A 2.1870 in N/A 0.6250 in N/A 2.2047 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
399D - 393 N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 2.1870 in N/A 1.063 in N/A 2.5807 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
42362D - 42590 N/A 42000 N/A 3.6250 in N/A 5.9045 in N/A 2.2812 in N/A 0.9688 in N/A 2.4999 in N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42587 N/A 42000 N/A 3.6250 in N/A 5 7/8 in N/A 2.2812 in N/A 0.9688 in N/A 2.4999 in N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42585 N/A 42000 N/A 3.6250 in N/A 5.8437 in N/A 2.2812 in N/A 1.0000 in N/A 2.2499 in N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42584 N/A 42000 N/A 3.6250 in N/A 5.8437 in N/A 2.2812 in N/A 0.8438 in N/A 2.2499 in N/A 63800 lbf284000 N N/A CAD Icon (for items table)
42362D - 42586 N/A 42000 N/A 3.6250 in N/A 5.8437 in N/A 2.2812 in N/A 1.2500 in N/A 2.7499 in N/A 63800 lbf284000 N N/A CAD Icon (for items table)
48290DW - 48220 N/A 48200 N/A 5 in N/A 7.1875 in N/A 3.0000 in N/A 1.3125 in N/A 3.0001 in N/A 105000 lbf466000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »