Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 74512D - 74850W | N/A 74000 | N/A 5.1250 in130.175 mm | N/A 8.5000 in215.900 mm | N/A 4.0000 in101.600 mm | N/A 1.3750 in34.925 mm | N/A 4.0000 in101.600 mm | N/A 150000 lbf665000 N |
N/A
|
| 74512D - 74856 | N/A 74000 | N/A 5.1250 in130.175 mm | N/A 8.5625 in217.488 mm | N/A 4.0000 in101.600 mm | N/A 1.3750 in34.925 mm | N/A 4.0000 in101.600 mm | N/A 150000 lbf665000 N |
N/A
|
| 74555D - 74856 | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5625 in217.488 mm | N/A 4.1875 in106.363 mm | N/A 1.3750 in34.925 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N |
N/A
|
| 74555D - 74845 | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.4636 in214.975 mm | N/A 4.1875 in106.363 mm | N/A 1.3750 in34.925 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N |
N/A
|
| 74555D - 74850P | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 4.1875 in106.363 mm | N/A 1.3750 in34.925 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N |
N/A
|
| 74555D - 74850W | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 4.1875 in106.363 mm | N/A 1.3750 in34.925 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N |
N/A
|
| 767D - 752 | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 4.2500 in107.950 mm | N/A 1.5000 in38.100 mm | N/A 3.9979 in101.547 mm | N/A 128000 lbf570000 N |
N/A
|
| 767D - 752A | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6.299 in159.995 mm | N/A 4.2500 in107.950 mm | N/A 1.5000 in38.100 mm | N/A 3.9979 in101.547 mm | N/A 128000 lbf570000 N |
N/A
|
| 767D - 752AA | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 4.2500 in107.950 mm | N/A 1.5000 in38.100 mm | N/A 3.9979 in101.547 mm | N/A 128000 lbf570000 N |
N/A
|
| 767D - 753 | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6.625 in168.275 mm | N/A 4.2500 in107.950 mm | N/A 1.5000 in38.100 mm | N/A 3.9979 in101.547 mm | N/A 128000 lbf570000 N |
N/A
|
| 779D - 772A | N/A 775 | N/A 3.8750 in98.425 mm | N/A 6.8750 in174.625 mm | N/A 4.0300 in102.362 mm | N/A 1.5000 in38.100 mm | N/A 4.0000 in101.600 mm | N/A 135000 lbf603000 N |
N/A
|
| 779D - 773 | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7.0866 in180 mm | N/A 4.0300 in102.362 mm | N/A 1.5748 in40 mm | N/A 4.0295 in102.349 mm | N/A 135000 lbf603000 N |
N/A
|
| 78251D - 78551 | N/A 78000 | N/A 2 1/2 in63.500 mm | N/A 5.5130 in140.030 mm | N/A 2.5980 in65.989 mm | N/A 0.9260 in23.520 mm | N/A 2.6020 in66.091 mm | N/A 66900 lbf298000 N |
N/A
|
| 78251D - 78537 | N/A 78000 | N/A 2 1/2 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 2.5980 in65.989 mm | N/A 0.9260 in23.520 mm | N/A 2.6020 in66.091 mm | N/A 66900 lbf298000 N |
N/A
|
| 78255D - 78571 | N/A 78000 | N/A 2.5586 in64.988 mm | N/A 5.7080 in144.983 mm | N/A 2.5980 in65.989 mm | N/A 0.9058 in23.007 mm | N/A 2.5616 in65.065 mm | N/A 66900 lbf298000 N |
N/A
|
| 78255D - 78537 | N/A 78000 | N/A 2.5586 in64.988 mm | N/A 5.3750 in136.525 mm | N/A 2.5980 in65.989 mm | N/A 0.9260 in23.520 mm | N/A 2.6020 in66.091 mm | N/A 66900 lbf298000 N |
N/A
|
| 78255D - 78551 | N/A 78000 | N/A 2.5586 in64.988 mm | N/A 5.5130 in140.030 mm | N/A 2.5980 in65.989 mm | N/A 0.9260 in23.520 mm | N/A 2.6020 in66.091 mm | N/A 66900 lbf298000 N |
N/A
|
| 782D - 773 | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7.0866 in180 mm | N/A 4.0300 in102.362 mm | N/A 1.5748 in40 mm | N/A 4.0295 in102.349 mm | N/A 135000 lbf603000 N |
N/A
|
| 782D - 772A | N/A 775 | N/A 4.1250 in104.775 mm | N/A 6.8750 in174.625 mm | N/A 4.0300 in102.362 mm | N/A 1.5000 in38.100 mm | N/A 4.0000 in101.600 mm | N/A 135000 lbf603000 N |
N/A
|
| 81601D - 81964 | N/A 81000 | N/A 6 in152.400 mm | N/A 9.6457 in245.001 mm | N/A 3.6250 in92.075 mm | N/A 1.3125 in33.338 mm | N/A 3.4375 in87.313 mm | N/A 157000 lbf699000 N |
N/A
|
| 81601D - 81962X | N/A 81000 | N/A 6 in152.400 mm | N/A 9.6250 in244.475 mm | N/A 3.6250 in92.075 mm | N/A 1.6250 in41.275 mm | N/A 3.4274 in87.056 mm | N/A 157000 lbf699000 N |
N/A
|
| 81601D - 81962 | N/A 81000 | N/A 6 in152.400 mm | N/A 9.6250 in244.475 mm | N/A 3.6250 in92.075 mm | N/A 1.3125 in33.338 mm | N/A 3.4375 in87.313 mm | N/A 157000 lbf699000 N |
N/A
|
| 82680D - 82622 | N/A 82600 | N/A 7 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 209000 lbf930000 N |
N/A
|
| 82680DG - 82622 | N/A 82600 | N/A 7 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 209000 lbf930000 N |
N/A
|
| 82680DG - 82620 | N/A 82600 | N/A 7 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 209000 lbf930000 N |
N/A
|
| 82681D - 82622 | N/A 82600 | N/A 7 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 209000 lbf930000 N |
N/A
|
| 82681D - 82620 | N/A 82600 | N/A 7 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 209000 lbf930000 N |
N/A
|
| 82681DGW - 82622 | N/A 82600 | N/A 7 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 221000 lbf984000 N |
N/A
|
| 82681DGW - 82620 | N/A 82600 | N/A 7 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 4.4375 in112.713 mm | N/A 1.7187 in43.655 mm | N/A 4.4373 in112.707 mm | N/A 221000 lbf984000 N |
N/A
|
| 8576D - 8520 | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.6875 in93.663 mm | N/A 1.4375 in36.513 mm | N/A 3.6875 in93.663 mm | N/A 206000 lbf918000 N |
N/A
|
| 8576D - 8522 | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.6875 in93.663 mm | N/A 1.4375 in36.513 mm | N/A 3.6875 in93.663 mm | N/A 206000 lbf918000 N |
N/A
|
| 8576DW - 8522 | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.6875 in93.663 mm | N/A 1.4375 in36.513 mm | N/A 3.6875 in93.663 mm | N/A 206000 lbf918000 N |
N/A
|
| 868D - 852 | N/A 855 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5.0000 in127.000 mm | N/A 1.8750 in47.625 mm | N/A 4.6250 in117.475 mm | N/A 179000 lbf797000 N |
N/A
|
| 868D - 854V | N/A 855 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5.0000 in127.000 mm | N/A 1.7500 in44.450 mm | N/A 4.6249 in117.472 mm | N/A 179000 lbf797000 N |
N/A
|
| 868D - 854X | N/A 855 | N/A 4 in101.600 mm | N/A 7.875 in200.025 mm | N/A 5.0000 in127.000 mm | N/A 1.9375 in49.213 mm | N/A 4.9999 in126.997 mm | N/A 179000 lbf797000 N |
N/A
|
| 89108D - 89150 | N/A 89000 | N/A 10.875 in276.225 mm | N/A 15.0000 in381.000 mm | N/A 3.5000 in88.900 mm | N/A 1.7500 in44.450 mm | N/A 4.3750 in111.125 mm | N/A 181000 lbf806000 N |
N/A
|
| 8976D - 8920 | N/A 8900 | N/A 8.0060 in203.352 mm | N/A 11.7500 in298.450 mm | N/A 3.2188 in81.758 mm | N/A 1.2500 in31.750 mm | N/A 3.2187 in81.755 mm | N/A 168000 lbf746000 N |
N/A
|
| 93751D - 93125V | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751D - J93129A | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751D - 93134 | N/A 93000 | N/A 7.5 in190.5 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 2.1125 in53.658 mm | N/A 5.8499 in148.587 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93125V | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93125 | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93134 | N/A 93000 | N/A 7.5 in190.5 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 2.1125 in53.658 mm | N/A 5.8499 in148.587 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - J93129A | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93126 | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 2.0000 in50.800 mm | N/A 5.6249 in142.872 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - 93126 | N/A 93000 | N/A 7.8730 in199.974 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 2.0000 in50.800 mm | N/A 5.6249 in142.872 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - 93134 | N/A 93000 | N/A 7.8730 in199.974 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 2.1125 in53.658 mm | N/A 5.8499 in148.587 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - J93129A | N/A 93000 | N/A 7.8730 in199.974 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - 93125V | N/A 93000 | N/A 7.8730 in199.974 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|
| 93800D - 93126 | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.8750 in123.825 mm | N/A 2.0000 in50.800 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A
|