Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 48393D - 48320 | N/A 48300 | N/A 5 3/8 in136.525 mm | N/A 7.5 in190.5 mm | N/A 3.0625 in77.788 mm | N/A 1.3125 in33.338 mm | N/A 3.0624 in77.785 mm | N/A 111000 lbf492000 N |
N/A
|
| 48393D - 48328 | N/A 48300 | N/A 5 3/8 in136.525 mm | N/A 8 in203.2 mm | N/A 3.0625 in77.788 mm | N/A 1.3125 in33.338 mm | N/A 3.0624 in77.785 mm | N/A 111000 lbf492000 N |
N/A
|
| 48680D - 48620 | N/A Asymmetrical | N/A 5 1/2 in139.700 mm | N/A 7.875 in200.025 mm | N/A 2.9688 in75.408 mm | N/A 1.3437 in34.13 mm | N/A 3.0625 in77.788 mm | N/A 112000 lbf499000 N |
N/A
|
| 487TD - 474 | N/A 475 | N/A 2.8375 in72.073 mm | N/A 5.1181 in130 mm | N/A 2.6590 in67.539 mm | N/A 1.2205 in31.001 mm | N/A 2.8756 in73.040 mm | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 473 | N/A 475 | N/A 2.8375 in72.073 mm | N/A 4.7244 in120 mm | N/A 2.6590 in67.539 mm | N/A 1.1417 in28.999 mm | N/A 2.7180 in69.037 mm | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 472 | N/A 475 | N/A 2.8375 in72.073 mm | N/A 4.7244 in120 mm | N/A 2.6590 in67.539 mm | N/A 0.9542 in24.237 mm | N/A 2.7180 in69.037 mm | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 472A | N/A 475 | N/A 2.8375 in72.073 mm | N/A 4.7244 in120 mm | N/A 2.6590 in67.539 mm | N/A 0.9230 in23.444 mm | N/A 2.6556 in67.452 mm | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 472X | N/A 475 | N/A 2.8375 in72.073 mm | N/A 4-7/8 in123.825 mm | N/A 2.6590 in67.539 mm | N/A 0.9687 in24.605 mm | N/A 2.7470 in69.774 mm | N/A 53000 lbf236000 N |
N/A
|
| 496D - 493A | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 5.3140 in134.976 mm | N/A 2.3440 in59.538 mm | N/A 0.8750 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 60500 lbf269000 N |
N/A
|
| 496D - 492A | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 5.25 in133.35 mm | N/A 2.3440 in59.538 mm | N/A 0.8750 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 60500 lbf269000 N |
N/A
|
| 496D - 493 | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 5.3750 in136.525 mm | N/A 2.3440 in59.538 mm | N/A 0.8750 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 60500 lbf269000 N |
N/A
|
| 496D - 493X | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 5.5118 in140 mm | N/A 2.3440 in59.538 mm | N/A 0.8750 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 60500 lbf269000 N |
N/A
|
| 496D - 494A | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 5.6875 in144.463 mm | N/A 2.3440 in59.538 mm | N/A 0.8750 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 60500 lbf269000 N |
N/A
|
| 52387D - 52618P | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6.1875 in157.163 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52638 | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6-3/8 in161.925 mm | N/A 3.1250 in79.375 mm | N/A 1.1563 in29.370 mm | N/A 3.4061 in86.515 mm | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52639 | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6-3/8 in161.925 mm | N/A 3.1250 in79.375 mm | N/A 1.5625 in39.688 mm | N/A 3.5311 in89.690 mm | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52630X | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6.2992 in160 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52618 | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6.1875 in157.163 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52637 | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6-3/8 in161.925 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52618 | N/A 52000 | N/A 4 in101.600 mm | N/A 6.1875 in157.163 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52618P | N/A 52000 | N/A 4 in101.600 mm | N/A 6.1875 in157.163 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52630X | N/A 52000 | N/A 4 in101.600 mm | N/A 6.2992 in160 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52637 | N/A 52000 | N/A 4 in101.600 mm | N/A 6-3/8 in161.925 mm | N/A 3.1250 in79.375 mm | N/A 1.0313 in26.195 mm | N/A 3.1561 in80.165 mm | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52638 | N/A 52000 | N/A 4 in101.600 mm | N/A 6-3/8 in161.925 mm | N/A 3.1250 in79.375 mm | N/A 1.1563 in29.370 mm | N/A 3.4061 in86.515 mm | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52639 | N/A 52000 | N/A 4 in101.600 mm | N/A 6-3/8 in161.925 mm | N/A 3.1250 in79.375 mm | N/A 1.5625 in39.688 mm | N/A 3.5311 in89.690 mm | N/A 87500 lbf389000 N |
N/A
|