Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 48393D - 48320 | N/A 48300 | N/A 5 3/8 in | N/A 7.5 in | N/A 3.0625 in | N/A 1.3125 in | N/A 3.0624 in | N/A 111000 lbf492000 N |
N/A
|
| 48393D - 48328 | N/A 48300 | N/A 5 3/8 in | N/A 8 in | N/A 3.0625 in | N/A 1.3125 in | N/A 3.0624 in | N/A 111000 lbf492000 N |
N/A
|
| 48680D - 48620 | N/A Asymmetrical | N/A 5 1/2 in | N/A 7.875 in | N/A 2.9688 in | N/A 1.3437 in | N/A 3.0625 in | N/A 112000 lbf499000 N |
N/A
|
| 487TD - 474 | N/A 475 | N/A 2.8375 in | N/A 5.1181 in | N/A 2.6590 in | N/A 1.2205 in | N/A 2.8756 in | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 473 | N/A 475 | N/A 2.8375 in | N/A 4.7244 in | N/A 2.6590 in | N/A 1.1417 in | N/A 2.7180 in | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 472 | N/A 475 | N/A 2.8375 in | N/A 4.7244 in | N/A 2.6590 in | N/A 0.9542 in | N/A 2.7180 in | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 472A | N/A 475 | N/A 2.8375 in | N/A 4.7244 in | N/A 2.6590 in | N/A 0.9230 in | N/A 2.6556 in | N/A 53000 lbf236000 N |
N/A
|
| 487TD - 472X | N/A 475 | N/A 2.8375 in | N/A 4-7/8 in | N/A 2.6590 in | N/A 0.9687 in | N/A 2.7470 in | N/A 53000 lbf236000 N |
N/A
|
| 496D - 493A | N/A 495 | N/A 3 3/16 in | N/A 5.3140 in | N/A 2.3440 in | N/A 0.8750 in | N/A 2.3750 in | N/A 60500 lbf269000 N |
N/A
|
| 496D - 492A | N/A 495 | N/A 3 3/16 in | N/A 5.25 in | N/A 2.3440 in | N/A 0.8750 in | N/A 2.3750 in | N/A 60500 lbf269000 N |
N/A
|
| 496D - 493 | N/A 495 | N/A 3 3/16 in | N/A 5.3750 in | N/A 2.3440 in | N/A 0.8750 in | N/A 2.3750 in | N/A 60500 lbf269000 N |
N/A
|
| 496D - 493X | N/A 495 | N/A 3 3/16 in | N/A 5.5118 in | N/A 2.3440 in | N/A 0.8750 in | N/A 2.3750 in | N/A 60500 lbf269000 N |
N/A
|
| 496D - 494A | N/A 495 | N/A 3 3/16 in | N/A 5.6875 in | N/A 2.3440 in | N/A 0.8750 in | N/A 2.3750 in | N/A 60500 lbf269000 N |
N/A
|
| 52387D - 52618P | N/A 52000 | N/A 3.8750 in | N/A 6.1875 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52638 | N/A 52000 | N/A 3.8750 in | N/A 6-3/8 in | N/A 3.1250 in | N/A 1.1563 in | N/A 3.4061 in | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52639 | N/A 52000 | N/A 3.8750 in | N/A 6-3/8 in | N/A 3.1250 in | N/A 1.5625 in | N/A 3.5311 in | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52630X | N/A 52000 | N/A 3.8750 in | N/A 6.2992 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52618 | N/A 52000 | N/A 3.8750 in | N/A 6.1875 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52387D - 52637 | N/A 52000 | N/A 3.8750 in | N/A 6-3/8 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52618 | N/A 52000 | N/A 4 in | N/A 6.1875 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52618P | N/A 52000 | N/A 4 in | N/A 6.1875 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52630X | N/A 52000 | N/A 4 in | N/A 6.2992 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52637 | N/A 52000 | N/A 4 in | N/A 6-3/8 in | N/A 3.1250 in | N/A 1.0313 in | N/A 3.1561 in | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52638 | N/A 52000 | N/A 4 in | N/A 6-3/8 in | N/A 3.1250 in | N/A 1.1563 in | N/A 3.4061 in | N/A 87500 lbf389000 N |
N/A
|
| 52400D - 52639 | N/A 52000 | N/A 4 in | N/A 6-3/8 in | N/A 3.1250 in | N/A 1.5625 in | N/A 3.5311 in | N/A 87500 lbf389000 N |
N/A
|