Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

93800D - 93125V N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800D - J93129A N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800D - 93134 N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 2.1125 in53.658 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - J93129A N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93134 N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 2.1125 in53.658 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93126 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 2.0000 in50.800 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93125V N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93125 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - J93129A N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93134 N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93126 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 2.0000 in50.800 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93125 N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93125V N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
946D - 930 N/A 935 N/A 4 1/4 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A CAD Icon (for items table)
946D - 932 N/A 935 N/A 4 1/4 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A CAD Icon (for items table)
94704D - 94118 N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
94704D - 94113A N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
94706D - 94118 N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
94706D - 94113A N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
95474D - 95975 N/A 95000 N/A 4.7500 in120.650 mm N/A 9 3/4 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95929 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95928 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95926 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95925 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95923V N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95912 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95905 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95962 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95905 N/A 95000 N/A 5 in127 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95926 N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95928 N/A 95000 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95929 N/A 95000 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95962 N/A 95000 N/A 5 in127 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95975 N/A 95000 N/A 5 in127 mm N/A 9 3/4 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95912 N/A 95000 N/A 5 in127 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95923V N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
96851DW - 96140 N/A 96000 N/A 8 1/2 in215.900 mm N/A 14 in355.6 mm N/A 5.1250 in130.175 mm N/A 1.8750 in47.625 mm N/A 4.9999 in126.997 mm N/A 297000 lbf1320000 N N/A CAD Icon (for items table)
97500D - 97900 N/A 97000 N/A 5 in127 mm N/A 9 in228.600 mm N/A 5.9545 in151.244 mm N/A 1.5000 in38.100 mm N/A 6.3125 in160.338 mm N/A 147000 lbf655000 N N/A CAD Icon (for items table)
99587D - 99098X N/A 99000 N/A 5 7/8 in149.225 mm N/A 9.8425 in250 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99587D - 99100P N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99587D - 99100W N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127094D - 127137 N/A 127000 N/A 9.4970 in241.224 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127094D - 127138 N/A 127000 N/A 9.4970 in241.224 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127094D - 127135 N/A 127000 N/A 9.4970 in241.224 mm N/A 13.7460 in349.148 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127097DW - 127140 N/A 127000 N/A 9.5070 in241.478 mm N/A 14 in355.6 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127097DW - 127137 N/A 127000 N/A 9.5070 in241.478 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127097DW - 127138 N/A 127000 N/A 9.5070 in241.478 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE128114D - 128160 N/A 128000 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 8.1250 in206.375 mm N/A 2.1250 in53.975 mm N/A 8.1250 in206.375 mm N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE129119D - 129174 N/A 129000 N/A 11.8100 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE129119D - 129172 N/A 129000 N/A 11.8100 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »