COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

581D - 572 N/A 575 N/A 3.1875 in N/A 5.5115 in N/A 3.1549 in N/A 1.1250 in N/A 3.1875 in N/A 80900 lbf360000 N N/A CAD Icon (for items table)
581D - 574 N/A 575 N/A 3.1875 in N/A 5.5115 in N/A 3.1549 in N/A 1.1250 in N/A 3.1875 in N/A 80900 lbf360000 N N/A CAD Icon (for items table)
581D - 572A N/A 575 N/A 3.1875 in N/A 5.5111 in N/A 3.1549 in N/A 1.1250 in N/A 3.0881 in N/A 80900 lbf360000 N N/A CAD Icon (for items table)
67388D - 67320 N/A 67300 N/A 5 in N/A 8 in N/A 3.6250 in N/A 1.5000 in N/A 3.6250 in N/A 144000 lbf640000 N N/A CAD Icon (for items table)
67388D - 67322 N/A 67300 N/A 5 in N/A 7.75 in N/A 3.6250 in N/A 1.5000 in N/A 3.6250 in N/A 144000 lbf640000 N N/A CAD Icon (for items table)
67390D - 67322 N/A 67300 N/A 5 1/4 in N/A 7.75 in N/A 3.6250 in N/A 1.5000 in N/A 3.6250 in N/A 144000 lbf640000 N N/A CAD Icon (for items table)
67390D - 67320 N/A 67300 N/A 5 1/4 in N/A 8 in N/A 3.6250 in N/A 1.5000 in N/A 3.6250 in N/A 144000 lbf640000 N N/A CAD Icon (for items table)
67790D - 67720 N/A 67700 N/A 7 in N/A 9 3/4 in N/A 3.5625 in N/A 1.5000 in N/A 3.5624 in N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67790D - 67720V N/A 67700 N/A 7 in N/A 9 3/4 in N/A 3.5625 in N/A 1.5000 in N/A 3.5624 in N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67985D - 67919 N/A 67900 N/A 8.1250 in N/A 11.0000 in N/A 3.4375 in N/A 1.4375 in N/A 3.4375 in N/A 166000 lbf738000 N N/A CAD Icon (for items table)
67985D - 67920 N/A 67900 N/A 8.1250 in N/A 11.1250 in N/A 3.4375 in N/A 1.4375 in N/A 3.4375 in N/A 166000 lbf738000 N N/A CAD Icon (for items table)
688TD - 674 N/A 675 N/A 3.9453 in N/A 6.75 in N/A 3.7500 in N/A 1.1875 in N/A 3.7500 in N/A 97800 lbf435000 N N/A CAD Icon (for items table)
688TD - 672A N/A 675 N/A 3.9453 in N/A 6.625 in N/A 3.7500 in N/A 1.3750 in N/A 3.7499 in N/A 97800 lbf435000 N N/A CAD Icon (for items table)
688TD - 672P N/A 675 N/A 3.9453 in N/A 6.625 in N/A 3.7500 in N/A 1.1875 in N/A 3.7500 in N/A 97800 lbf435000 N N/A CAD Icon (for items table)
688TD - 673 N/A 675 N/A 3.9453 in N/A 6.6919 in N/A 3.7500 in N/A 1.1875 in N/A 3.7500 in N/A 97800 lbf435000 N N/A CAD Icon (for items table)
71426D - 71750 N/A 71000 N/A 4 1/4 in N/A 7.5 in N/A 4.0000 in N/A 1.3750 in N/A 3.8749 in N/A 142000 lbf633000 N N/A CAD Icon (for items table)
74510D - 74856 N/A 74000 N/A 5.1183 in N/A 8.5625 in N/A 4.8750 in N/A 1.3750 in N/A 4.8750 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74510D - 74853 N/A 74000 N/A 5.1183 in N/A 8.5000 in N/A 4.8750 in N/A 1.8750 in N/A 5.3750 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74510D - 74850W N/A 74000 N/A 5.1183 in N/A 8.5000 in N/A 4.8750 in N/A 1.3750 in N/A 4.8750 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74510D - 74845 N/A 74000 N/A 5.1183 in N/A 8.4636 in N/A 4.8750 in N/A 1.3750 in N/A 4.8750 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74510D - 74850P N/A 74000 N/A 5.1183 in N/A 8.5000 in N/A 4.8750 in N/A 1.3750 in N/A 4.8750 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74512D - 74853 N/A 74000 N/A 5.1250 in N/A 8.5000 in N/A 4.0000 in N/A 1.8750 in N/A 4.5000 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74512D - 74850P N/A 74000 N/A 5.1250 in N/A 8.5000 in N/A 4.0000 in N/A 1.3750 in N/A 4.0000 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74512D - 74845 N/A 74000 N/A 5.1250 in N/A 8.4636 in N/A 4.0000 in N/A 1.3750 in N/A 4.0000 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74512D - 74850 N/A 74000 N/A 5.1250 in N/A 8.5000 in N/A 4.0000 in N/A 1.3750 in N/A 4.0000 in N/A 150000 lbf665000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »