Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE129119DG - 129174 | N/A 129000 | N/A 11.8100 in299.974 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 2.1250 in53.975 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N |
N/A
|
| EE129119DG - 129172 | N/A 129000 | N/A 11.8100 in299.974 mm | N/A 17.246 in438.048 mm | N/A 5.3125 in134.938 mm | N/A 2.1250 in53.975 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N |
N/A
|
| EE129121D - 129174 | N/A 129000 | N/A 11.9940 in304.648 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 2.1250 in53.975 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N |
N/A
|
| EE129123D - 129174 | N/A 129000 | N/A 12.0079 in305.001 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 2.1250 in53.975 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N |
N/A
|
| EE130887D - 131400 | N/A 130000 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 4.7500 in120.650 mm | N/A 1.9375 in49.213 mm | N/A 4.7500 in120.650 mm | N/A 312000 lbf1390000 N |
N/A
|
| EE130888D - 131400 | N/A 130000 | N/A 8.875 in225.425 mm | N/A 14 in355.6 mm | N/A 6.5000 in165.100 mm | N/A 1.9375 in49.213 mm | N/A 6.5000 in165.100 mm | N/A 312000 lbf1390000 N |
N/A
|
| EE130904D - 131400 | N/A 130000 | N/A 9 in228.600 mm | N/A 14 in355.6 mm | N/A 5.0000 in127.000 mm | N/A 1.9375 in49.213 mm | N/A 4.7500 in120.650 mm | N/A 312000 lbf1390000 N |
N/A
|
| EE132081D - 132127 | N/A 132000 | N/A 8 in203.2 mm | N/A 12.5625 in319.088 mm | N/A 3.7500 in95.250 mm | N/A 1.3750 in34.925 mm | N/A 3.7500 in95.250 mm | N/A 207000 lbf919000 N |
N/A
|
| EE132081D - 132125 | N/A 132000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 3.7500 in95.250 mm | N/A 1.3750 in34.925 mm | N/A 3.7500 in95.250 mm | N/A 207000 lbf919000 N |
N/A
|
| EE134102D - 134145 | N/A 134000 | N/A 10.2500 in260.350 mm | N/A 14.5000 in368.300 mm | N/A 4.2500 in107.950 mm | N/A 1.6875 in42.863 mm | N/A 4.2500 in107.950 mm | N/A 266000 lbf1180000 N |
N/A
|
| EE135111DGW - 135155 | N/A 135000 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 342000 lbf1520000 N |
N/A
|
| EE135111DW - 135155 | N/A 135000 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 342000 lbf1520000 N |
N/A
|
| EE138131D - 138172 | N/A 138000 | N/A 13.0040 in330.302 mm | N/A 17.2450 in438.023 mm | N/A 4.5000 in114.300 mm | N/A 1.8750 in47.625 mm | N/A 4.7500 in120.650 mm | N/A 287000 lbf1280000 N |
N/A
|
| EE161362D - 161925 | N/A 160000 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 3.7500 in95.250 mm | N/A 1.5000 in38.100 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N |
N/A
|
| EE161362D - 161850 | N/A 160000 | N/A 13.6250 in346.075 mm | N/A 18.5000 in469.900 mm | N/A 3.7500 in95.250 mm | N/A 1.5000 in38.100 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N |
N/A
|
| EE161362D - 161900 | N/A 160000 | N/A 13.6250 in346.075 mm | N/A 19 in482.6 mm | N/A 3.7500 in95.250 mm | N/A 1.5000 in38.100 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N |
N/A
|
| EE161403D - 161925 | N/A 160000 | N/A 14.0310 in356.387 mm | N/A 19.2500 in488.950 mm | N/A 4.0000 in101.600 mm | N/A 1.5000 in38.100 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N |
N/A
|
| EE161403D - 161850 | N/A 160000 | N/A 14.0310 in356.387 mm | N/A 18.5000 in469.900 mm | N/A 4.0000 in101.600 mm | N/A 1.5000 in38.100 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N |
N/A
|
| EE171000D - 171450 | N/A 170000 | N/A 10 in254 mm | N/A 14.5000 in368.300 mm | N/A 3.6560 in92.862 mm | N/A 1.3125 in33.338 mm | N/A 3.6500 in92.710 mm | N/A 219000 lbf976000 N |
N/A
|
| EE171000D - 171436 | N/A 170000 | N/A 10 in254 mm | N/A 14.3720 in365.049 mm | N/A 3.6560 in92.862 mm | N/A 1.3125 in33.338 mm | N/A 3.6500 in92.710 mm | N/A 219000 lbf976000 N |
N/A
|
| EE171000D - 171400 | N/A 170000 | N/A 10 in254 mm | N/A 14 in355.6 mm | N/A 3.6560 in92.862 mm | N/A 1.3125 in33.338 mm | N/A 3.6500 in92.710 mm | N/A 219000 lbf976000 N |
N/A
|
| EE217063D - 217112 | N/A 217000 | N/A 6.25 in158.750 mm | N/A 11.25 in285.750 mm | N/A 4.9375 in125.413 mm | N/A 2.1875 in55.563 mm | N/A 5.0625 in128.588 mm | N/A 280000 lbf1240000 N |
N/A
|
| EE217063D - 217112W | N/A 217000 | N/A 6.25 in158.750 mm | N/A 11.25 in285.750 mm | N/A 4.9375 in125.413 mm | N/A 2.1875 in55.563 mm | N/A 5.0625 in128.588 mm | N/A 280000 lbf1240000 N |
N/A
|
| EE220975DW - 221575 | N/A 220000 | N/A 9.7500 in247.650 mm | N/A 15.7500 in400.050 mm | N/A 4.5000 in114.300 mm | N/A 1.8125 in46.038 mm | N/A 4.6873 in119.057 mm | N/A 343000 lbf1530000 N |
N/A
|
| EE221025D - 221575 | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 15.7500 in400.050 mm | N/A 4.5000 in114.300 mm | N/A 1.8125 in46.038 mm | N/A 4.6873 in119.057 mm | N/A 324000 lbf1440000 N |
N/A
|
| EE221027D - 221575 | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 15.7500 in400.050 mm | N/A 4.7500 in120.650 mm | N/A 1.8125 in46.038 mm | N/A 4.6873 in119.057 mm | N/A 324000 lbf1440000 N |
N/A
|
| EE231401D - 232025 | N/A 230000 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231401D - 231975 | N/A 230000 | N/A 14 in355.6 mm | N/A 19.7500 in501.650 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231401DG - 231975 | N/A 230000 | N/A 14 in355.6 mm | N/A 19.7500 in501.650 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231401DG - 232025 | N/A 230000 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231475D - 232025 | N/A 230000 | N/A 14.7500 in374.650 mm | N/A 20.2500 in514.350 mm | N/A 4.6250 in117.475 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231475D - 231975 | N/A 230000 | N/A 14.7500 in374.650 mm | N/A 19.7500 in501.650 mm | N/A 4.6250 in117.475 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE234157D - 234220 | N/A 234000 | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.7500 in120.650 mm | N/A 1.7500 in44.450 mm | N/A 4.6874 in119.060 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE234157D - 234215W | N/A 234000 | N/A 15.5 in393.7 mm | N/A 21.5000 in546.1 mm | N/A 4.7500 in120.650 mm | N/A 2.1875 in55.563 mm | N/A 5.5624 in141.285 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE234161D - 234215W | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 4.7500 in120.650 mm | N/A 2.1875 in55.563 mm | N/A 5.5624 in141.285 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE234161D - 234220 | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 22.0000 in558.800 mm | N/A 4.7500 in120.650 mm | N/A 1.7500 in44.450 mm | N/A 4.6874 in119.060 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE243193D - 243250 | N/A 243000 | N/A 19.2530 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 6.0000 in152.400 mm | N/A 574000 lbf2560000 N |
N/A
|
| EE275106D - 275160 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275106D - 275155 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275106D - 275158 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275155 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275158 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275160 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275158 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275155 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275160 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275158 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275160 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275155 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE280625D - 281200 | N/A 280000 | N/A 6.25 in158.750 mm | N/A 12 in304.8 mm | N/A 4.5000 in114.300 mm | N/A 1.6875 in42.863 mm | N/A 4.3085 in109.436 mm | N/A 236000 lbf1050000 N |
N/A
|