Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 82681D - 82622 | N/A 82600 | N/A 7 in | N/A 10.7500 in | N/A 4.4375 in | N/A 1.7187 in | N/A 4.4373 in | N/A 209000 lbf930000 N |
N/A
|
| 82681D - 82620 | N/A 82600 | N/A 7 in | N/A 11.0000 in | N/A 4.4375 in | N/A 1.7187 in | N/A 4.4373 in | N/A 209000 lbf930000 N |
N/A
|
| 82681DGW - 82622 | N/A 82600 | N/A 7 in | N/A 10.7500 in | N/A 4.4375 in | N/A 1.7187 in | N/A 4.4373 in | N/A 221000 lbf984000 N |
N/A
|
| 82681DGW - 82620 | N/A 82600 | N/A 7 in | N/A 11.0000 in | N/A 4.4375 in | N/A 1.7187 in | N/A 4.4373 in | N/A 221000 lbf984000 N |
N/A
|
| 8576D - 8520 | N/A 8500 | N/A 9.25 in | N/A 12.875 in | N/A 3.6875 in | N/A 1.4375 in | N/A 3.6875 in | N/A 206000 lbf918000 N |
N/A
|
| 8576D - 8522 | N/A 8500 | N/A 9.25 in | N/A 12.9380 in | N/A 3.6875 in | N/A 1.4375 in | N/A 3.6875 in | N/A 206000 lbf918000 N |
N/A
|
| 8576DW - 8522 | N/A 8500 | N/A 9.25 in | N/A 12.9380 in | N/A 3.6875 in | N/A 1.4375 in | N/A 3.6875 in | N/A 206000 lbf918000 N |
N/A
|
| 868D - 852 | N/A 855 | N/A 4 in | N/A 7.5 in | N/A 5.0000 in | N/A 1.8750 in | N/A 4.6250 in | N/A 179000 lbf797000 N |
N/A
|
| 868D - 854V | N/A 855 | N/A 4 in | N/A 7.5 in | N/A 5.0000 in | N/A 1.7500 in | N/A 4.6249 in | N/A 179000 lbf797000 N |
N/A
|
| 868D - 854X | N/A 855 | N/A 4 in | N/A 7.875 in | N/A 5.0000 in | N/A 1.9375 in | N/A 4.9999 in | N/A 179000 lbf797000 N |
N/A
|
| 89108D - 89150 | N/A 89000 | N/A 10.875 in | N/A 15.0000 in | N/A 3.5000 in | N/A 1.7500 in | N/A 4.3750 in | N/A 181000 lbf806000 N |
N/A
|
| 8976D - 8920 | N/A 8900 | N/A 8.0060 in | N/A 11.7500 in | N/A 3.2188 in | N/A 1.2500 in | N/A 3.2187 in | N/A 168000 lbf746000 N |
N/A
|
| 93751D - 93125V | N/A 93000 | N/A 7.5 in | N/A 12.5000 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751D - J93129A | N/A 93000 | N/A 7.5 in | N/A 12.5984 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751D - 93134 | N/A 93000 | N/A 7.5 in | N/A 13.4132 in | N/A 5.2500 in | N/A 2.1125 in | N/A 5.8499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93125V | N/A 93000 | N/A 7.5 in | N/A 12.5000 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93125 | N/A 93000 | N/A 7.5 in | N/A 12.5000 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93134 | N/A 93000 | N/A 7.5 in | N/A 13.4132 in | N/A 5.2500 in | N/A 2.1125 in | N/A 5.8499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - J93129A | N/A 93000 | N/A 7.5 in | N/A 12.5984 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93751DW - 93126 | N/A 93000 | N/A 7.5 in | N/A 12.5000 in | N/A 5.2500 in | N/A 2.0000 in | N/A 5.6249 in | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - 93126 | N/A 93000 | N/A 7.8730 in | N/A 12.5000 in | N/A 5.2500 in | N/A 2.0000 in | N/A 5.6249 in | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - 93134 | N/A 93000 | N/A 7.8730 in | N/A 13.4132 in | N/A 5.2500 in | N/A 2.1125 in | N/A 5.8499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - J93129A | N/A 93000 | N/A 7.8730 in | N/A 12.5984 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93788D - 93125V | N/A 93000 | N/A 7.8730 in | N/A 12.5000 in | N/A 5.2500 in | N/A 1.8125 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|
| 93800D - 93126 | N/A 93000 | N/A 8 in | N/A 12.5000 in | N/A 4.8750 in | N/A 2.0000 in | N/A 5.2499 in | N/A 286000 lbf1270000 N |
N/A
|