COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

93800D - 93125V N/A 93000 N/A 8 in N/A 12.5000 in N/A 4.8750 in N/A 1.8125 in N/A 4.8749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800D - J93129A N/A 93000 N/A 8 in N/A 12.5984 in N/A 4.8750 in N/A 1.8125 in N/A 4.8749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800D - 93134 N/A 93000 N/A 8 in N/A 13.4132 in N/A 4.8750 in N/A 2.1125 in N/A 5.4749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - J93129A N/A 93000 N/A 8 in N/A 12.5984 in N/A 4.8750 in N/A 1.8125 in N/A 4.8749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93134 N/A 93000 N/A 8 in N/A 13.4132 in N/A 4.8750 in N/A 2.1125 in N/A 5.4749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93126 N/A 93000 N/A 8 in N/A 12.5000 in N/A 4.8750 in N/A 2.0000 in N/A 5.2499 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93125V N/A 93000 N/A 8 in N/A 12.5000 in N/A 4.8750 in N/A 1.8125 in N/A 4.8749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800DGW - 93125 N/A 93000 N/A 8 in N/A 12.5000 in N/A 4.8750 in N/A 1.8125 in N/A 4.8749 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - J93129A N/A 93000 N/A 8 in N/A 12.5984 in N/A 5.2500 in N/A 1.8125 in N/A 5.2499 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93134 N/A 93000 N/A 8 in N/A 13.4132 in N/A 5.2500 in N/A 2.1125 in N/A 5.8499 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93126 N/A 93000 N/A 8 in N/A 12.5000 in N/A 5.2500 in N/A 2.0000 in N/A 5.6249 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93125 N/A 93000 N/A 8 in N/A 12.5000 in N/A 5.2500 in N/A 1.8125 in N/A 5.2499 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93801D - 93125V N/A 93000 N/A 8 in N/A 12.5000 in N/A 5.2500 in N/A 1.8125 in N/A 5.2499 in N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
946D - 930 N/A 935 N/A 4 1/4 in N/A 8.1250 in N/A 6.0000 in N/A 2.1250 in N/A 5.6249 in N/A 224000 lbf996000 N N/A CAD Icon (for items table)
946D - 932 N/A 935 N/A 4 1/4 in N/A 8.3750 in N/A 6.0000 in N/A 2.1250 in N/A 5.6249 in N/A 224000 lbf996000 N N/A CAD Icon (for items table)
94704D - 94118 N/A 94000 N/A 7 in N/A 11.7500 in N/A 6.2500 in N/A 1.8750 in N/A 6.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
94704D - 94113A N/A 94000 N/A 7 in N/A 11.3750 in N/A 6.2500 in N/A 1.8750 in N/A 6.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
94706D - 94118 N/A 94000 N/A 7 in N/A 11.7500 in N/A 4.8750 in N/A 1.8750 in N/A 4.8750 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
94706D - 94113A N/A 94000 N/A 7 in N/A 11.3750 in N/A 4.8750 in N/A 1.8750 in N/A 4.8750 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
95474D - 95975 N/A 95000 N/A 4.7500 in N/A 9 3/4 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95929 N/A 95000 N/A 4.7500 in N/A 9.2510 in N/A 6.0000 in N/A 1.9665 in N/A 5.6022 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95928 N/A 95000 N/A 4.7500 in N/A 9.2510 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95926 N/A 95000 N/A 4.7500 in N/A 9.25 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95925 N/A 95000 N/A 4.7500 in N/A 9.25 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95923V N/A 95000 N/A 4.7500 in N/A 9.25 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »