Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| LM282549D - LM282510 | N/A LM282500 | N/A 27.8750 in708.025 mm | N/A 36.6250 in930.275 mm | N/A 10.7500 in273.050 mm | N/A 4.5625 in115.888 mm | N/A 10.7500 in273.050 mm | N/A 1810000 lbf8060000 N |
N/A
|
| LM287649D - LM287610 | N/A LM287600 | N/A 36.9375 in938.213 mm | N/A 50.0000 in1270.000 mm | N/A 15.7500 in400.050 mm | N/A 6.6875 in169.863 mm | N/A 15.7499 in400.047 mm | N/A 3570000 lbf15900000 N |
N/A
|
| LM451349D - LM451310 | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 275000 lbf1220000 N |
N/A
|
| LM451349D - LM451310V | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 275000 lbf1220000 N |
N/A
|
| LM451349DGW - LM451310V | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 275000 lbf1220000 N |
N/A
|
| LM451349DGW - LM451310 | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 275000 lbf1220000 N |
N/A
|
| LM451349DW - LM451310V | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 275000 lbf1220000 N |
N/A
|
| LM451349DW - LM451310 | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 275000 lbf1220000 N |
N/A
|
| LM451349DWX - LM451310V | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 338000 lbf1500000 N |
N/A
|
| LM451349DWX - LM451310 | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 14 in355.6 mm | N/A 4.3125 in109.538 mm | N/A 1.7500 in44.450 mm | N/A 4.2499 in107.947 mm | N/A 338000 lbf1500000 N |
N/A
|
| LM654640D - LM654611 | N/A LM654600 | N/A 10.7500 in273.050 mm | N/A 14.961 in380.009 mm | N/A 4.6250 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 4.6250 in117.475 mm | N/A 283000 lbf1260000 N |
N/A
|
| LM654640D - LM654610 | N/A LM654600 | N/A 10.7500 in273.050 mm | N/A 14.9960 in380.898 mm | N/A 4.6250 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 4.6250 in117.475 mm | N/A 283000 lbf1260000 N |
N/A
|
| LM654644D - LM654611 | N/A LM654600 | N/A 11.0070 in279.578 mm | N/A 14.961 in380.009 mm | N/A 4.6250 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 4.6250 in117.475 mm | N/A 283000 lbf1260000 N |
N/A
|
| LM654648DW - LM654611 | N/A LM654600 | N/A 11.2500 in285.750 mm | N/A 14.961 in380.009 mm | N/A 4.6250 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 4.6250 in117.475 mm | N/A 283000 lbf1260000 N |
N/A
|
| LM665949DGW - LM665911 | N/A LM665900 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 5.9999 in152.397 mm | N/A 530000 lbf2360000 N |
N/A
|
| LM665949DGW - LM665910 | N/A LM665900 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 5.9999 in152.397 mm | N/A 530000 lbf2360000 N |
N/A
|
| LM665949DW - LM665911 | N/A LM665900 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 5.9999 in152.397 mm | N/A 530000 lbf2360000 N |
N/A
|
| LM742749DW - LM742714 | N/A LM742700 | N/A 8 1/2 in215.900 mm | N/A 11.3750 in288.925 mm | N/A 3.3750 in85.725 mm | N/A 1.3750 in34.925 mm | N/A 3.3749 in85.722 mm | N/A 168000 lbf748000 N |
N/A
|
| LM742749DW - LM742710 | N/A LM742700 | N/A 8 1/2 in215.900 mm | N/A 11.25 in285.750 mm | N/A 3.3750 in85.725 mm | N/A 1.3750 in34.925 mm | N/A 3.3749 in85.722 mm | N/A 168000 lbf748000 N |
N/A
|
| LM761648DW - LM761610 | N/A LM761600 | N/A 13 7/16 in341.313 mm | N/A 17.9960 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 1.9375 in49.213 mm | N/A 4.8124 in122.235 mm | N/A 358000 lbf1590000 N |
N/A
|
| LM761649DGW - LM761610 | N/A LM761600 | N/A 13.5060 in343.052 mm | N/A 17.9960 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 1.9375 in49.213 mm | N/A 4.8124 in122.235 mm | N/A 411000 lbf1830000 N |
N/A
|
| LM761649DWH - LM761610 | N/A LM761600 | N/A 13.5060 in343.052 mm | N/A 17.9960 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 1.9375 in49.213 mm | N/A 4.8124 in122.235 mm | N/A 411000 lbf1830000 N |
N/A
|
| LM767745D - LM767710 | N/A LM767700 | N/A 15.5 in393.7 mm | N/A 21.5000 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 2.1250 in53.975 mm | N/A 5.4374 in138.110 mm | N/A 513000 lbf2280000 N |
N/A
|
| LM767749DGW - LM767710 | N/A LM767700 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 2.1250 in53.975 mm | N/A 5.4374 in138.110 mm | N/A 513000 lbf2280000 N |
N/A
|
| LM772749DW - LM772710 | N/A LM772700 | N/A 19.2530 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 6.0625 in153.988 mm | N/A 2.4375 in61.913 mm | N/A 6.0625 in153.988 mm | N/A 728000 lbf3240000 N |
N/A
|
| M224749D - M224713A | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.7812 in172.242 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M224749D - M224712 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M224749D - M224711 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.7812 in172.242 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M224749D - M224710 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 1.0938 in27.783 mm | N/A 2.6250 in66.675 mm | N/A 95700 lbf426000 N |
N/A
|
| M231649D - M231610V | N/A M231600 | N/A 6 in152.400 mm | N/A 8.75 in222.250 mm | N/A 3.3125 in84.138 mm | N/A 1.3750 in34.925 mm | N/A 3.3124 in84.135 mm | N/A 147000 lbf656000 N |
N/A
|
| M244249DGW - M244210XX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 272000 lbf1210000 N |
N/A
|
| M244249DGW - M244210 | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 272000 lbf1210000 N |
N/A
|
| M244249DW - M244210XX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 272000 lbf1210000 N |
N/A
|
| M244249DXX - M244210 | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 312000 lbf1390000 N |
N/A
|
| M244249DXX - M244210XX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 4.5624 in115.885 mm | N/A 312000 lbf1390000 N |
N/A
|
| M249748D - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748D - M249710 | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748DGW - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748DGW - M249710 | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249748DW - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249749D - M249710 | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M249749D - M249710X | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1249 in130.172 mm | N/A 358000 lbf1590000 N |
N/A
|
| M252338DW - M252310X | N/A M252300 | N/A 9.8750 in250.825 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M252349D - M252310X | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M252349D - M252310 | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M252349DW - M252310X | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 5.3750 in136.525 mm | N/A 2.2500 in57.150 mm | N/A 5.3749 in136.522 mm | N/A 450000 lbf2000000 N |
N/A
|
| M255449D - M255410 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.6875 in144.463 mm | N/A 2.3750 in60.325 mm | N/A 5.6874 in144.460 mm | N/A 466000 lbf2070000 N |
N/A
|
| M255449DW - M255411 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0216 in406.949 mm | N/A 5.6875 in144.463 mm | N/A 2.4016 in61.001 mm | N/A 5.6968 in144.699 mm | N/A 466000 lbf2070000 N |
N/A
|
| M255449DW - M255410 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.6875 in144.463 mm | N/A 2.3750 in60.325 mm | N/A 5.6874 in144.460 mm | N/A 466000 lbf2070000 N |
N/A
|
| M257148DW - M257110 | N/A M257100 | N/A 12 in304.8 mm | N/A 16.5 in419.1 mm | N/A 5.1250 in130.175 mm | N/A 2.1250 in53.975 mm | N/A 5.1250 in130.175 mm | N/A 468000 lbf2080000 N |
N/A
|