COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

07100D - 07210X N/A 7000 N/A 1 in N/A 2 in N/A 1.4375 in N/A 0.5000 in N/A 1.1841 in N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07100D - 07196 N/A 7000 N/A 1 in N/A 1.9687 in N/A 1.4375 in N/A 0.3750 in N/A 1.0648 in N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07100D - 07204 N/A 7000 N/A 1 in N/A 2.047 in N/A 1.4375 in N/A 0.5000 in N/A 1.1841 in N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07100D - 07205 N/A 7000 N/A 1 in N/A 2.0472 in N/A 1.4375 in N/A 0.5000 in N/A 1.1841 in N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07100D - 07205X N/A 7000 N/A 1 in N/A 2.0467 in N/A 1.4375 in N/A 0.5118 in N/A 1.2816 in N/A 11400 lbf50700 N N/A CAD Icon (for items table)
07101DW - 07210X N/A 7000 N/A 1 in N/A 2 in N/A 1.4375 in N/A 0.5000 in N/A 1.1841 in N/A 10800 lbf47900 N N/A CAD Icon (for items table)
07101DW - 07205X N/A 7000 N/A 1 in N/A 2.0467 in N/A 1.4375 in N/A 0.5118 in N/A 1.2816 in N/A 10800 lbf47900 N N/A CAD Icon (for items table)
07101DW - 07205 N/A 7000 N/A 1 in N/A 2.0472 in N/A 1.4375 in N/A 0.5000 in N/A 1.1841 in N/A 10800 lbf47900 N N/A CAD Icon (for items table)
07101DW - 07196 N/A 7000 N/A 1 in N/A 1.9687 in N/A 1.4375 in N/A 0.3750 in N/A 1.0648 in N/A 10800 lbf47900 N N/A CAD Icon (for items table)
07101DW - 07204 N/A 7000 N/A 1 in N/A 2.047 in N/A 1.4375 in N/A 0.5000 in N/A 1.1841 in N/A 10800 lbf47900 N N/A CAD Icon (for items table)
13176D - 13318 N/A 13000 N/A 1 3/4 in N/A 3.1875 in N/A 1.2500 in N/A 0.5625 in N/A 1.3749 in N/A 19900 lbf88500 N N/A CAD Icon (for items table)
13182D - 13318 N/A 13000 N/A 1.8125 in N/A 3.1875 in N/A 1.2500 in N/A 0.5625 in N/A 1.3749 in N/A 19900 lbf88500 N N/A CAD Icon (for items table)
14126D - 14299 N/A 14000 N/A 1 1/4 in N/A 3.0625 in N/A 1.5426 in N/A 0.6250 in N/A 1.5632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14284 N/A 14000 N/A 1 1/4 in N/A 2.8345 in N/A 1.5426 in N/A 0.7250 in N/A 1.7632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14283 N/A 14000 N/A 1 1/4 in N/A 2.8380 in N/A 1.5426 in N/A 0.7250 in N/A 1.7632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14282 N/A 14000 N/A 1 1/4 in N/A 2.8345 in N/A 1.5426 in N/A 0.5918 in N/A 1.4968 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14277 N/A 14000 N/A 1 1/4 in N/A 2.7170 in N/A 1.5426 in N/A 0.7250 in N/A 1.7632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14276 N/A 14000 N/A 1 1/4 in N/A 2.7170 in N/A 1.5426 in N/A 0.6250 in N/A 1.5632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14274A N/A 14000 N/A 1 1/4 in N/A 2.7148 in N/A 1.5426 in N/A 0.6250 in N/A 1.5632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14274 N/A 14000 N/A 1 1/4 in N/A 2.7170 in N/A 1.5426 in N/A 0.6250 in N/A 1.5632 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14273 N/A 14000 N/A 1 1/4 in N/A 2.7170 in N/A 1.5426 in N/A 0.6675 in N/A 1.5231 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14126D - 14272 N/A 14000 N/A 1 1/4 in N/A 2.7170 in N/A 1.5426 in N/A 0.5625 in N/A 1.5005 in N/A 21400 lbf95100 N N/A CAD Icon (for items table)
17116D - 17244 N/A 17000 N/A 1 3/16 in N/A 2.4409 in N/A 1.375 in N/A 0.5625 in N/A 1.3305 in N/A 16900 lbf75300 N N/A CAD Icon (for items table)
17116D - 17244A N/A 17000 N/A 1 3/16 in N/A 2.4402 in N/A 1.375 in N/A 0.5625 in N/A 1.3305 in N/A 16900 lbf75300 N N/A CAD Icon (for items table)
19145D - 19283X N/A 19000 N/A 1 7/16 in N/A 2.8346 in N/A 1.5000 in N/A 0.5625 in N/A 1.5391 in N/A 19800 lbf88300 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »