Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
32206 | N/A 32206M | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 20.000 mm0.7874 in | N/A 17.000 mm0.6693 in | N/A 21.250 mm0.8366 in | N/A 64100 N14400 lbf | N/A 71900 N16200 lbf |
N/A ![]() |
X32306 - Y32306 | N/A 32306 | N/A 30 mm1.1811 in | N/A 72 mm2.8346 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 28.750 mm1.1319 in | N/A 104000 N23300 lbf | N/A 89800 N20200 lbf |
N/A ![]() |
X33206 - Y33206 | N/A 33206 | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 25.000 mm0.9843 in | N/A 19.500 mm0.7677 in | N/A 25.000 mm0.9843 in | N/A 87600 N19700 lbf | N/A 82200 N18500 lbf |
N/A ![]() |
X30207 - Y30207 | N/A 30207 | N/A 35 mm1.3780 in | N/A 72 mm2.8346 in | N/A 17.000 mm0.6693 in | N/A 15.000 mm0.5906 in | N/A 18.255 mm0.7187 in | N/A 60600 N13600 lbf | N/A 63600 N14300 lbf |
N/A ![]() |
30307 | N/A 30307M | N/A 35 mm1.3780 in | N/A 80 mm3.1496 in | N/A 21.000 mm0.8268 in | N/A 18.000 mm0.7087 in | N/A 22.750 mm0.8957 in | N/A 87200 N19600 lbf | N/A 86100 N19300 lbf |
N/A ![]() |
31307 | N/A 31307 | N/A 35 mm1.3780 in | N/A 80 mm3.1496 in | N/A 21.000 mm0.8268 in | N/A 15.000 mm0.5906 in | N/A 22.750 mm0.8957 in | N/A 86300 N19400 lbf | N/A 74800 N16800 lbf |
N/A ![]() |
32007X | N/A 32007X | N/A 35 mm1.3780 in | N/A 62 mm2.4409 in | N/A 18 mm0.7087 in | N/A 14 mm0.5512 in | N/A 18.000 mm0.7087 in | N/A 56500 N12700 lbf | N/A 57600 N12900 lbf |
N/A ![]() |
32207 | N/A 32207 | N/A 35 mm1.3780 in | N/A 72 mm2.8346 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.250 mm0.9547 in | N/A 74900 N16800 lbf | N/A 82300 N18500 lbf |
N/A ![]() |
32307 | N/A 32307 | N/A 35 mm1.3780 in | N/A 80 mm3.1496 in | N/A 31.000 mm1.2205 in | N/A 25.000 mm0.9843 in | N/A 32.750 mm1.2894 in | N/A 116000 N26000 lbf | N/A 123000 N27700 lbf |
N/A ![]() |
33207 | N/A 33207 | N/A 35 mm1.3780 in | N/A 72 mm2.8346 in | N/A 28.000 mm1.1024 in | N/A 22.000 mm0.8661 in | N/A 28.000 mm1.1024 in | N/A 118000 N26600 lbf | N/A 116000 N26200 lbf |
N/A ![]() |
JL69349 - JL69310 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349H - JL69310 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349A - JL69310 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349AX - JL69310 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69348 - JL69310 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349P - JL69310 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349 - JL69310P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349P - JL69310P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349H - JL69310P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349A - JL69310P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69348 - JL69310P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
JL69349AX - JL69310P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
J16154 - J16285 | N/A 16000 | N/A 39.000 mm1.5354 in | N/A 72.014 mm2.8352 in | N/A 20.638 mm0.8125 in | N/A 16.637 mm0.6550 in | N/A 21.400 mm0.8425 in | N/A 56600 N12700 lbf | N/A 65800 N14800 lbf |
N/A ![]() |
JF4049 - JF4010 | N/A JF4000 | N/A 40 mm1.5748 in | N/A 85 mm3.3465 in | N/A 32.500 mm1.2795 in | N/A 28 mm1.1024 in | N/A 33.000 mm1.2992 in | N/A 162000 N36500 lbf | N/A 160000 N35900 lbf |
N/A ![]() |
X30308 - Y30308 | N/A 30308 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 20.000 mm0.7874 in | N/A 25.250 mm0.9941 in | N/A 117000 N26300 lbf | N/A 102000 N23000 lbf |
N/A ![]() |