Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X32019X - Y32019X | N/A 32019X | N/A 3.7402 in | N/A 5.7087 in | N/A 1.2598 in | N/A 0.9449 in | N/A 1.2598 in | N/A 220000 N49500 lbf | N/A 274000 N61500 lbf |
N/A
|
| XAA32019X - Y32019X | N/A 32019X | N/A 3.7402 in | N/A 5.7087 in | N/A 1.2598 in | N/A 0.9449 in | N/A 1.2598 in | N/A 220000 N49500 lbf | N/A 274000 N61500 lbf |
N/A
|
| 32019X | N/A 32019XM | N/A 3.7402 in | N/A 5.7087 in | N/A 1.2598 in | N/A 0.9449 in | N/A 1.2598 in | N/A 201000 N45300 lbf | N/A 274000 N61500 lbf |
N/A
|
| 32219 | N/A 32219M | N/A 3.7402 in | N/A 6.6929 in | N/A 1.6929 in | N/A 1.4567 in | N/A 1.7913 in | N/A 375000 N84300 lbf | N/A 401000 N90100 lbf |
N/A
|
| XAA32219 - Y32219 | N/A 32219M | N/A 3.7402 in | N/A 6.6929 in | N/A 1.6929 in | N/A 1.4567 in | N/A 1.7913 in | N/A 375000 N84300 lbf | N/A 401000 N90100 lbf |
N/A
|
| 33019 | N/A 33019 | N/A 3.7402 in | N/A 5.7087 in | N/A 1.5354 in | N/A 1.2795 in | N/A 1.5354 in | N/A 246000 N55300 lbf | N/A 378000 N85100 lbf |
N/A
|
| XAA33019 - Y33019 | N/A 33019 | N/A 3.7402 in | N/A 5.7087 in | N/A 1.5354 in | N/A 1.2795 in | N/A 1.5354 in | N/A 246000 N55300 lbf | N/A 378000 N85100 lbf |
N/A
|
| JHH224333 - JHH224315 | N/A HH224300 | N/A 3.937 in | N/A 8.4646 in | N/A 2.6250 in | N/A 2.1250 in | N/A 2.6250 in | N/A 680000 N153000 lbf | N/A 906000 N204000 lbf |
N/A
|
| JHM720249 - JHM720210 | N/A HM720200 | N/A 3.937 in | N/A 6.2992 in | N/A 1.5748 in | N/A 1.2598 in | N/A 1.6142 in | N/A 331000 N74400 lbf | N/A 416000 N93500 lbf |
N/A
|
| JHM720249 - JHM720210P | N/A HM720200 | N/A 3.937 in | N/A 6.2992 in | N/A 1.5748 in | N/A 1.2598 in | N/A 1.6142 in | N/A 331000 N74400 lbf | N/A 416000 N93500 lbf |
N/A
|
| JLM820048 - JLM820012 | N/A LM820000 | N/A 3.937 in | N/A 5.9055 in | N/A 1.1811 in | N/A 1.0236 in | N/A 1.2598 in | N/A 162000 N36500 lbf | N/A 242000 N54400 lbf |
N/A
|
| JM720249 - JM720210 | N/A M720200 | N/A 3.937 in | N/A 6.1024 in | N/A 1.3780 in | N/A 1.1024 in | N/A 1.4173 in | N/A 231000 N52000 lbf | N/A 355000 N79900 lbf |
N/A
|
| JP10049 - JP10010 | N/A JP10000 | N/A 3.937 in | N/A 5.7087 in | N/A 0.8858 in | N/A 0.6890 in | N/A 0.9449 in | N/A 125000 N28200 lbf | N/A 172000 N38700 lbf |
N/A
|
| JP10049A - JP10010 | N/A JP10000 | N/A 3.937 in | N/A 5.7087 in | N/A 0.8858 in | N/A 0.6890 in | N/A 0.9449 in | N/A 149000 N33400 lbf | N/A 172000 N38700 lbf |
N/A
|
| JP10049 - JP10010A | N/A JP10000 | N/A 3.937 in | N/A 5.7087 in | N/A 0.8858 in | N/A 0.6890 in | N/A 0.9449 in | N/A 125000 N28200 lbf | N/A 172000 N38700 lbf |
N/A
|
| 30220 | N/A 30220M | N/A 3.937 in | N/A 7.0866 in | N/A 1.3386 in | N/A 1.1417 in | N/A 1.4567 in | N/A 301000 N67600 lbf | N/A 375000 N84300 lbf |
N/A
|
| XA30220 - Y30220 | N/A 30220M | N/A 3.937 in | N/A 7.0866 in | N/A 1.3386 in | N/A 1.1417 in | N/A 1.4567 in | N/A 357000 N80200 lbf | N/A 375000 N84300 lbf |
N/A
|
| XAA32020X - Y32020X | N/A 32020X | N/A 3.937 in | N/A 5.9055 in | N/A 1.2598 in | N/A 0.9449 in | N/A 1.2598 in | N/A 231000 N51800 lbf | N/A 295000 N66400 lbf |
N/A
|
| 32020X | N/A 32020XM | N/A 3.937 in | N/A 5.9055 in | N/A 1.2598 in | N/A 0.9449 in | N/A 1.2598 in | N/A 211000 N47400 lbf | N/A 295000 N66400 lbf |
N/A
|
| 32320 | N/A 32320M | N/A 3.937 in | N/A 8.4646 in | N/A 2.8740 in | N/A 2.3622 in | N/A 3.0512 in | N/A 621000 N140000 lbf | N/A 883000 N198000 lbf |
N/A
|
| X33020 - Y33020 | N/A 33020 | N/A 3.937 in | N/A 5.9055 in | N/A 1.5354 in | N/A 1.2795 in | N/A 1.5354 in | N/A 251000 N56300 lbf | N/A 393000 N88300 lbf |
N/A
|
| 30221 | N/A 30221M | N/A 4.1339 in | N/A 7.4803 in | N/A 1.4173 in | N/A 1.1811 in | N/A 1.5354 in | N/A 325000 N73200 lbf | N/A 407000 N91400 lbf |
N/A
|
| 32021X | N/A 32021XM | N/A 4.1339 in | N/A 6.2992 in | N/A 1.3780 in | N/A 1.0236 in | N/A 1.3780 in | N/A 269000 N60500 lbf | N/A 339000 N76200 lbf |
N/A
|
| XAA32221 - Y32221 | N/A 32221 | N/A 4.1339 in | N/A 7.4803 in | N/A 1.9685 in | N/A 1.6929 in | N/A 2.0866 in | N/A 398000 N89600 lbf | N/A 516000 N116000 lbf |
N/A
|
| 32221 | N/A 32221M | N/A 4.1339 in | N/A 7.4803 in | N/A 1.9685 in | N/A 1.6929 in | N/A 2.0866 in | N/A 472000 N106000 lbf | N/A 516000 N116000 lbf |
N/A
|