Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X33024P - Y33024P | N/A 33024 | N/A 4.7244 in | N/A 7.0866 in | N/A 1.8898 in | N/A 1.4961 in | N/A 1.8898 in | N/A 418000 N93900 lbf | N/A 603000 N135000 lbf |
N/A
|
| JL725346 - JL725316 | N/A L725300 | N/A 4.9213 in | N/A 6.8898 in | N/A 1.0000 in | N/A 0.7200 in | N/A 1.0000 in | N/A 150000 N33700 lbf | N/A 246000 N55300 lbf |
N/A
|
| 31326X | N/A 31326M | N/A 5.1181 in | N/A 11.0236 in | N/A 2.5984 in | N/A 1.7323 in | N/A 2.8346 in | N/A 691000 N155000 lbf | N/A 966000 N217000 lbf |
N/A
|
| 32026X | N/A 32026XM | N/A 5.1181 in | N/A 7.8740 in | N/A 1.7717 in | N/A 1.3386 in | N/A 1.7717 in | N/A 386000 N86900 lbf | N/A 617000 N139000 lbf |
N/A
|
| 32226 | N/A 32226M | N/A 5.1181 in | N/A 9.0551 in | N/A 2.5197 in | N/A 2.126 in | N/A 2.6575 in | N/A 809000 N182000 lbf | N/A 982000 N221000 lbf |
N/A
|
| 32926 | N/A 32926M | N/A 5.1181 in | N/A 7.0866 in | N/A 1.2598 in | N/A 0.9843 in | N/A 1.2598 in | N/A 210000 N47200 lbf | N/A 356000 N80000 lbf |
N/A
|
| 30228 | N/A 30228M | N/A 5.5118 in | N/A 9.8425 in | N/A 1.6535 in | N/A 1.4173 in | N/A 1.8012 in | N/A 502000 N113000 lbf | N/A 649000 N146000 lbf |
N/A
|
| XAA32028X - Y32028X | N/A 32028XM | N/A 5.5118 in | N/A 8.2677 in | N/A 1.7717 in | N/A 1.3386 in | N/A 1.7717 in | N/A 393000 N88400 lbf | N/A 644000 N145000 lbf |
N/A
|
| 32028X | N/A 32028XM | N/A 5.5118 in | N/A 8.2677 in | N/A 1.7717 in | N/A 1.3386 in | N/A 1.7717 in | N/A 393000 N88400 lbf | N/A 644000 N145000 lbf |
N/A
|
| 32928 | N/A 32928M | N/A 5.5118 in | N/A 7.4803 in | N/A 1.2598 in | N/A 0.9843 in | N/A 1.2598 in | N/A 226000 N50900 lbf | N/A 404000 N90700 lbf |
N/A
|
| J450590 - J451161 | N/A 450000 | N/A 5.9055 in | N/A 11.6142 in | N/A 3.1496 in | N/A 2.4375 in | N/A 3.1496 in | N/A 994000 N224000 lbf | N/A 1480000 N333000 lbf |
N/A
|
| JL730646 - JL730612 | N/A L730600 | N/A 5.9055 in | N/A 8.0709 in | N/A 1.1250 in | N/A 0.8440 in | N/A 1.1250 in | N/A 194000 N43500 lbf | N/A 339000 N76100 lbf |
N/A
|
| 30230 | N/A 30230M | N/A 5.9055 in | N/A 10.6299 in | N/A 1.7717 in | N/A 1.4961 in | N/A 1.9291 in | N/A 565000 N127000 lbf | N/A 735000 N165000 lbf |
N/A
|
| 31330X | N/A 31330M | N/A 5.9055 in | N/A 12.5984 in | N/A 2.9528 in | N/A 1.9685 in | N/A 3.2283 in | N/A 862000 N194000 lbf | N/A 1200000 N270000 lbf |
N/A
|
| 32030X | N/A 32030XM | N/A 5.9055 in | N/A 8.8583 in | N/A 1.8898 in | N/A 1.4173 in | N/A 1.8898 in | N/A 443000 N99500 lbf | N/A 730000 N164000 lbf |
N/A
|
| 32230 | N/A 32230M | N/A 5.9055 in | N/A 10.6299 in | N/A 2.8740 in | N/A 2.3622 in | N/A 3.0315 in | N/A 851000 N191000 lbf | N/A 1230000 N276000 lbf |
N/A
|
| 32930 | N/A 32930M | N/A 5.9055 in | N/A 8.2677 in | N/A 1.4961 in | N/A 1.1811 in | N/A 1.4961 in | N/A 324000 N72800 lbf | N/A 573000 N129000 lbf |
N/A
|
| JHM133449 - JHM133417 | N/A HM133400 | N/A 6.2992 in | N/A 10.0394 in | N/A 2.7500 in | N/A 2.0625 in | N/A 2.5000 in | N/A 635000 N143000 lbf | N/A 1040000 N233000 lbf |
N/A
|
| JM734445 - JM734410 | N/A M734400 | N/A 6.2992 in | N/A 9.4488 in | N/A 1.7520 in | N/A 1.4567 in | N/A 1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| JM734445 - JM734410V | N/A M734400 | N/A 6.2992 in | N/A 9.4488 in | N/A 1.7520 in | N/A 1.4567 in | N/A 1.8110 in | N/A 401000 N90200 lbf | N/A 759000 N171000 lbf |
N/A
|
| X32032 - Y32032 | N/A 32032 | N/A 6.2992 in | N/A 9.4488 in | N/A 2.0079 in | N/A 1.4961 in | N/A 2.0079 in | N/A 516000 N116000 lbf | N/A 801000 N180000 lbf |
N/A
|
| 32032X | N/A 32032XM | N/A 6.2992 in | N/A 9.4488 in | N/A 2.0079 in | N/A 1.4961 in | N/A 2.0079 in | N/A 611000 N137000 lbf | N/A 867000 N195000 lbf |
N/A
|
| 32232 | N/A 32232 | N/A 6.2992 in | N/A 11.4173 in | N/A 3.1496 in | N/A 2.6378 in | N/A 3.3071 in | N/A 1020000 N229000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| JHM534149 - JHM534110 | N/A HM534100 | N/A 6.6929 in | N/A 9.0551 in | N/A 1.4961 in | N/A 1.2205 in | N/A 1.5354 in | N/A 335000 N75300 lbf | N/A 590000 N133000 lbf |
N/A
|
| JM734449V - JM734410 | N/A M734400 | N/A 6.6929 in | N/A 9.4488 in | N/A 1.7520 in | N/A 1.4567 in | N/A 1.8110 in | N/A 460000 N103000 lbf | N/A 759000 N171000 lbf |
N/A
|