COMPANY HEADER
Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

JM734449A - JM734410 N/A M734400 N/A 6.6929 in N/A 9.4488 in N/A 1.7520 in N/A 1.4567 in N/A 1.8110 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449 - JM734410 N/A M734400 N/A 6.6929 in N/A 9.4488 in N/A 1.7520 in N/A 1.4567 in N/A 1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449V - JM734410V N/A M734400 N/A 6.6929 in N/A 9.4488 in N/A 1.7520 in N/A 1.4567 in N/A 1.8110 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449A - JM734410V N/A M734400 N/A 6.6929 in N/A 9.4488 in N/A 1.7520 in N/A 1.4567 in N/A 1.8110 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449 - JM734410V N/A M734400 N/A 6.6929 in N/A 9.4488 in N/A 1.7520 in N/A 1.4567 in N/A 1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449 - JM734411 N/A M734400 N/A 6.6929 in N/A 9.4882 in N/A 1.7520 in N/A 1.6535 in N/A 2.0079 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
32034X N/A 32034XM N/A 6.6929 in N/A 10.2362 in N/A 2.2441 in N/A 1.6929 in N/A 2.2441 in N/A 610000 N137000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
32934 N/A 32934M N/A 6.6929 in N/A 9.0551 in N/A 1.4961 in N/A 1.1811 in N/A 1.4961 in N/A 348000 N78300 lbf N/A 637000 N143000 lbf N/A CAD Icon (for items table)
JM736149AA - JM736110 N/A M736100 N/A 7.0866 in N/A 9.8425 in N/A 1.7717 in N/A 1.4567 in N/A 1.8504 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149A - JM736110 N/A M736100 N/A 7.0866 in N/A 9.8425 in N/A 1.7717 in N/A 1.4567 in N/A 1.8504 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149 - JM736110 N/A M736100 N/A 7.0866 in N/A 9.8425 in N/A 1.7717 in N/A 1.4567 in N/A 1.8504 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JP18049 - JP18010 N/A JP18000 N/A 7.0866 in N/A 9.4488 in N/A 1.1811 in N/A 0.9055 in N/A 1.2598 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table)
32036X N/A 32036XM N/A 7.0866 in N/A 11.0236 in N/A 2.5197 in N/A 1.8898 in N/A 2.5197 in N/A 707000 N159000 lbf N/A 1240000 N280000 lbf N/A CAD Icon (for items table)
32936 N/A 32936M N/A 7.0866 in N/A 9.8425 in N/A 1.7717 in N/A 1.3386 in N/A 1.7717 in N/A 403000 N90600 lbf N/A 795000 N179000 lbf N/A CAD Icon (for items table)
JM738249A - JM738210 N/A M738200 N/A 7.4803 in N/A 10.2362 in N/A 1.7323 in N/A 1.4370 in N/A 1.8110 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
JM738249 - JM738210 N/A M738200 N/A 7.4803 in N/A 10.2362 in N/A 1.7323 in N/A 1.4370 in N/A 1.8110 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
32038X N/A 32038XM N/A 7.4803 in N/A 11.4173 in N/A 2.5197 in N/A 1.8898 in N/A 2.5197 in N/A 719000 N162000 lbf N/A 1290000 N290000 lbf N/A CAD Icon (for items table)
JHM840449 - JHM840410 N/A HM840400 N/A 7.874 in N/A 11.811 in N/A 2.4409 in N/A 2.0079 in N/A 2.5591 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
JHM840449A - JHM840410 N/A HM840400 N/A 7.874 in N/A 11.811 in N/A 2.4409 in N/A 2.0079 in N/A 2.5591 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
30240 N/A 30240 N/A 7.874 in N/A 14.1732 in N/A 2.2835 in N/A 1.8898 in N/A 2.5197 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A CAD Icon (for items table)
32040X N/A 32040XM N/A 7.874 in N/A 12.2047 in N/A 2.7559 in N/A 2.0866 in N/A 2.7559 in N/A 847000 N191000 lbf N/A 1520000 N342000 lbf N/A CAD Icon (for items table)
32940 N/A 32940M N/A 7.874 in N/A 11.0236 in N/A 2.0079 in N/A 1.5354 in N/A 2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
32044X N/A 32044XM N/A 8.6614 in N/A 13.3858 in N/A 2.9921 in N/A 2.2441 in N/A 2.9921 in N/A 994000 N223000 lbf N/A 1800000 N405000 lbf N/A CAD Icon (for items table)
32944 N/A 32944M N/A 8.6614 in N/A 11.811 in N/A 2.0079 in N/A 1.5354 in N/A 2.0079 in N/A 561000 N126000 lbf N/A 1090000 N245000 lbf N/A CAD Icon (for items table)
JP24049 - JP24010 N/A JP24000 N/A 9.4488 in N/A 12.5984 in N/A 1.5354 in N/A 1.1811 in N/A 1.6535 in N/A 440000 N99000 lbf N/A 808000 N182000 lbf N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »