Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32048X | N/A 32048X | N/A 9.4488 in | N/A 14.1732 in | N/A 2.9921 in | N/A 2.2441 in | N/A 2.9921 in | N/A 1180000 N266000 lbf | N/A 1940000 N435000 lbf |
N/A
|
| X32048XRA - Y32048XR | N/A M249700 | N/A 9.4882 in | N/A 14.1732 in | N/A 2.9921 in | N/A 2.2441 in | N/A 2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| 32956 | N/A 32956M | N/A 11.0236 in | N/A 14.9606 in | N/A 2.5 in | N/A 1.8898 in | N/A 2.5000 in | N/A 850000 N191000 lbf | N/A 1780000 N401000 lbf |
N/A
|
| 32064X | N/A 32064XM | N/A 12.5984 in | N/A 18.8976 in | N/A 3.937 in | N/A 2.9134 in | N/A 3.9370 in | N/A 1800000 N406000 lbf | N/A 3420000 N768000 lbf |
N/A
|
| 32968 | N/A 32968M | N/A 13.3858 in | N/A 18.1102 in | N/A 2.9921 in | N/A 2.2441 in | N/A 2.9921 in | N/A 1220000 N274000 lbf | N/A 2640000 N594000 lbf |
N/A
|
| 32972 | N/A 32972M | N/A 14.1732 in | N/A 18.8976 in | N/A 2.9921 in | N/A 2.2441 in | N/A 2.9921 in | N/A 1250000 N281000 lbf | N/A 2780000 N624000 lbf |
N/A
|
| JL286948 - JL286910 | N/A L286900 | N/A 36.5354 in | N/A 41.7323 in | N/A 3.5433 in | N/A 2.9921 in | N/A 3.6220 in | N/A 2850000 N641000 lbf | N/A 9330000 N2100000 lbf |
N/A
|
| JL286948H - JL286910 | N/A L286900 | N/A 36.5354 in | N/A 41.7323 in | N/A 3.5433 in | N/A 2.9921 in | N/A 3.6220 in | N/A 2660000 N599000 lbf | N/A 8460000 N1900000 lbf |
N/A
|
| JL286949 - JL286910 | N/A L286900 | N/A 36.6142 in | N/A 41.7323 in | N/A 3.5433 in | N/A 2.9921 in | N/A 3.6220 in | N/A 2850000 N641000 lbf | N/A 9330000 N2100000 lbf |
N/A
|
| JL286949H - JL286910 | N/A L286900 | N/A 36.6142 in | N/A 41.7323 in | N/A 3.5433 in | N/A 2.9921 in | N/A 3.6220 in | N/A 2660000 N599000 lbf | N/A 8460000 N1900000 lbf |
N/A
|
| 30208 | N/A 30208 | N/A 1.5748 in | N/A 3.1496 in | N/A 0.7087 in | N/A 0.6299 in | N/A 0.7776 in | N/A 70900 N15900 lbf | N/A 74700 N16800 lbf |
N/A
|
| 30232 | N/A 30232 | N/A 6.2992 in | N/A 11.4173 in | N/A 1.8898 in | N/A 1.5748 in | N/A 2.0472 in | N/A 657000 N148000 lbf | N/A 868000 N195000 lbf |
N/A
|
| 30234 | N/A 30234 | N/A 6.6929 in | N/A 12.2047 in | N/A 2.0472 in | N/A 1.6929 in | N/A 2.2441 in | N/A 780000 N175000 lbf | N/A 1000000 N225000 lbf |
N/A
|
| 30236 | N/A 30236 | N/A 7.0866 in | N/A 12.5984 in | N/A 2.0472 in | N/A 1.6929 in | N/A 2.2441 in | N/A 690000 N155000 lbf | N/A 1050000 N235000 lbf |
N/A
|
| 30238 | N/A 30238 | N/A 7.4803 in | N/A 13.3858 in | N/A 2.1654 in | N/A 1.811 in | N/A 2.3622 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A
|
| 30244 | N/A 30244 | N/A 8.6614 in | N/A 15.748 in | N/A 2.5591 in | N/A 2.126 in | N/A 2.8346 in | N/A 1260000 N283000 lbf | N/A 1560000 N350000 lbf |
N/A
|
| 30318 | N/A 30318 | N/A 3.5433 in | N/A 7.4803 in | N/A 1.6929 in | N/A 1.4173 in | N/A 1.8307 in | N/A 406000 N91300 lbf | N/A 429000 N96500 lbf |
N/A
|
| 30319 | N/A 30319 | N/A 3.7402 in | N/A 7.8740 in | N/A 1.7717 in | N/A 1.4961 in | N/A 1.9488 in | N/A 404000 N90800 lbf | N/A 492000 N111000 lbf |
N/A
|
| 30320 | N/A 30320 | N/A 3.937 in | N/A 8.4646 in | N/A 1.8504 in | N/A 1.5354 in | N/A 2.0276 in | N/A 486000 N109000 lbf | N/A 579000 N130000 lbf |
N/A
|
| 30322 | N/A 30322 | N/A 4.3307 in | N/A 9.4488 in | N/A 1.9685 in | N/A 1.6535 in | N/A 2.1457 in | N/A 576000 N130000 lbf | N/A 732000 N165000 lbf |
N/A
|
| 31316 | N/A 31316 | N/A 3.1496 in | N/A 6.6929 in | N/A 1.5354 in | N/A 1.063 in | N/A 1.6732 in | N/A 321000 N72100 lbf | N/A 312000 N70100 lbf |
N/A
|
| 31317 | N/A 31317 | N/A 3.3465 in | N/A 7.0866 in | N/A 1.6142 in | N/A 1.1024 in | N/A 1.752 in | N/A 308000 N69300 lbf | N/A 366000 N82300 lbf |
N/A
|
| 31320X | N/A 31320X | N/A 3.937 in | N/A 8.4646 in | N/A 2.0079 in | N/A 1.378 in | N/A 2.2244 in | N/A 441000 N99100 lbf | N/A 526000 N118000 lbf |
N/A
|
| 31324X | N/A 31324X | N/A 4.7244 in | N/A 10.2362 in | N/A 2.4409 in | N/A 1.6535 in | N/A 2.6772 in | N/A 642000 N144000 lbf | N/A 777000 N175000 lbf |
N/A
|
| 31328X | N/A 31328X | N/A 5.5118 in | N/A 11.811 in | N/A 2.7559 in | N/A 1.8504 in | N/A 3.0315 in | N/A 900000 N202000 lbf | N/A 1020000 N230000 lbf |
N/A
|