Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32052X | N/A 32052X | N/A 10.2362 in | N/A 15.748 in | N/A 3.4252 in | N/A 2.5591 in | N/A 3.4252 in | N/A 1520000 N341000 lbf | N/A 2440000 N548000 lbf |
N/A
|
| 32056X | N/A 32056X | N/A 11.0236 in | N/A 16.5354 in | N/A 3.4252 in | N/A 2.5591 in | N/A 3.4252 in | N/A 1380000 N309000 lbf | N/A 2620000 N590000 lbf |
N/A
|
| 32060X | N/A 32060X | N/A 11.811 in | N/A 18.1102 in | N/A 3.937 in | N/A 2.9134 in | N/A 3.9370 in | N/A 1730000 N389000 lbf | N/A 3170000 N712000 lbf |
N/A
|
| 32228 | N/A 32228 | N/A 5.5118 in | N/A 9.8425 in | N/A 2.6772 in | N/A 2.2835 in | N/A 2.8248 in | N/A 748000 N168000 lbf | N/A 1070000 N241000 lbf |
N/A
|
| 32234 | N/A 32234 | N/A 6.6929 in | N/A 12.2047 in | N/A 3.3858 in | N/A 2.7953 in | N/A 3.5827 in | N/A 1110000 N250000 lbf | N/A 1750000 N394000 lbf |
N/A
|
| 32236 | N/A 32236 | N/A 7.0866 in | N/A 12.5984 in | N/A 3.3858 in | N/A 2.7953 in | N/A 3.5827 in | N/A 1140000 N255000 lbf | N/A 1900000 N427000 lbf |
N/A
|
| 32238 | N/A 32238 | N/A 7.4803 in | N/A 13.3858 in | N/A 3.622 in | N/A 2.9528 in | N/A 3.8189 in | N/A 1700000 N383000 lbf | N/A 2210000 N496000 lbf |
N/A
|
| 32240 | N/A 32240 | N/A 7.874 in | N/A 14.1732 in | N/A 3.8583 in | N/A 3.2283 in | N/A 4.0945 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A
|
| 32244 | N/A 32244 | N/A 8.6614 in | N/A 15.748 in | N/A 4.252 in | N/A 3.5433 in | N/A 4.4882 in | N/A 2120000 N476000 lbf | N/A 3010000 N677000 lbf |
N/A
|
| 32248 | N/A 32248 | N/A 9.4488 in | N/A 17.3228 in | N/A 4.7244 in | N/A 3.937 in | N/A 5.0000 in | N/A 2180000 N491000 lbf | N/A 3680000 N828000 lbf |
N/A
|
| 32252 | N/A 32252 | N/A 10.2362 in | N/A 18.8976 in | N/A 5.1181 in | N/A 4.1732 in | N/A 5.3937 in | N/A 2860000 N642000 lbf | N/A 4140000 N930000 lbf |
N/A
|
| 32260 | N/A 32260 | N/A 11.811 in | N/A 21.2598 in | N/A 5.5118 in | N/A 4.5276 in | N/A 5.8661 in | N/A 3090000 N695000 lbf | N/A 5310000 N1190000 lbf |
N/A
|
| 32314 | N/A 32314 | N/A 2.7559 in | N/A 5.9055 in | N/A 2.0079 in | N/A 1.6535 in | N/A 2.126 in | N/A 434000 N97500 lbf | N/A 448000 N101000 lbf |
N/A
|
| 32319 | N/A 32319 | N/A 3.7402 in | N/A 7.8740 in | N/A 2.6378 in | N/A 2.1654 in | N/A 2.815 in | N/A 626000 N141000 lbf | N/A 714000 N161000 lbf |
N/A
|
| 32322 | N/A 32322 | N/A 4.3307 in | N/A 9.4488 in | N/A 3.1496 in | N/A 2.5591 in | N/A 3.3268 in | N/A 760000 N171000 lbf | N/A 1020000 N229000 lbf |
N/A
|
| 32326 | N/A 32326 | N/A 5.1181 in | N/A 11.0236 in | N/A 3.6614 in | N/A 3.0709 in | N/A 3.8878 in | N/A 1120000 N252000 lbf | N/A 1460000 N329000 lbf |
N/A
|
| 32938 | N/A 32938 | N/A 7.4803 in | N/A 10.2362 in | N/A 1.7717 in | N/A 1.3386 in | N/A 1.7717 in | N/A 398000 N89500 lbf | N/A 833000 N187000 lbf |
N/A
|
| 32948 | N/A 32948 | N/A 9.4488 in | N/A 12.5984 in | N/A 2.0079 in | N/A 1.5354 in | N/A 2.0079 in | N/A 571000 N128000 lbf | N/A 1150000 N258000 lbf |
N/A
|
| 32952 | N/A 32952 | N/A 10.2362 in | N/A 14.1732 in | N/A 2.5 in | N/A 1.8898 in | N/A 2.5000 in | N/A 829000 N186000 lbf | N/A 1690000 N379000 lbf |
N/A
|
| 32960 | N/A 32960 | N/A 11.811 in | N/A 16.5354 in | N/A 2.9921 in | N/A 2.2441 in | N/A 2.9921 in | N/A 1180000 N265000 lbf | N/A 2430000 N547000 lbf |
N/A
|
| 33016 | N/A 33016 | N/A 3.1496 in | N/A 4.9213 in | N/A 1.4173 in | N/A 1.1614 in | N/A 1.4173 in | N/A 210000 N47100 lbf | N/A 315000 N70900 lbf |
N/A
|
| 33030 | N/A 33030 | N/A 5.9055 in | N/A 8.8583 in | N/A 2.3228 in | N/A 1.811 in | N/A 2.3228 in | N/A 561000 N126000 lbf | N/A 949000 N213000 lbf |
N/A
|
| 33122 | N/A 33122 | N/A 4.3307 in | N/A 7.0866 in | N/A 2.2047 in | N/A 1.6929 in | N/A 2.2047 in | N/A 412000 N92700 lbf | N/A 635000 N143000 lbf |
N/A
|
| 33220 | N/A 33220 | N/A 3.937 in | N/A 7.0866 in | N/A 2.4803 in | N/A 1.8898 in | N/A 2.4803 in | N/A 488000 N110000 lbf | N/A 679000 N153000 lbf |
N/A
|
| LM377449H - LM377410 | N/A | N/A 22 in | N/A 29.0000 in | N/A 3.6614 in | N/A 3.1875 in | N/A 4.125 in | N/A | N/A |
N/A
|