Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X30203 - Y30203 | N/A 30203 | N/A 0.6693 in | N/A 1.5748 in | N/A 0.4724 in | N/A 0.4331 in | N/A 0.5217 in | N/A 21300 N4800 lbf | N/A 19900 N4460 lbf |
N/A
|
| X30234 - Y30234 | N/A 30234 | N/A 6.6929 in | N/A 12.2047 in | N/A 2.0472 in | N/A 1.6929 in | N/A 2.2441 in | N/A 780000 N175000 lbf | N/A 1000000 N225000 lbf |
N/A
|
| X30238 - Y30238 | N/A 30238 | N/A 7.4803 in | N/A 13.3858 in | N/A 2.1654 in | N/A 1.811 in | N/A 2.3622 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A
|
| X30240 - Y30240 | N/A 30240 | N/A 7.874 in | N/A 14.1732 in | N/A 2.2835 in | N/A 1.8898 in | N/A 2.5197 in | N/A 891000 N200000 lbf | N/A 1330000 N299000 lbf |
N/A
|
| X30244M - Y30244M | N/A 30244 | N/A 8.6614 in | N/A 15.748 in | N/A 2.5591 in | N/A 2.126 in | N/A 2.8346 in | N/A 1260000 N283000 lbf | N/A 1560000 N350000 lbf |
N/A
|
| X31310M - Y31310M | N/A 31310 | N/A 1.9685 in | N/A 4.3307 in | N/A 1.0630 in | N/A 0.7480 in | N/A 1.1516 in | N/A 147000 N33100 lbf | N/A 132000 N29700 lbf |
N/A
|
| X32006X - YGA32006X | N/A 32006X | N/A 1.1811 in | N/A 2.4409 in | N/A 0.6693 in | N/A 0.5118 in | N/A 0.6693 in | N/A 46500 N10400 lbf | N/A 45300 N10200 lbf |
N/A
|
| X32008XM - Y32008XM | N/A 32008X | N/A 1.5748 in | N/A 2.6772 in | N/A 0.7480 in | N/A 0.5709 in | N/A 0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| X32009XM - Y32009XM | N/A 32009X | N/A 1.7717 in | N/A 2.9528 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 66400 N14900 lbf | N/A 84300 N19000 lbf |
N/A
|
| X32010XM - Y32010XM | N/A 32010X | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 69800 N15700 lbf | N/A 92700 N20800 lbf |
N/A
|
| X32044XM - Y32044XM | N/A 32044X | N/A 8.6614 in | N/A 13.3858 in | N/A 2.9921 in | N/A 2.2441 in | N/A 2.9921 in | N/A 994000 N223000 lbf | N/A 1800000 N405000 lbf |
N/A
|
| X32052X - Y32052X | N/A 32052X | N/A 10.2362 in | N/A 15.748 in | N/A 3.4252 in | N/A 2.5591 in | N/A 3.4252 in | N/A 1520000 N341000 lbf | N/A 2440000 N548000 lbf |
N/A
|
| X32060X - Y32060X | N/A 32060X | N/A 11.811 in | N/A 18.1102 in | N/A 3.937 in | N/A 2.9134 in | N/A 3.9370 in | N/A 1730000 N389000 lbf | N/A 3170000 N712000 lbf |
N/A
|
| X32208M - Y32208M | N/A 32208 | N/A 1.5748 in | N/A 3.1496 in | N/A 0.9055 in | N/A 0.7480 in | N/A 0.9744 in | N/A 105000 N23500 lbf | N/A 98000 N22000 lbf |
N/A
|
| X32210M - Y32210M | N/A 32210 | N/A 1.9685 in | N/A 3.5433 in | N/A 0.9055 in | N/A 0.7480 in | N/A 0.9744 in | N/A 99800 N22400 lbf | N/A 118000 N26500 lbf |
N/A
|
| X32234M - Y32234M | N/A 32234 | N/A 6.6929 in | N/A 12.2047 in | N/A 3.3858 in | N/A 2.7953 in | N/A 3.5827 in | N/A 1110000 N250000 lbf | N/A 1750000 N394000 lbf |
N/A
|
| X32236 - Y32236 | N/A 32236 | N/A 7.0866 in | N/A 12.5984 in | N/A 3.3858 in | N/A 2.7953 in | N/A 3.5827 in | N/A 1140000 N255000 lbf | N/A 1900000 N427000 lbf |
N/A
|
| X32238 - Y32238 | N/A 32238 | N/A 7.4803 in | N/A 13.3858 in | N/A 3.622 in | N/A 2.9528 in | N/A 3.8189 in | N/A 1700000 N383000 lbf | N/A 2210000 N496000 lbf |
N/A
|
| X32240 - Y32240 | N/A 32240 | N/A 7.874 in | N/A 14.1732 in | N/A 3.8583 in | N/A 3.2283 in | N/A 4.0945 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A
|
| X32244M - Y32244M | N/A 32244 | N/A 8.6614 in | N/A 15.748 in | N/A 4.252 in | N/A 3.5433 in | N/A 4.4882 in | N/A 2120000 N476000 lbf | N/A 3010000 N677000 lbf |
N/A
|
| X32952M - Y32952M | N/A 32952 | N/A 10.2362 in | N/A 14.1732 in | N/A 2.5 in | N/A 1.8898 in | N/A 2.5000 in | N/A 829000 N186000 lbf | N/A 1690000 N379000 lbf |
N/A
|
| X33108 - Y33108 | N/A 33108 | N/A 1.5748 in | N/A 2.9528 in | N/A 1.0236 in | N/A 0.8071 in | N/A 1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| XAA32219M - Y32219M | N/A 32219 | N/A 3.7402 in | N/A 6.6929 in | N/A 1.6929 in | N/A 1.4567 in | N/A 1.7913 in | N/A 375000 N84300 lbf | N/A 401000 N90100 lbf |
N/A
|
| XAB-32010X - YKA32010X | N/A 32010X | N/A 1.9685 in | N/A 3.2283 in | N/A 0.7874 in | N/A 0.8465 in | N/A 1.0236 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|