Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X31308 - Y31308 | N/A 31308 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.000 mm0.6693 in | N/A 25.250 mm0.9941 in | N/A 101000 N22700 lbf | N/A 88100 N19800 lbf |
N/A
|
| XAA32008X - Y32008X | N/A 32008X | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32008X | N/A 32008XM | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| XAA32008X - Y32008XZ | N/A 32008X | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 65800 N14800 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32208 | N/A 32208M | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 105000 N23500 lbf | N/A 98000 N22000 lbf |
N/A
|
| X32308 - Y32308 | N/A 32308 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 33.000 mm1.2992 in | N/A 27 mm1.063 in | N/A 35.250 mm1.3878 in | N/A 133000 N30000 lbf | N/A 150000 N33700 lbf |
N/A
|
| XBA32308-B - Y32308-B | N/A 32308-B | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 33.500 mm1.3189 in | N/A 27 mm1.063 in | N/A 35.250 mm1.3878 in | N/A 157000 N35300 lbf | N/A 160000 N36100 lbf |
N/A
|
| 33108 | N/A 33108 | N/A 40 mm1.5748 in | N/A 75 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| XAA33108 - Y33108 | N/A 33108 | N/A 40 mm1.5748 in | N/A 75 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| 33208 | N/A 33208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 32.000 mm1.2598 in | N/A 25.000 mm0.9843 in | N/A 32.000 mm1.2598 in | N/A 143000 N32200 lbf | N/A 144000 N32400 lbf |
N/A
|
| XGA33210 - Y33210 | N/A 33210 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 32.000 mm1.2598 in | N/A 24.500 mm0.9646 in | N/A 32.000 mm1.2598 in | N/A 154000 N34600 lbf | N/A 166000 N37300 lbf |
N/A
|
| JW4549 - JW4510 | N/A JW4500 | N/A 45 mm1.7717 in | N/A 95 mm3.7402 in | N/A 26.500 mm1.0433 in | N/A 20.000 mm0.7874 in | N/A 29.000 mm1.1417 in | N/A 118000 N26600 lbf | N/A 114000 N25600 lbf |
N/A
|
| 30209 | N/A 30209M | N/A 45 mm1.7717 in | N/A 85 mm3.3465 in | N/A 19.000 mm0.7480 in | N/A 16 mm0.6299 in | N/A 20.750 mm0.8169 in | N/A 94800 N21300 lbf | N/A 89000 N20000 lbf |
N/A
|
| 30309 | N/A 30309M | N/A 45 mm1.7717 in | N/A 100 mm3.937 in | N/A 25.000 mm0.9843 in | N/A 22.000 mm0.8661 in | N/A 27.250 mm1.0728 in | N/A 129000 N29000 lbf | N/A 139000 N31300 lbf |
N/A
|
| 31309 | N/A 31309M | N/A 45 mm1.7717 in | N/A 100 mm3.937 in | N/A 25.000 mm0.9843 in | N/A 18.000 mm0.7087 in | N/A 27.250 mm1.0728 in | N/A 125000 N28200 lbf | N/A 113000 N25400 lbf |
N/A
|
| XAB-32009X - Y32009X | N/A 32009X | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| XAA32009X - Y32009X | N/A 32009X | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| 32009X | N/A 32009XM | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 66400 N14900 lbf | N/A 84300 N19000 lbf |
N/A
|
| 32209 | N/A 32209M | N/A 45 mm1.7717 in | N/A 85 mm3.3465 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 104000 N23300 lbf | N/A 98700 N22200 lbf |
N/A
|
| 32309 | N/A 32309M | N/A 45 mm1.7717 in | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 30.000 mm1.1811 in | N/A 38.250 mm1.5059 in | N/A 183000 N41000 lbf | N/A 171000 N38600 lbf |
N/A
|
| 33109 | N/A 33109 | N/A 45 mm1.7717 in | N/A 80 mm3.1496 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 113000 N25300 lbf | N/A 119000 N26800 lbf |
N/A
|
| 33209 | N/A 33209 | N/A 45 mm1.7717 in | N/A 85 mm3.3465 in | N/A 32.000 mm1.2598 in | N/A 25.000 mm0.9843 in | N/A 32.000 mm1.2598 in | N/A 149000 N33400 lbf | N/A 155000 N34800 lbf |
N/A
|
| XFA30309M - Y30309M | N/A 30309M | N/A 47.500 mm1.8701 in | N/A 100 mm3.937 in | N/A 25.000 mm0.9843 in | N/A 22.000 mm0.8661 in | N/A 27.250 mm1.0728 in | N/A 129000 N29000 lbf | N/A 139000 N31300 lbf |
N/A
|
| JLM104942A - JLM104910 | N/A LM104900 | N/A 48.600 mm1.9134 in | N/A 82.000 mm3.2283 in | N/A 21.500 mm0.8465 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104942A - JLM104914 | N/A LM104900 | N/A 48.600 mm1.9134 in | N/A 88.000 mm3.4646 in | N/A 21.500 mm0.8465 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JHM807045 - JHM807012 | N/A HM807000 | N/A 50 mm1.9685 in | N/A 105 mm4.1339 in | N/A 36 mm1.4173 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 203000 N45700 lbf | N/A 223000 N50200 lbf |
N/A
|
| JLM104948 - JLM104910 | N/A LM104900 | N/A 50 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 21.500 mm0.8465 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104946 - JLM104910 | N/A LM104900 | N/A 50 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 23.993 mm0.9446 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104945 - JLM104910 | N/A LM104900 | N/A 50 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 27.700 mm1.0906 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104948 - JLM104914 | N/A LM104900 | N/A 50 mm1.9685 in | N/A 88.000 mm3.4646 in | N/A 21.500 mm0.8465 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104945 - JLM104914 | N/A LM104900 | N/A 50 mm1.9685 in | N/A 88.000 mm3.4646 in | N/A 27.700 mm1.0906 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104946 - JLM104914 | N/A LM104900 | N/A 50 mm1.9685 in | N/A 88.000 mm3.4646 in | N/A 23.993 mm0.9446 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM704649 - JLM704610 | N/A LM704600 | N/A 50 mm1.9685 in | N/A 84.000 mm3.3071 in | N/A 22.000 mm0.8661 in | N/A 17.500 mm0.6890 in | N/A 22.000 mm0.8661 in | N/A 96500 N21700 lbf | N/A 104000 N23500 lbf |
N/A
|
| JM205149A - JM205110 | N/A M205100 | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JM205149 - JM205110 | N/A M205100 | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JM205149AS - JM205110 | N/A M205100 | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JM205149 - JM205110A | N/A M205100 | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JW5049 - JW5010 | N/A JW5000 | N/A 50 mm1.9685 in | N/A 105 mm4.1339 in | N/A 29.000 mm1.1417 in | N/A 22.000 mm0.8661 in | N/A 32.000 mm1.2598 in | N/A 142000 N31800 lbf | N/A 138000 N31000 lbf |
N/A
|
| 30210 | N/A 30210 | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17.000 mm0.6693 in | N/A 21.750 mm0.8563 in | N/A 79500 N17900 lbf | N/A 87400 N19700 lbf |
N/A
|
| X30310 - Y30310 | N/A 30310 | N/A 50 mm1.9685 in | N/A 110 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 29.250 mm1.1516 in | N/A 142000 N31900 lbf | N/A 150000 N33800 lbf |
N/A
|
| 30310 | N/A 30310M | N/A 50 mm1.9685 in | N/A 110 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 29.250 mm1.1516 in | N/A 168000 N37800 lbf | N/A 150000 N33800 lbf |
N/A
|
| 31310 | N/A 31310M | N/A 50 mm1.9685 in | N/A 110 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 19.000 mm0.7480 in | N/A 29.250 mm1.1516 in | N/A 147000 N33100 lbf | N/A 132000 N29700 lbf |
N/A
|
| XAA32010X - Y32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAE32010X - Y32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAD32010X - Y32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAB-32010X - Y32010X | N/A 32010X | N/A 50 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| 32010X | N/A 32010XM | N/A 50 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 69800 N15700 lbf | N/A 92700 N20800 lbf |
N/A
|
| XA32210 - Y32210 | N/A 32210M | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 118000 N26600 lbf | N/A 118000 N26500 lbf |
N/A
|
| 32210 | N/A 32210M | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 99800 N22400 lbf | N/A 118000 N26500 lbf |
N/A
|
| X32310 - Y32310 | N/A 32310 | N/A 50 mm1.9685 in | N/A 110 mm4.3307 in | N/A 40.000 mm1.5748 in | N/A 33.000 mm1.2992 in | N/A 42.250 mm1.6634 in | N/A 187000 N42000 lbf | N/A 211000 N47500 lbf |
N/A
|