Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X31308 - Y31308 | N/A 31308 | N/A 1.5748 in | N/A 3.5433 in | N/A 0.9055 in | N/A 0.6693 in | N/A 0.9941 in | N/A 101000 N22700 lbf | N/A 88100 N19800 lbf |
N/A
|
| XAA32008X - Y32008X | N/A 32008X | N/A 1.5748 in | N/A 2.6772 in | N/A 0.7480 in | N/A 0.5709 in | N/A 0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32008X | N/A 32008XM | N/A 1.5748 in | N/A 2.6772 in | N/A 0.7480 in | N/A 0.5709 in | N/A 0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| XAA32008X - Y32008XZ | N/A 32008X | N/A 1.5748 in | N/A 2.6772 in | N/A 0.7480 in | N/A 0.5709 in | N/A 0.7480 in | N/A 65800 N14800 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32208 | N/A 32208M | N/A 1.5748 in | N/A 3.1496 in | N/A 0.9055 in | N/A 0.7480 in | N/A 0.9744 in | N/A 105000 N23500 lbf | N/A 98000 N22000 lbf |
N/A
|
| X32308 - Y32308 | N/A 32308 | N/A 1.5748 in | N/A 3.5433 in | N/A 1.2992 in | N/A 1.063 in | N/A 1.3878 in | N/A 133000 N30000 lbf | N/A 150000 N33700 lbf |
N/A
|
| XBA32308-B - Y32308-B | N/A 32308-B | N/A 1.5748 in | N/A 3.5433 in | N/A 1.3189 in | N/A 1.063 in | N/A 1.3878 in | N/A 157000 N35300 lbf | N/A 160000 N36100 lbf |
N/A
|
| 33108 | N/A 33108 | N/A 1.5748 in | N/A 2.9528 in | N/A 1.0236 in | N/A 0.8071 in | N/A 1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| XAA33108 - Y33108 | N/A 33108 | N/A 1.5748 in | N/A 2.9528 in | N/A 1.0236 in | N/A 0.8071 in | N/A 1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| 33208 | N/A 33208 | N/A 1.5748 in | N/A 3.1496 in | N/A 1.2598 in | N/A 0.9843 in | N/A 1.2598 in | N/A 143000 N32200 lbf | N/A 144000 N32400 lbf |
N/A
|
| XGA33210 - Y33210 | N/A 33210 | N/A 1.5748 in | N/A 3.5433 in | N/A 1.2598 in | N/A 0.9646 in | N/A 1.2598 in | N/A 154000 N34600 lbf | N/A 166000 N37300 lbf |
N/A
|
| JW4549 - JW4510 | N/A JW4500 | N/A 1.7717 in | N/A 3.7402 in | N/A 1.0433 in | N/A 0.7874 in | N/A 1.1417 in | N/A 118000 N26600 lbf | N/A 114000 N25600 lbf |
N/A
|
| 30209 | N/A 30209M | N/A 1.7717 in | N/A 3.3465 in | N/A 0.7480 in | N/A 0.6299 in | N/A 0.8169 in | N/A 94800 N21300 lbf | N/A 89000 N20000 lbf |
N/A
|
| 30309 | N/A 30309M | N/A 1.7717 in | N/A 3.937 in | N/A 0.9843 in | N/A 0.8661 in | N/A 1.0728 in | N/A 129000 N29000 lbf | N/A 139000 N31300 lbf |
N/A
|
| 31309 | N/A 31309M | N/A 1.7717 in | N/A 3.937 in | N/A 0.9843 in | N/A 0.7087 in | N/A 1.0728 in | N/A 125000 N28200 lbf | N/A 113000 N25400 lbf |
N/A
|
| XAB-32009X - Y32009X | N/A 32009X | N/A 1.7717 in | N/A 2.9528 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| XAA32009X - Y32009X | N/A 32009X | N/A 1.7717 in | N/A 2.9528 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| 32009X | N/A 32009XM | N/A 1.7717 in | N/A 2.9528 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 66400 N14900 lbf | N/A 84300 N19000 lbf |
N/A
|
| 32209 | N/A 32209M | N/A 1.7717 in | N/A 3.3465 in | N/A 0.9055 in | N/A 0.7480 in | N/A 0.9744 in | N/A 104000 N23300 lbf | N/A 98700 N22200 lbf |
N/A
|
| 32309 | N/A 32309M | N/A 1.7717 in | N/A 3.937 in | N/A 1.4173 in | N/A 1.1811 in | N/A 1.5059 in | N/A 183000 N41000 lbf | N/A 171000 N38600 lbf |
N/A
|
| 33109 | N/A 33109 | N/A 1.7717 in | N/A 3.1496 in | N/A 1.0236 in | N/A 0.8071 in | N/A 1.0236 in | N/A 113000 N25300 lbf | N/A 119000 N26800 lbf |
N/A
|
| 33209 | N/A 33209 | N/A 1.7717 in | N/A 3.3465 in | N/A 1.2598 in | N/A 0.9843 in | N/A 1.2598 in | N/A 149000 N33400 lbf | N/A 155000 N34800 lbf |
N/A
|
| XFA30309M - Y30309M | N/A 30309M | N/A 1.8701 in | N/A 3.937 in | N/A 0.9843 in | N/A 0.8661 in | N/A 1.0728 in | N/A 129000 N29000 lbf | N/A 139000 N31300 lbf |
N/A
|
| JLM104942A - JLM104910 | N/A LM104900 | N/A 1.9134 in | N/A 3.2283 in | N/A 0.8465 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104942A - JLM104914 | N/A LM104900 | N/A 1.9134 in | N/A 3.4646 in | N/A 0.8465 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|