COMPANY HEADER
Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

JHM807045 - JHM807012 N/A HM807000 N/A 50 mm1.9685 in N/A 105 mm4.1339 in N/A 36 mm1.4173 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 203000 N45700 lbf N/A 223000 N50200 lbf N/A CAD Icon (for items table)
JLM104948 - JLM104910 N/A LM104900 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104946 - JLM104910 N/A LM104900 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 23.993 mm0.9446 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104945 - JLM104910 N/A LM104900 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 27.700 mm1.0906 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104948 - JLM104914 N/A LM104900 N/A 50 mm1.9685 in N/A 88.000 mm3.4646 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104945 - JLM104914 N/A LM104900 N/A 50 mm1.9685 in N/A 88.000 mm3.4646 in N/A 27.700 mm1.0906 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104946 - JLM104914 N/A LM104900 N/A 50 mm1.9685 in N/A 88.000 mm3.4646 in N/A 23.993 mm0.9446 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM704649 - JLM704610 N/A LM704600 N/A 50 mm1.9685 in N/A 84.000 mm3.3071 in N/A 22.000 mm0.8661 in N/A 17.500 mm0.6890 in N/A 22.000 mm0.8661 in N/A 96500 N21700 lbf N/A 104000 N23500 lbf N/A CAD Icon (for items table)
JM205149A - JM205110 N/A M205100 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149 - JM205110 N/A M205100 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149AS - JM205110 N/A M205100 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149 - JM205110A N/A M205100 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JW5049 - JW5010 N/A JW5000 N/A 50 mm1.9685 in N/A 105 mm4.1339 in N/A 29.000 mm1.1417 in N/A 22.000 mm0.8661 in N/A 32.000 mm1.2598 in N/A 142000 N31800 lbf N/A 138000 N31000 lbf N/A CAD Icon (for items table)
30210 N/A 30210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 20.000 mm0.7874 in N/A 17.000 mm0.6693 in N/A 21.750 mm0.8563 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
X30310 - Y30310 N/A 30310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 29.250 mm1.1516 in N/A 142000 N31900 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
30310 N/A 30310M N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 29.250 mm1.1516 in N/A 168000 N37800 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
31310 N/A 31310M N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 19.000 mm0.7480 in N/A 29.250 mm1.1516 in N/A 147000 N33100 lbf N/A 132000 N29700 lbf N/A CAD Icon (for items table)
XAA32010X - Y32010X N/A 32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAE32010X - Y32010X N/A 32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAD32010X - Y32010X N/A 32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAB-32010X - Y32010X N/A 32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
32010X N/A 32010XM N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 69800 N15700 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XA32210 - Y32210 N/A 32210M N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
32210 N/A 32210M N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
X32310 - Y32310 N/A 32310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 40.000 mm1.5748 in N/A 33.000 mm1.2992 in N/A 42.250 mm1.6634 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »