Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JHM807045 - JHM807012 | N/A HM807000 | N/A 1.9685 in | N/A 4.1339 in | N/A 1.4173 in | N/A 1.1417 in | N/A 1.4567 in | N/A 203000 N45700 lbf | N/A 223000 N50200 lbf |
N/A
|
| JLM104948 - JLM104910 | N/A LM104900 | N/A 1.9685 in | N/A 3.2283 in | N/A 0.8465 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104946 - JLM104910 | N/A LM104900 | N/A 1.9685 in | N/A 3.2283 in | N/A 0.9446 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104945 - JLM104910 | N/A LM104900 | N/A 1.9685 in | N/A 3.2283 in | N/A 1.0906 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104948 - JLM104914 | N/A LM104900 | N/A 1.9685 in | N/A 3.4646 in | N/A 0.8465 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104945 - JLM104914 | N/A LM104900 | N/A 1.9685 in | N/A 3.4646 in | N/A 1.0906 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM104946 - JLM104914 | N/A LM104900 | N/A 1.9685 in | N/A 3.4646 in | N/A 0.9446 in | N/A 0.6693 in | N/A 0.8465 in | N/A 96300 N21700 lbf | N/A 104000 N23400 lbf |
N/A
|
| JLM704649 - JLM704610 | N/A LM704600 | N/A 1.9685 in | N/A 3.3071 in | N/A 0.8661 in | N/A 0.6890 in | N/A 0.8661 in | N/A 96500 N21700 lbf | N/A 104000 N23500 lbf |
N/A
|
| JM205149A - JM205110 | N/A M205100 | N/A 1.9685 in | N/A 3.5433 in | N/A 1.1024 in | N/A 0.9055 in | N/A 1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JM205149 - JM205110 | N/A M205100 | N/A 1.9685 in | N/A 3.5433 in | N/A 1.1024 in | N/A 0.9055 in | N/A 1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JM205149AS - JM205110 | N/A M205100 | N/A 1.9685 in | N/A 3.5433 in | N/A 1.1024 in | N/A 0.9055 in | N/A 1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JM205149 - JM205110A | N/A M205100 | N/A 1.9685 in | N/A 3.5433 in | N/A 1.1024 in | N/A 0.9055 in | N/A 1.1024 in | N/A 147000 N33000 lbf | N/A 154000 N34600 lbf |
N/A
|
| JW5049 - JW5010 | N/A JW5000 | N/A 1.9685 in | N/A 4.1339 in | N/A 1.1417 in | N/A 0.8661 in | N/A 1.2598 in | N/A 142000 N31800 lbf | N/A 138000 N31000 lbf |
N/A
|
| 30210 | N/A 30210 | N/A 1.9685 in | N/A 3.5433 in | N/A 0.7874 in | N/A 0.6693 in | N/A 0.8563 in | N/A 79500 N17900 lbf | N/A 87400 N19700 lbf |
N/A
|
| X30310 - Y30310 | N/A 30310 | N/A 1.9685 in | N/A 4.3307 in | N/A 1.0630 in | N/A 0.9055 in | N/A 1.1516 in | N/A 142000 N31900 lbf | N/A 150000 N33800 lbf |
N/A
|
| 30310 | N/A 30310M | N/A 1.9685 in | N/A 4.3307 in | N/A 1.0630 in | N/A 0.9055 in | N/A 1.1516 in | N/A 168000 N37800 lbf | N/A 150000 N33800 lbf |
N/A
|
| 31310 | N/A 31310M | N/A 1.9685 in | N/A 4.3307 in | N/A 1.0630 in | N/A 0.7480 in | N/A 1.1516 in | N/A 147000 N33100 lbf | N/A 132000 N29700 lbf |
N/A
|
| XAA32010X - Y32010X | N/A 32010X | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAE32010X - Y32010X | N/A 32010X | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAD32010X - Y32010X | N/A 32010X | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| XAB-32010X - Y32010X | N/A 32010X | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 82700 N18600 lbf | N/A 92700 N20800 lbf |
N/A
|
| 32010X | N/A 32010XM | N/A 1.9685 in | N/A 3.1496 in | N/A 0.7874 in | N/A 0.6102 in | N/A 0.7874 in | N/A 69800 N15700 lbf | N/A 92700 N20800 lbf |
N/A
|
| XA32210 - Y32210 | N/A 32210M | N/A 1.9685 in | N/A 3.5433 in | N/A 0.9055 in | N/A 0.7480 in | N/A 0.9744 in | N/A 118000 N26600 lbf | N/A 118000 N26500 lbf |
N/A
|
| 32210 | N/A 32210M | N/A 1.9685 in | N/A 3.5433 in | N/A 0.9055 in | N/A 0.7480 in | N/A 0.9744 in | N/A 99800 N22400 lbf | N/A 118000 N26500 lbf |
N/A
|
| X32310 - Y32310 | N/A 32310 | N/A 1.9685 in | N/A 4.3307 in | N/A 1.5748 in | N/A 1.2992 in | N/A 1.6634 in | N/A 187000 N42000 lbf | N/A 211000 N47500 lbf |
N/A
|