COMPANY HEADER
Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

31313 N/A 31313M N/A 2.5591 in N/A 5.5118 in N/A 1.2992 in N/A 0.9055 in N/A 1.4173 in N/A 212000 N47800 lbf N/A 217000 N48700 lbf N/A CAD Icon (for items table)
X32013X - Y32013X N/A 32013X N/A 2.5591 in N/A 3.937 in N/A 0.9055 in N/A 0.6890 in N/A 0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Icon (for items table)
XAA32013X - Y32013X N/A 32013X N/A 2.5591 in N/A 3.937 in N/A 0.9055 in N/A 0.6890 in N/A 0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Icon (for items table)
32213 N/A 32213 N/A 2.5591 in N/A 4.7244 in N/A 1.2205 in N/A 1.063 in N/A 1.2894 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD Icon (for items table)
32313 N/A 32313M N/A 2.5591 in N/A 5.5118 in N/A 1.8898 in N/A 1.5354 in N/A 2.0079 in N/A 320000 N72000 lbf N/A 388000 N87200 lbf N/A CAD Icon (for items table)
33013 N/A 33013M N/A 2.5591 in N/A 3.937 in N/A 1.0630 in N/A 0.8268 in N/A 1.0630 in N/A 127000 N28500 lbf N/A 162000 N36400 lbf N/A CAD Icon (for items table)
33113 N/A 33113 N/A 2.5591 in N/A 4.3307 in N/A 1.3386 in N/A 1.0433 in N/A 1.3386 in N/A 167000 N37500 lbf N/A 225000 N50600 lbf N/A CAD Icon (for items table)
X32213 - YAA32213 N/A 32213 N/A 2.5591 in N/A 4.7244 in N/A 1.2205 in N/A 1.063 in N/A 1.2894 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD Icon (for items table)
JF7049A - JF7010 N/A JF7000 N/A 2.7559 in N/A 5.1181 in N/A 1.6535 in N/A 1.378 in N/A 1.6929 in N/A 325000 N73200 lbf N/A 360000 N80800 lbf N/A CAD Icon (for items table)
JH913848 - JH913811 N/A H913800 N/A 2.7559 in N/A 5.9055 in N/A 1.5625 in N/A 1.0000 in N/A 1.6250 in N/A 273000 N61300 lbf N/A 256000 N57500 lbf N/A CAD Icon (for items table)
JLM813049 - JLM813010 N/A LM813000 N/A 2.7559 in N/A 4.3307 in N/A 0.9843 in N/A 0.8071 in N/A 1.0236 in N/A 115000 N25700 lbf N/A 168000 N37800 lbf N/A CAD Icon (for items table)
JM612949 - JM612910 N/A M612900 N/A 2.7559 in N/A 4.5276 in N/A 1.1417 in N/A 0.9055 in N/A 1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A CAD Icon (for items table)
JM612949 - JM612910V N/A M612900 N/A 2.7559 in N/A 4.5276 in N/A 1.1417 in N/A 0.9055 in N/A 1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A CAD Icon (for items table)
JP7049 - JP7010 N/A JP7000 N/A 2.7559 in N/A 4.3307 in N/A 0.7874 in N/A 0.6102 in N/A 0.8268 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A CAD Icon (for items table)
JW7049 - JW7010 N/A JW7000 N/A 2.7559 in N/A 5.5118 in N/A 1.3976 in N/A 1.063 in N/A 1.5354 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A CAD Icon (for items table)
JW7049 - JW7010AX N/A JW7000 N/A 2.7559 in N/A 5.5118 in N/A 1.3976 in N/A 1.063 in N/A 1.5354 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A CAD Icon (for items table)
30214 N/A 30214 N/A 2.7559 in N/A 4.9213 in N/A 0.9449 in N/A 0.8268 in N/A 1.0335 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
XA30214 - Y30214 N/A 30214 N/A 2.7559 in N/A 4.9213 in N/A 0.9449 in N/A 0.8268 in N/A 1.0335 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
30314 N/A 30314M N/A 2.7559 in N/A 5.9055 in N/A 1.3780 in N/A 1.1811 in N/A 1.4961 in N/A 251000 N56500 lbf N/A 276000 N62000 lbf N/A CAD Icon (for items table)
31314 N/A 31314M N/A 2.7559 in N/A 5.9055 in N/A 1.3780 in N/A 0.9843 in N/A 1.4961 in N/A 252000 N56800 lbf N/A 235000 N52900 lbf N/A CAD Icon (for items table)
X32014X - Y32014X N/A 32014X N/A 2.7559 in N/A 4.3307 in N/A 0.9843 in N/A 0.7480 in N/A 0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A CAD Icon (for items table)
X32214 - Y32214 N/A 32214 N/A 2.7559 in N/A 4.9213 in N/A 1.2205 in N/A 1.063 in N/A 1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A CAD Icon (for items table)
32214 N/A 32214M N/A 2.7559 in N/A 4.9213 in N/A 1.2205 in N/A 1.063 in N/A 1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A CAD Icon (for items table)
33014 N/A 33014M N/A 2.7559 in N/A 4.3307 in N/A 1.2205 in N/A 1.0039 in N/A 1.2205 in N/A 153000 N34500 lbf N/A 236000 N53000 lbf N/A CAD Icon (for items table)
X33114 - Y33114 N/A 33114 N/A 2.7559 in N/A 4.7244 in N/A 1.4567 in N/A 1.1417 in N/A 1.4567 in N/A 235000 N52800 lbf N/A 270000 N60800 lbf N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »