Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33114 | N/A 33114M | N/A 2.7559 in | N/A 4.7244 in | N/A 1.4567 in | N/A 1.1417 in | N/A 1.4567 in | N/A 215000 N48200 lbf | N/A 270000 N60800 lbf |
N/A
|
| X33214 - Y33214 | N/A 33214 | N/A 2.7559 in | N/A 4.9213 in | N/A 1.6142 in | N/A 1.2598 in | N/A 1.6142 in | N/A 282000 N63300 lbf | N/A 314000 N70700 lbf |
N/A
|
| JH415647 - JH415610 | N/A H415600 | N/A 2.9528 in | N/A 5.7087 in | N/A 2.0079 in | N/A 1.6535 in | N/A 2.0079 in | N/A 347000 N78000 lbf | N/A 463000 N104000 lbf |
N/A
|
| JH415647A - JH415610 | N/A H415600 | N/A 2.9528 in | N/A 5.7087 in | N/A 2.0079 in | N/A 1.6535 in | N/A 2.0079 in | N/A 347000 N78000 lbf | N/A 463000 N104000 lbf |
N/A
|
| JLM714149 - JLM714110 | N/A LM714100 | N/A 2.9528 in | N/A 4.5276 in | N/A 0.9843 in | N/A 0.7480 in | N/A 0.9843 in | N/A 140000 N31600 lbf | N/A 167000 N37500 lbf |
N/A
|
| JM714249 - JM714210 | N/A M714200 | N/A 2.9528 in | N/A 4.7244 in | N/A 1.1614 in | N/A 0.9843 in | N/A 1.2205 in | N/A 159000 N35800 lbf | N/A 229000 N51500 lbf |
N/A
|
| JM714249A - JM714210 | N/A M714200 | N/A 2.9528 in | N/A 4.7244 in | N/A 1.1614 in | N/A 0.9843 in | N/A 1.2205 in | N/A 159000 N35800 lbf | N/A 229000 N51500 lbf |
N/A
|
| JM714249 - JM714210A | N/A M714200 | N/A 2.9528 in | N/A 4.7244 in | N/A 1.1614 in | N/A 0.9843 in | N/A 1.2205 in | N/A 159000 N35800 lbf | N/A 229000 N51500 lbf |
N/A
|
| JW7549 - JW7510 | N/A JW7500 | N/A 2.9528 in | N/A 5.9055 in | N/A 1.4961 in | N/A 1.1417 in | N/A 1.6535 in | N/A 274000 N61600 lbf | N/A 294000 N66200 lbf |
N/A
|
| 30215 | N/A 30215M | N/A 2.9528 in | N/A 5.1181 in | N/A 0.9843 in | N/A 0.8661 in | N/A 1.0728 in | N/A 152000 N34200 lbf | N/A 180000 N40400 lbf |
N/A
|
| XA30215 - Y30215 | N/A 30215M | N/A 2.9528 in | N/A 5.1181 in | N/A 0.9843 in | N/A 0.8661 in | N/A 1.0728 in | N/A 181000 N40600 lbf | N/A 180000 N40400 lbf |
N/A
|
| X30315 - Y30315 | N/A 30315 | N/A 2.9528 in | N/A 6.2992 in | N/A 1.4567 in | N/A 1.2205 in | N/A 1.5748 in | N/A 354000 N79600 lbf | N/A 338000 N76000 lbf |
N/A
|
| 30315 | N/A 30315M | N/A 2.9528 in | N/A 6.2992 in | N/A 1.4567 in | N/A 1.2205 in | N/A 1.5748 in | N/A 354000 N79600 lbf | N/A 338000 N76000 lbf |
N/A
|
| 31315 | N/A 31315M | N/A 2.9528 in | N/A 6.2992 in | N/A 1.4567 in | N/A 1.0236 in | N/A 1.5748 in | N/A 248000 N55800 lbf | N/A 278000 N62500 lbf |
N/A
|
| 32015X | N/A 32015XM | N/A 2.9528 in | N/A 4.5276 in | N/A 0.9843 in | N/A 0.7480 in | N/A 0.9843 in | N/A 135000 N30400 lbf | N/A 170000 N38200 lbf |
N/A
|
| X32215 - Y32215 | N/A 32215 | N/A 2.9528 in | N/A 5.1181 in | N/A 1.2205 in | N/A 1.063 in | N/A 1.3091 in | N/A 218000 N49000 lbf | N/A 227000 N51100 lbf |
N/A
|
| 32215 | N/A 32215M | N/A 2.9528 in | N/A 5.1181 in | N/A 1.2205 in | N/A 1.063 in | N/A 1.3091 in | N/A 199000 N44800 lbf | N/A 227000 N51100 lbf |
N/A
|
| 32315 | N/A 32315M | N/A 2.9528 in | N/A 6.2992 in | N/A 2.1654 in | N/A 1.7717 in | N/A 2.2835 in | N/A 357000 N80300 lbf | N/A 421000 N94600 lbf |
N/A
|
| 33015 | N/A 33015 | N/A 2.9528 in | N/A 4.5276 in | N/A 1.2205 in | N/A 1.0039 in | N/A 1.2205 in | N/A 187000 N42000 lbf | N/A 239000 N53700 lbf |
N/A
|
| XAA33115 - Y33115 | N/A 33115 | N/A 2.9528 in | N/A 4.9213 in | N/A 1.4567 in | N/A 1.1417 in | N/A 1.4567 in | N/A 205000 N46000 lbf | N/A 287000 N64500 lbf |
N/A
|
| X33115 - Y33115 | N/A 33115 | N/A 2.9528 in | N/A 4.9213 in | N/A 1.4567 in | N/A 1.1417 in | N/A 1.4567 in | N/A 205000 N46000 lbf | N/A 287000 N64500 lbf |
N/A
|
| X33215 - Y33215 | N/A 33215 | N/A 2.9528 in | N/A 5.1181 in | N/A 1.6142 in | N/A 1.2205 in | N/A 1.6142 in | N/A 236000 N53100 lbf | N/A 316000 N71000 lbf |
N/A
|
| JM515649 - JM515610 | N/A M515600 | N/A 3.1496 in | N/A 5.1181 in | N/A 1.3386 in | N/A 1.1220 in | N/A 1.3780 in | N/A 235000 N52900 lbf | N/A 283000 N63500 lbf |
N/A
|
| JP8049 - JP8010 | N/A JP8000 | N/A 3.1496 in | N/A 4.9213 in | N/A 0.8858 in | N/A 0.6890 in | N/A 0.9449 in | N/A 107000 N24000 lbf | N/A 141000 N31800 lbf |
N/A
|
| JP8049H - JP8010 | N/A JP8000 | N/A 3.1496 in | N/A 4.9213 in | N/A 0.8858 in | N/A 0.6890 in | N/A 0.9449 in | N/A 107000 N24000 lbf | N/A 141000 N31800 lbf |
N/A
|