Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32048X | N/A 32048X | N/A 240 mm9.4488 in | N/A 360 mm14.1732 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 1180000 N266000 lbf | N/A 1940000 N435000 lbf |
N/A
|
| X32048XRA - Y32048XR | N/A M249700 | N/A 241.000 mm9.4882 in | N/A 360 mm14.1732 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| 32956 | N/A 32956M | N/A 280 mm11.0236 in | N/A 380 mm14.9606 in | N/A 63.5 mm2.5 in | N/A 48 mm1.8898 in | N/A 63.500 mm2.5000 in | N/A 850000 N191000 lbf | N/A 1780000 N401000 lbf |
N/A
|
| 32064X | N/A 32064XM | N/A 320 mm12.5984 in | N/A 480 mm18.8976 in | N/A 100 mm3.937 in | N/A 74 mm2.9134 in | N/A 100.000 mm3.9370 in | N/A 1800000 N406000 lbf | N/A 3420000 N768000 lbf |
N/A
|
| 32968 | N/A 32968M | N/A 340 mm13.3858 in | N/A 460 mm18.1102 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 1220000 N274000 lbf | N/A 2640000 N594000 lbf |
N/A
|
| 32972 | N/A 32972M | N/A 360 mm14.1732 in | N/A 480 mm18.8976 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 1250000 N281000 lbf | N/A 2780000 N624000 lbf |
N/A
|
| JL286948 - JL286910 | N/A L286900 | N/A 928.000 mm36.5354 in | N/A 1060.000 mm41.7323 in | N/A 90.000 mm3.5433 in | N/A 76.000 mm2.9921 in | N/A 92.000 mm3.6220 in | N/A 2850000 N641000 lbf | N/A 9330000 N2100000 lbf |
N/A
|
| JL286948H - JL286910 | N/A L286900 | N/A 928.000 mm36.5354 in | N/A 1060.000 mm41.7323 in | N/A 90.000 mm3.5433 in | N/A 76.000 mm2.9921 in | N/A 92.000 mm3.6220 in | N/A 2660000 N599000 lbf | N/A 8460000 N1900000 lbf |
N/A
|
| JL286949 - JL286910 | N/A L286900 | N/A 930.000 mm36.6142 in | N/A 1060.000 mm41.7323 in | N/A 90.000 mm3.5433 in | N/A 76.000 mm2.9921 in | N/A 92.000 mm3.6220 in | N/A 2850000 N641000 lbf | N/A 9330000 N2100000 lbf |
N/A
|
| JL286949H - JL286910 | N/A L286900 | N/A 930.000 mm36.6142 in | N/A 1060.000 mm41.7323 in | N/A 90.000 mm3.5433 in | N/A 76.000 mm2.9921 in | N/A 92.000 mm3.6220 in | N/A 2660000 N599000 lbf | N/A 8460000 N1900000 lbf |
N/A
|
| 30208 | N/A 30208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 16 mm0.6299 in | N/A 19.75 mm0.7776 in | N/A 70900 N15900 lbf | N/A 74700 N16800 lbf |
N/A
|
| 30232 | N/A 30232 | N/A 160 mm6.2992 in | N/A 290 mm11.4173 in | N/A 48 mm1.8898 in | N/A 40 mm1.5748 in | N/A 52 mm2.0472 in | N/A 657000 N148000 lbf | N/A 868000 N195000 lbf |
N/A
|
| 30234 | N/A 30234 | N/A 170 mm6.6929 in | N/A 310 mm12.2047 in | N/A 52 mm2.0472 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 780000 N175000 lbf | N/A 1000000 N225000 lbf |
N/A
|
| 30236 | N/A 30236 | N/A 180 mm7.0866 in | N/A 320 mm12.5984 in | N/A 52 mm2.0472 in | N/A 43 mm1.6929 in | N/A 57.000 mm2.2441 in | N/A 690000 N155000 lbf | N/A 1050000 N235000 lbf |
N/A
|
| 30238 | N/A 30238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 55 mm2.1654 in | N/A 46 mm1.811 in | N/A 60.000 mm2.3622 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A
|
| 30244 | N/A 30244 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 65 mm2.5591 in | N/A 54 mm2.126 in | N/A 72.000 mm2.8346 in | N/A 1260000 N283000 lbf | N/A 1560000 N350000 lbf |
N/A
|
| 30318 | N/A 30318 | N/A 90 mm3.5433 in | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 36 mm1.4173 in | N/A 46.5 mm1.8307 in | N/A 406000 N91300 lbf | N/A 429000 N96500 lbf |
N/A
|
| 30319 | N/A 30319 | N/A 95 mm3.7402 in | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 38 mm1.4961 in | N/A 49.5 mm1.9488 in | N/A 404000 N90800 lbf | N/A 492000 N111000 lbf |
N/A
|
| 30320 | N/A 30320 | N/A 100 mm3.937 in | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 39 mm1.5354 in | N/A 51.5 mm2.0276 in | N/A 486000 N109000 lbf | N/A 579000 N130000 lbf |
N/A
|
| 30322 | N/A 30322 | N/A 110 mm4.3307 in | N/A 240 mm9.4488 in | N/A 50 mm1.9685 in | N/A 42 mm1.6535 in | N/A 54.5 mm2.1457 in | N/A 576000 N130000 lbf | N/A 732000 N165000 lbf |
N/A
|
| 31316 | N/A 31316 | N/A 80 mm3.1496 in | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 27 mm1.063 in | N/A 42.5 mm1.6732 in | N/A 321000 N72100 lbf | N/A 312000 N70100 lbf |
N/A
|
| 31317 | N/A 31317 | N/A 85 mm3.3465 in | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 28 mm1.1024 in | N/A 44.5 mm1.752 in | N/A 308000 N69300 lbf | N/A 366000 N82300 lbf |
N/A
|
| 31320X | N/A 31320X | N/A 100 mm3.937 in | N/A 215 mm8.4646 in | N/A 51 mm2.0079 in | N/A 35 mm1.378 in | N/A 56.5 mm2.2244 in | N/A 441000 N99100 lbf | N/A 526000 N118000 lbf |
N/A
|
| 31324X | N/A 31324X | N/A 120 mm4.7244 in | N/A 260 mm10.2362 in | N/A 62 mm2.4409 in | N/A 42 mm1.6535 in | N/A 68 mm2.6772 in | N/A 642000 N144000 lbf | N/A 777000 N175000 lbf |
N/A
|
| 31328X | N/A 31328X | N/A 140 mm5.5118 in | N/A 300 mm11.811 in | N/A 70 mm2.7559 in | N/A 47 mm1.8504 in | N/A 77 mm3.0315 in | N/A 900000 N202000 lbf | N/A 1020000 N230000 lbf |
N/A
|
| 32052X | N/A 32052X | N/A 260 mm10.2362 in | N/A 400 mm15.748 in | N/A 87 mm3.4252 in | N/A 65 mm2.5591 in | N/A 87.000 mm3.4252 in | N/A 1520000 N341000 lbf | N/A 2440000 N548000 lbf |
N/A
|
| 32056X | N/A 32056X | N/A 280 mm11.0236 in | N/A 420 mm16.5354 in | N/A 87 mm3.4252 in | N/A 65 mm2.5591 in | N/A 87.000 mm3.4252 in | N/A 1380000 N309000 lbf | N/A 2620000 N590000 lbf |
N/A
|
| 32060X | N/A 32060X | N/A 300 mm11.811 in | N/A 460 mm18.1102 in | N/A 100 mm3.937 in | N/A 74 mm2.9134 in | N/A 100.000 mm3.9370 in | N/A 1730000 N389000 lbf | N/A 3170000 N712000 lbf |
N/A
|
| 32228 | N/A 32228 | N/A 140 mm5.5118 in | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 58 mm2.2835 in | N/A 71.75 mm2.8248 in | N/A 748000 N168000 lbf | N/A 1070000 N241000 lbf |
N/A
|
| 32234 | N/A 32234 | N/A 170 mm6.6929 in | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1110000 N250000 lbf | N/A 1750000 N394000 lbf |
N/A
|
| 32236 | N/A 32236 | N/A 180 mm7.0866 in | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1140000 N255000 lbf | N/A 1900000 N427000 lbf |
N/A
|
| 32238 | N/A 32238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 75 mm2.9528 in | N/A 97.000 mm3.8189 in | N/A 1700000 N383000 lbf | N/A 2210000 N496000 lbf |
N/A
|
| 32240 | N/A 32240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 82 mm3.2283 in | N/A 104.000 mm4.0945 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A
|
| 32244 | N/A 32244 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 108 mm4.252 in | N/A 90 mm3.5433 in | N/A 114.000 mm4.4882 in | N/A 2120000 N476000 lbf | N/A 3010000 N677000 lbf |
N/A
|
| 32248 | N/A 32248 | N/A 240 mm9.4488 in | N/A 440 mm17.3228 in | N/A 120 mm4.7244 in | N/A 100 mm3.937 in | N/A 127 mm5.0000 in | N/A 2180000 N491000 lbf | N/A 3680000 N828000 lbf |
N/A
|
| 32252 | N/A 32252 | N/A 260 mm10.2362 in | N/A 480 mm18.8976 in | N/A 130 mm5.1181 in | N/A 106 mm4.1732 in | N/A 137 mm5.3937 in | N/A 2860000 N642000 lbf | N/A 4140000 N930000 lbf |
N/A
|
| 32260 | N/A 32260 | N/A 300 mm11.811 in | N/A 540 mm21.2598 in | N/A 140 mm5.5118 in | N/A 115 mm4.5276 in | N/A 149 mm5.8661 in | N/A 3090000 N695000 lbf | N/A 5310000 N1190000 lbf |
N/A
|
| 32314 | N/A 32314 | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 42 mm1.6535 in | N/A 54 mm2.126 in | N/A 434000 N97500 lbf | N/A 448000 N101000 lbf |
N/A
|
| 32319 | N/A 32319 | N/A 95 mm3.7402 in | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 55 mm2.1654 in | N/A 71.5 mm2.815 in | N/A 626000 N141000 lbf | N/A 714000 N161000 lbf |
N/A
|
| 32322 | N/A 32322 | N/A 110 mm4.3307 in | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 65 mm2.5591 in | N/A 84.5 mm3.3268 in | N/A 760000 N171000 lbf | N/A 1020000 N229000 lbf |
N/A
|
| 32326 | N/A 32326 | N/A 130 mm5.1181 in | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 78 mm3.0709 in | N/A 98.75 mm3.8878 in | N/A 1120000 N252000 lbf | N/A 1460000 N329000 lbf |
N/A
|
| 32938 | N/A 32938 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 45 mm1.7717 in | N/A 34 mm1.3386 in | N/A 45 mm1.7717 in | N/A 398000 N89500 lbf | N/A 833000 N187000 lbf |
N/A
|
| 32948 | N/A 32948 | N/A 240 mm9.4488 in | N/A 320 mm12.5984 in | N/A 51 mm2.0079 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 571000 N128000 lbf | N/A 1150000 N258000 lbf |
N/A
|
| 32952 | N/A 32952 | N/A 260 mm10.2362 in | N/A 360 mm14.1732 in | N/A 63.5 mm2.5 in | N/A 48 mm1.8898 in | N/A 63.500 mm2.5000 in | N/A 829000 N186000 lbf | N/A 1690000 N379000 lbf |
N/A
|
| 32960 | N/A 32960 | N/A 300 mm11.811 in | N/A 420 mm16.5354 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 1180000 N265000 lbf | N/A 2430000 N547000 lbf |
N/A
|
| 33016 | N/A 33016 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 36 mm1.4173 in | N/A 29.5 mm1.1614 in | N/A 36 mm1.4173 in | N/A 210000 N47100 lbf | N/A 315000 N70900 lbf |
N/A
|
| 33030 | N/A 33030 | N/A 150 mm5.9055 in | N/A 225 mm8.8583 in | N/A 59 mm2.3228 in | N/A 46 mm1.811 in | N/A 59 mm2.3228 in | N/A 561000 N126000 lbf | N/A 949000 N213000 lbf |
N/A
|
| 33122 | N/A 33122 | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 43 mm1.6929 in | N/A 56 mm2.2047 in | N/A 412000 N92700 lbf | N/A 635000 N143000 lbf |
N/A
|
| 33220 | N/A 33220 | N/A 100 mm3.937 in | N/A 180 mm7.0866 in | N/A 63 mm2.4803 in | N/A 48 mm1.8898 in | N/A 63 mm2.4803 in | N/A 488000 N110000 lbf | N/A 679000 N153000 lbf |
N/A
|
| LM377449H - LM377410 | N/A | N/A 558.8 mm22 in | N/A 736.600 mm29.0000 in | N/A 93 mm3.6614 in | N/A 80.963 mm3.1875 in | N/A 104.775 mm4.125 in | N/A | N/A |
N/A
|