Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA72212 - 72488D | N/A 2 1/8 in53.975 mm | N/A 4-7/8 in123.825 mm | N/A 3.0625 in77.788 mm | N/A 2.1875 in55.563 mm | N/A 64600 lbf287000 N |
N/A
|
| NA385 - 384CD | N/A 2.1654 in55.001 mm | N/A 3.937 in100 mm | N/A 2.0625 in52.388 mm | N/A 1.6875 in42.863 mm | N/A 42200 lbf188000 N |
N/A
|
| NA397 - 394D | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 2.0625 in52.388 mm | N/A 1.8125 in46.038 mm | N/A 38700 lbf172000 N |
N/A
|
| NA476 - 472D | N/A 2.3622 in60 mm | N/A 4.7244 in120 mm | N/A 2.5626 in65.090 mm | N/A 2.1250 in53.975 mm | N/A 56100 lbf250000 N |
N/A
|
| NA558 - 552D | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 3.125 in79.375 mm | N/A 2.5 in63.5 mm | N/A 74700 lbf332000 N |
N/A
|
| NA78250 - 78549D | N/A 2 1/2 in63.500 mm | N/A 5.5 in139.7 mm | N/A 3.0625 in77.788 mm | N/A 2.0395 in51.803 mm | N/A 79300 lbf353000 N |
N/A
|
| NA569 - 563D | N/A 2.6250 in66.675 mm | N/A 5 in127 mm | N/A 3.1875 in80.962 mm | N/A 2.5625 in65.088 mm | N/A 76900 lbf342000 N |
N/A
|
| NA482 - 472D | N/A 2 3/4 in69.850 mm | N/A 4.7244 in120 mm | N/A 2.5626 in65.090 mm | N/A 2.1250 in53.975 mm | N/A 56100 lbf250000 N |
N/A
|
| NA643 - 632D | N/A 2 3/4 in69.850 mm | N/A 5.3750 in136.525 mm | N/A 3.75 in95.25 mm | N/A 3 in76.2 mm | N/A 91200 lbf406000 N |
N/A
|
| NA484 - 472D | N/A 2.7559 in70 mm | N/A 4.7244 in120 mm | N/A 2.5626 in65.090 mm | N/A 2.1250 in53.975 mm | N/A 56100 lbf250000 N |
N/A
|
| NA567 - 563D | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 3.1875 in80.962 mm | N/A 2.5625 in65.088 mm | N/A 76900 lbf342000 N |
N/A
|
| NA495A - 493D | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.75 in69.85 mm | N/A 2.1250 in53.975 mm | N/A 60500 lbf269000 N |
N/A
|
| NA659 - 654D | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3.75 in95.25 mm | N/A 3 in76.2 mm | N/A 96700 lbf430000 N |
N/A
|
| NA9378 - 9320D | N/A 3 in76.2 mm | N/A 7 in177.8 mm | N/A 4.3125 in109.538 mm | N/A 2.9375 in74.613 mm | N/A 142000 lbf632000 N |
N/A
|
| NA580 - 572D | N/A 3 1/4 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 3.25 in82.55 mm | N/A 2.6250 in66.675 mm | N/A 80900 lbf360000 N |
N/A
|
| NA749 - 742D | N/A 3 1/4 in82.550 mm | N/A 6-1/8 in155.575 mm | N/A 4 in101.6 mm | N/A 3.3750 in85.725 mm | N/A 147000 lbf656000 N |
N/A
|
| NA842 - 834D | N/A 3 1/4 in82.550 mm | N/A 6.75 in171.450 mm | N/A 4.9375 in125.412 mm | N/A 3.9375 in100.013 mm | N/A 160000 lbf712000 N |
N/A
|
| NA593 - 592D | N/A 3 1/2 in88.900 mm | N/A 6 in152.4 mm | N/A 3.25 in82.55 mm | N/A 2.5 in63.5 mm | N/A 84600 lbf376000 N |
N/A
|
| NA759 - 752D | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 4.125 in104.775 mm | N/A 3.3750 in85.725 mm | N/A 128000 lbf570000 N |
N/A
|
| NA98350 - 98789D | N/A 3 1/2 in88.900 mm | N/A 7.875 in200.025 mm | N/A 4.5625 in115.888 mm | N/A 3.1581 in80.216 mm | N/A 159000 lbf708000 N |
N/A
|
| NA52375 - 52637D | N/A 3 3/4 in95.250 mm | N/A 6-3/8 in161.925 mm | N/A 3.2499 in82.547 mm | N/A 2.4375 in61.913 mm | N/A 87500 lbf389000 N |
N/A
|
| NA776 - 774CD | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 4.125 in104.775 mm | N/A 3.3750 in85.725 mm | N/A 135000 lbf603000 N |
N/A
|
| NA691A - 672D | N/A 3.937 in100 mm | N/A 6.625 in168.275 mm | N/A 3.625 in92.075 mm | N/A 2.75 in69.85 mm | N/A 104000 lbf461000 N |
N/A
|
| NA691 - 672D | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 3.625 in92.075 mm | N/A 2.75 in69.85 mm | N/A 104000 lbf461000 N |
N/A
|
| NA780 - 773D | N/A 4 in101.600 mm | N/A 7.0866 in180 mm | N/A 4.125 in104.775 mm | N/A 3.3750 in85.725 mm | N/A 135000 lbf603000 N |
N/A
|