COMPANY HEADER
Print Back
timken-TNA-top-angle-view
Unit of Measure
1 2 3 4 5 

Part Number

d - Bore

D - Cup Outer Diameter

T - Bearing Width across Cones

C - Double Cup Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

NA72212 - 72488D N/A 2 1/8 in N/A 4-7/8 in N/A 3.0625 in N/A 2.1875 in N/A 64600 lbf287000 N N/A CAD Icon (for items table)
NA385 - 384CD N/A 2.1654 in N/A 3.937 in N/A 2.0625 in N/A 1.6875 in N/A 42200 lbf188000 N N/A CAD Icon (for items table)
NA397 - 394D N/A 2.3622 in N/A 4.3307 in N/A 2.0625 in N/A 1.8125 in N/A 38700 lbf172000 N N/A CAD Icon (for items table)
NA476 - 472D N/A 2.3622 in N/A 4.7244 in N/A 2.5626 in N/A 2.1250 in N/A 56100 lbf250000 N N/A CAD Icon (for items table)
NA558 - 552D N/A 2 3/8 in N/A 4-7/8 in N/A 3.125 in N/A 2.5 in N/A 74700 lbf332000 N N/A CAD Icon (for items table)
NA78250 - 78549D N/A 2 1/2 in N/A 5.5 in N/A 3.0625 in N/A 2.0395 in N/A 79300 lbf353000 N N/A CAD Icon (for items table)
NA569 - 563D N/A 2.6250 in N/A 5 in N/A 3.1875 in N/A 2.5625 in N/A 76900 lbf342000 N N/A CAD Icon (for items table)
NA482 - 472D N/A 2 3/4 in N/A 4.7244 in N/A 2.5626 in N/A 2.1250 in N/A 56100 lbf250000 N N/A CAD Icon (for items table)
NA643 - 632D N/A 2 3/4 in N/A 5.3750 in N/A 3.75 in N/A 3 in N/A 91200 lbf406000 N N/A CAD Icon (for items table)
NA484 - 472D N/A 2.7559 in N/A 4.7244 in N/A 2.5626 in N/A 2.1250 in N/A 56100 lbf250000 N N/A CAD Icon (for items table)
NA567 - 563D N/A 2.8750 in N/A 5 in N/A 3.1875 in N/A 2.5625 in N/A 76900 lbf342000 N N/A CAD Icon (for items table)
NA495A - 493D N/A 3 in N/A 5.3750 in N/A 2.75 in N/A 2.1250 in N/A 60500 lbf269000 N N/A CAD Icon (for items table)
NA659 - 654D N/A 3 in N/A 6 in N/A 3.75 in N/A 3 in N/A 96700 lbf430000 N N/A CAD Icon (for items table)
NA9378 - 9320D N/A 3 in N/A 7 in N/A 4.3125 in N/A 2.9375 in N/A 142000 lbf632000 N N/A CAD Icon (for items table)
NA580 - 572D N/A 3 1/4 in N/A 5.5115 in N/A 3.25 in N/A 2.6250 in N/A 80900 lbf360000 N N/A CAD Icon (for items table)
NA749 - 742D N/A 3 1/4 in N/A 6-1/8 in N/A 4 in N/A 3.3750 in N/A 147000 lbf656000 N N/A CAD Icon (for items table)
NA842 - 834D N/A 3 1/4 in N/A 6.75 in N/A 4.9375 in N/A 3.9375 in N/A 160000 lbf712000 N N/A CAD Icon (for items table)
NA593 - 592D N/A 3 1/2 in N/A 6 in N/A 3.25 in N/A 2.5 in N/A 84600 lbf376000 N N/A CAD Icon (for items table)
NA759 - 752D N/A 3 1/2 in N/A 6-3/8 in N/A 4.125 in N/A 3.3750 in N/A 128000 lbf570000 N N/A CAD Icon (for items table)
NA98350 - 98789D N/A 3 1/2 in N/A 7.875 in N/A 4.5625 in N/A 3.1581 in N/A 159000 lbf708000 N N/A CAD Icon (for items table)
NA52375 - 52637D N/A 3 3/4 in N/A 6-3/8 in N/A 3.2499 in N/A 2.4375 in N/A 87500 lbf389000 N N/A CAD Icon (for items table)
NA776 - 774CD N/A 3 3/4 in N/A 7-1/8 in N/A 4.125 in N/A 3.3750 in N/A 135000 lbf603000 N N/A CAD Icon (for items table)
NA691A - 672D N/A 3.937 in N/A 6.625 in N/A 3.625 in N/A 2.75 in N/A 104000 lbf461000 N N/A CAD Icon (for items table)
NA691 - 672D N/A 4 in N/A 6.625 in N/A 3.625 in N/A 2.75 in N/A 104000 lbf461000 N N/A CAD Icon (for items table)
NA780 - 773D N/A 4 in N/A 7.0866 in N/A 4.125 in N/A 3.3750 in N/A 135000 lbf603000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5