Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA05075 - 05185D | N/A 3/4 in | N/A 1.8504 in | N/A 1.25 in | N/A 0.9926 in | N/A 10500 lbf46500 N |
N/A
|
| NA17098 - 17245D | N/A 0.9835 in | N/A 2.4409 in | N/A 1.5625 in | N/A 1.4275 in | N/A 16900 lbf75300 N |
N/A
|
| NA41125 - 41294D | N/A 1 1/8 in | N/A 2-15/16 in | N/A 2.1876 in | N/A 1.6250 in | N/A 27300 lbf121000 N |
N/A
|
| NA26118 - 26284D | N/A 1.1806 in | N/A 2.8336 in | N/A 1.6835 in | N/A 1.4375 in | N/A 23000 lbf102000 N |
N/A
|
| NA08125 - 08231D | N/A 1 1/4 in | N/A 2.3125 in | N/A 1.2812 in | N/A 0.9688 in | N/A 12400 lbf55200 N |
N/A
|
| NA43131 - 43319D | N/A 1 5/16 in | N/A 3.1875 in | N/A 2.1875 in | N/A 1.5625 in | N/A 30400 lbf135000 N |
N/A
|
| NA14138 - 14276D | N/A 1 3/8 in | N/A 2.7170 in | N/A 1.8126 in | N/A 1.5000 in | N/A 21400 lbf95100 N |
N/A
|
| NA28138 - 28318D | N/A 1.3770 in | N/A 3.1510 in | N/A 1.8126 in | N/A 1.3750 in | N/A 24800 lbf111000 N |
N/A
|
| NA44143 - 44363D | N/A 1 7/16 in | N/A 3.6250 in | N/A 2.1875 in | N/A 1.5625 in | N/A 32900 lbf147000 N |
N/A
|
| NA13687 - 13621D | N/A 1 1/2 in | N/A 2.7170 in | N/A 1.8124 in | N/A 1.5000 in | N/A 22200 lbf98700 N |
N/A
|
| NA44156 - 44348D | N/A 1 9/16 in | N/A 3.4843 in | N/A 2.1875 in | N/A 1.5625 in | N/A 32900 lbf147000 N |
N/A
|
| NA44156 - 44363D | N/A 1 9/16 in | N/A 3.6250 in | N/A 2.1875 in | N/A 1.5625 in | N/A 32900 lbf147000 N |
N/A
|
| NA357 - 353D | N/A 1.5748 in | N/A 3.5480 in | N/A 2 in | N/A 1.7500 in | N/A 32000 lbf142000 N |
N/A
|
| NA44163 - 44363D | N/A 1 5/8 in | N/A 3.6250 in | N/A 2.1875 in | N/A 1.5625 in | N/A 39100 lbf174000 N |
N/A
|
| NA22171 - 22325D | N/A 1.7188 in | N/A 3.2500 in | N/A 1.75 in | N/A 1.3750 in | N/A 30300 lbf135000 N |
N/A
|
| NA18685 - 18620D | N/A 1 3/4 in | N/A 3.1250 in | N/A 1.6249 in | N/A 1.3125 in | N/A 20400 lbf90600 N |
N/A
|
| NA438 - 432D | N/A 1 3/4 in | N/A 3.7500 in | N/A 2.4376 in | N/A 2.0000 in | N/A 49700 lbf221000 N |
N/A
|
| NA53176 - 53376D | N/A 1 3/4 in | N/A 3.7500 in | N/A 2.5626 in | N/A 1.7500 in | N/A 39200 lbf174000 N |
N/A
|
| NA53176 - 53390D | N/A 1 3/4 in | N/A 3.8750 in | N/A 2.5626 in | N/A 1.7500 in | N/A 39200 lbf174000 N |
N/A
|
| NA366 - 363D | N/A 1.9685 in | N/A 3.5433 in | N/A 1.9689 in | N/A 1.6563 in | N/A 39900 lbf177000 N |
N/A
|
| NA3780 - 3729D | N/A 2 in | N/A 3.6718 in | N/A 2.5625 in | N/A 2.0625 in | N/A 47800 lbf213000 N |
N/A
|
| NA455 - 452D | N/A 2 in | N/A 4.25 in | N/A 2.5626 in | N/A 2.1250 in | N/A 53100 lbf236000 N |
N/A
|
| NA55200 - 55444D | N/A 2 in | N/A 4-7/16 in | N/A 2.5625 in | N/A 1.8125 in | N/A 41600 lbf185000 N |
N/A
|
| NA539 - 533D | N/A 2 1/8 in | N/A 4.375 in | N/A 3.125 in | N/A 2.5 in | N/A 67400 lbf300000 N |
N/A
|
| NA66212 - 66462D | N/A 2 1/8 in | N/A 4.625 in | N/A 2.875 in | N/A 2.1250 in | N/A 58300 lbf259000 N |
N/A
|