Part Number |
Bore (Outboard) |
Bore (Inboard) |
Cup Outside Diameter (Outboard) |
Cup Outside Diameter (Inboard) |
Total Width |
CAD |
|---|---|---|---|---|---|---|
| SET2311 | N/A 2.276 in | N/A 2.283 in | N/A 4.331 in | N/A 4.331 in | N/A 4.528 in | N/A |
| SET2312 | N/A 2.677 in | N/A 2.685 in | N/A 4.921 in | N/A 4.921 in | N/A 4.528 in |
N/A
|
| SET2346 | N/A 2.748 in | N/A 2.756 in | N/A 4.921 in | N/A 4.921 in | N/A 4.488 in |
N/A
|
| SET2351 | N/A 2.748 in | N/A 2.756 in | N/A 4.713 in | N/A 4.909 in | N/A 4.335 in |
N/A
|
| SET2370 | N/A 3.465 in | N/A 3.465 in | N/A 5.433 in | N/A 5.433 in | N/A 4.724 in | N/A |
| SET2314 | N/A 3.693 in | N/A 3.701 in | N/A 5.827 in | N/A 5.827 in | N/A 5.315 in |
N/A
|
| SET2352 | N/A 3.929 in | N/A 3.937 in | N/A 5.827 in | N/A 5.827 in | N/A 5.315 in |
N/A
|
| SET2371 | N/A 3.937 in | N/A 3.937 in | N/A 5.827 in | N/A 5.827 in | N/A 5.551 in |
N/A
|
| SET2335 | N/A 4.134 in | N/A 4.134 in | N/A 6.299 in | N/A 6.299 in | N/A 5.512 in |
N/A
|