Print Back
  • Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
  • Simple and economical design with easy installation.
  • Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
Thrust Cylindrical Bearing TP_2D
Unit of Measure
1 2 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

T1 - Bearing Width

d1 - Large Bore I.D.

D1 - Small Diameter O.D.

Static Load Rating

Dynamic Load Rating

Limiting Speed

CAD

20TP103 N/A 50.80 mm N/A 152.4 mm6 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 52.39 mm2.062 in N/A 150.81 mm5.938 in N/A 1400000 N315400 lbf N/A 400000 N84300 lbf N/A 1900 rpm N/A CAD Icon (for items table)
20TP104 N/A 50.80 mm N/A 177.8 mm7 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 52.39 mm2.062 in N/A 176.21 mm6.938 in N/A 1700000 N384200 lbf N/A 400000 N95700 lbf N/A 1630 rpm N/A CAD Icon (for items table)
30TP106 N/A 76.2 mm N/A 152.4 mm6 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 150.81 mm5.938 in N/A 1200000 N279500 lbf N/A 300000 N74200 lbf N/A 1900 rpm N/A CAD Icon (for items table)
30TP107 N/A 76.2 mm N/A 177.8 mm7 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 176.21 mm6.938 in N/A 1800000 N401500 lbf N/A 400000 N96100 lbf N/A 1630 rpm N/A CAD Icon (for items table)
30TP108 N/A 76.2 mm N/A 203.2 mm8 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 201.61 mm7.938 in N/A 2300000 N523800 lbf N/A 500000 N115500 lbf N/A 1420 rpm N/A CAD Icon (for items table)
30TP109 N/A 76.2 mm N/A 228.600 mm9 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 227.01 mm8.938 in N/A 3100000 N698300 lbf N/A 600000 N141400 lbf N/A 1260 rpm N/A CAD Icon (for items table)
35TP113 N/A 88.900 mm N/A 132.558 mm5.2188 in N/A 25.4 mm1 in N/A 7.14 mm0.281 in N/A 90.49 mm3.562 in N/A 130.97 mm5.156 in N/A 700000 N146200 lbf N/A 200000 N37000 lbf N/A 2190 rpm N/A CAD Icon (for items table)
40TP114 N/A 101.600 mm N/A 177.8 mm7 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 176.21 mm6.938 in N/A 1700000 N372500 lbf N/A 400000 N97200 lbf N/A 1630 rpm N/A CAD Icon (for items table)
40TP115 N/A 101.600 mm N/A 203.2 mm8 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 201.61 mm7.938 in N/A 2300000 N515700 lbf N/A 500000 N122800 lbf N/A 1420 rpm N/A CAD Icon (for items table)
40TP116 N/A 101.600 mm N/A 228.600 mm9 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 227.01 mm8.938 in N/A 3000000 N683500 lbf N/A 700000 N150200 lbf N/A 1260 rpm N/A CAD Icon (for items table)
40TP117 N/A 101.600 mm N/A 254.000 mm10.00 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 252.41 mm9.938 in N/A 3700000 N827600 lbf N/A 800000 N171400 lbf N/A 1140 rpm N/A CAD Icon (for items table)
50TP119 N/A 127 mm N/A 203.2 mm8 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 128.59 mm5.062 in N/A 201.61 mm7.938 in N/A 2100000 N465800 lbf N/A 500000 N110700 lbf N/A 1420 rpm N/A CAD Icon (for items table)
50TP120 N/A 127 mm N/A 228.600 mm9 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 128.59 mm5.062 in N/A 227.01 mm8.938 in N/A 2900000 N645200 lbf N/A 600000 N140400 lbf N/A 1260 rpm N/A CAD Icon (for items table)
50TP121 N/A 127 mm N/A 254.000 mm10.00 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 252.41 mm9.938 in N/A 3700000 N835900 lbf N/A 800000 N184000 lbf N/A 1140 rpm N/A CAD Icon (for items table)
50TP122 N/A 127 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 277.81 mm10.938 in N/A 4800000 N1073500 lbf N/A 1000000 N220000 lbf N/A 1030 rpm N/A CAD Icon (for items table)
50TP123 N/A 127 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 303.21 mm11.938 in N/A 5600000 N1248900 lbf N/A 1100000 N244200 lbf N/A 950 rpm N/A CAD Icon (for items table)
60TP124 N/A 152.400 mm N/A 228.600 mm9 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 227.01 mm8.938 in N/A 2400000 N543800 lbf N/A 600000 N131100 lbf N/A 1260 rpm N/A CAD Icon (for items table)
60TP125 N/A 152.400 mm N/A 254.000 mm10.00 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 252.41 mm9.938 in N/A 3300000 N738800 lbf N/A 700000 N164000 lbf N/A 1140 rpm N/A CAD Icon (for items table)
60TP126 N/A 152.400 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 277.81 mm10.938 in N/A 4600000 N1032600 lbf N/A 900000 N209600 lbf N/A 1030 rpm N/A CAD Icon (for items table)
60TP127 N/A 152.400 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 303.31 mm11.938 in N/A 5600000 N1252500 lbf N/A 1100000 N240600 lbf N/A 950 rpm N/A CAD Icon (for items table)
S-4789-A N/A 174.625 mm N/A 279.400 mm11.0000 in N/A 69.85 mm2.75 in N/A 19.05 mm0.75 in N/A 174.63 mm6.875 in N/A 279.4 mm11 in N/A 1400000 N315400 lbf N/A 1156000 N260000 lbf N/A 1900 rpm N/A
70TP129 N/A 177.800 mm N/A 254.000 mm10.00 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 180.18 mm7.094 in N/A 251.62 mm9.906 in N/A 1700000 N384200 lbf N/A 600000 N141600 lbf N/A 1630 rpm N/A CAD Icon (for items table)
70TP130 N/A 177.800 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 180.18 mm7.094 in N/A 277.02 mm10.906 in N/A 1200000 N279500 lbf N/A 800000 N183200 lbf N/A 1900 rpm N/A CAD Icon (for items table)
70TP131 N/A 177.800 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 180.18 mm7.094 in N/A 302.42 mm11.906 in N/A 1800000 N401500 lbf N/A 1000000 N226200 lbf N/A 1630 rpm N/A CAD Icon (for items table)
70TP132 N/A 177.800 mm N/A 355.6 mm14 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 180.18 mm7.094 in N/A 353.22 mm13.906 in N/A 2300000 N523800 lbf N/A 1700000 N374300 lbf N/A 1420 rpm N/A CAD Icon (for items table)
80TP134 N/A 203.2 mm N/A 304.8 mm12 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 205.58 mm8.094 in N/A 302.42 mm11.906 in N/A 3100000 N698300 lbf N/A 1100000 N254000 lbf N/A 1260 rpm N/A CAD Icon (for items table)
80TP135 N/A 203.2 mm N/A 355.6 mm14 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 205.58 mm8.094 in N/A 353.22 mm13.906 in N/A 700000 N146200 lbf N/A 1500000 N346200 lbf N/A 2190 rpm N/A CAD Icon (for items table)
80TP136 N/A 203.2 mm N/A 406.400 mm16.0000 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 205.58 mm8.094 in N/A 404.02 mm15.906 in N/A 1700000 N372500 lbf N/A 1900000 N426700 lbf N/A 1630 rpm N/A CAD Icon (for items table)
90TP139 N/A 228.600 mm N/A 355.6 mm14 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 230.98 mm9.094 in N/A 353.22 mm13.906 in N/A 2300000 N515700 lbf N/A 1500000 N335900 lbf N/A 1420 rpm N/A CAD Icon (for items table)
90TP140 N/A 228.600 mm N/A 406.400 mm16.0000 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 230.98 mm9.094 in N/A 404.02 mm15.906 in N/A 3000000 N683500 lbf N/A 1900000 N425600 lbf N/A 1260 rpm N/A CAD Icon (for items table)
C-8360-A N/A 238.125 mm N/A 307.975 mm12.1250 in N/A 38.1 mm1.5 in N/A 11.11 mm0.438 in N/A 238.51 mm9.39 in N/A 306.39 mm12.063 in N/A 3700000 N827600 lbf N/A 440000 N99000 lbf N/A 1140 rpm N/A CAD Icon (for items table)
100TP143 N/A 254 mm N/A 406.400 mm16.0000 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 256.38 mm10.094 in N/A 404.02 mm15.906 in N/A 2100000 N465800 lbf N/A 1700000 N387800 lbf N/A 1420 rpm N/A CAD Icon (for items table)
100TP144 N/A 254 mm N/A 457.2 mm18 in N/A 95.25 mm3.7 in N/A 26.19 mm1.031 in N/A 256.38 mm10.094 in N/A 454.82 mm17.906 in N/A 2900000 N645200 lbf N/A 2500000 N559800 lbf N/A 1260 rpm N/A CAD Icon (for items table)
100TP145 N/A 254 mm N/A 508.000 mm20.0000 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 256.38 mm10.094 in N/A 505.62 mm19.906 in N/A 3700000 N835900 lbf N/A 3000000 N674900 lbf N/A 1140 rpm N/A CAD Icon (for items table)
F-2658-B N/A 280 mm N/A 375.4 mm14.7795 in N/A 53.01 mm2.087 in N/A 15.39 mm0.606 in N/A 283.01 mm11.142 in N/A 374.6 mm14.748 in N/A 4800000 N1073500 lbf N/A 953000 N214320 lbf N/A 1030 rpm N/A CAD Icon (for items table)
120TP151 N/A 304.8 mm N/A 457.2 mm18 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 307.18 mm12.094 in N/A 454.82 mm17.906 in N/A 5600000 N1248900 lbf N/A 2200000 N503600 lbf N/A 950 rpm N/A CAD Icon (for items table)
120TP152 N/A 304.8 mm N/A 508.000 mm20.0000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 307.18 mm12.094 in N/A 505.62 mm19.906 in N/A 2400000 N543800 lbf N/A 2800000 N626100 lbf N/A 1260 rpm N/A CAD Icon (for items table)
120TP153 N/A 304.8 mm N/A 609.600 mm24.0 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 307.18 mm12.094 in N/A 607.22 mm23.906 in N/A 3300000 N738800 lbf N/A 4000000 N901500 lbf N/A 1140 rpm N/A CAD Icon (for items table)
S-4790-A N/A 330.200 mm N/A 495.300 mm19.5000 in N/A 88.9 mm3.5 in N/A 24.51 mm0.965 in N/A 330.2 mm13 in N/A 495.3 mm19.5 in N/A 4600000 N1032600 lbf N/A 2575000 N579000 lbf N/A 1030 rpm N/A
140TP158 N/A 355.6 mm N/A 508.000 mm20.0000 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 358.78 mm14.125 in N/A 504.82 mm19.875 in N/A 5600000 N1252500 lbf N/A 2400000 N546300 lbf N/A 950 rpm N/A CAD Icon (for items table)
140TP159 N/A 355.6 mm N/A 558.800 mm22.0000 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 358.78 mm14.125 in N/A 555.62 mm21.875 in N/A 3051000 N686000 lbf N/A 3000000 N677200 lbf N/A 1030 rpm N/A CAD Icon (for items table)
140TP160 N/A 355.6 mm N/A 609.600 mm24.0 in N/A 95.25 mm3.75 in N/A 26.19 mm1.031 in N/A 358.78 mm14.125 in N/A 606.4 mm23.875 in N/A 2800000 N625400 lbf N/A 3600000 N816500 lbf N/A 1140 rpm N/A CAD Icon (for items table)
160TP164 N/A 406.400 mm N/A 558.800 mm22.0000 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 409.6 mm16.125 in N/A 555.6 mm21.875 in N/A 3900000 N886500 lbf N/A 2700000 N616900 lbf N/A 1030 rpm N/A CAD Icon (for items table)
160TP165 N/A 406.400 mm N/A 609.600 mm24.0 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 409.6 mm16.125 in N/A 606.4 mm23.875 in N/A 5200000 N1180100 lbf N/A 3400000 N771600 lbf N/A 950 rpm N/A CAD Icon (for items table)
160TP166 N/A 406.400 mm N/A 660.400 mm26.0 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 409.6 mm16.125 in N/A 657.2 mm25.875 in N/A 7500000 N1692700 lbf N/A 4100000 N922000 lbf N/A 810 rpm N/A CAD Icon (for items table)
S-4750-A N/A 431.800 mm N/A 571.500 mm22.5000 in N/A 88.9 mm3.5 in N/A 24.51 mm0.965 in N/A 431.8 mm17 in N/A 571.5 mm22.5 in N/A 4500000 N1016000 lbf N/A 2509000 N564000 lbf N/A 950 rpm N/A
E-2192-A N/A 431.800 mm N/A 609.600 mm24.0 in N/A 101.6 mm4 in N/A 25.4 mm1 in N/A 432.44 mm17.025 in N/A 609.47 mm23.995 in N/A 6900000 N1558900 lbf N/A 3363000 N756000 lbf N/A 810 rpm N/A
E-2191-A N/A 457.200 mm N/A 660.400 mm26.0 in N/A 101.6 mm4 in N/A 25.4 mm1 in N/A 457.33 mm18.005 in N/A 660.27 mm25.995 in N/A 9300000 N2091300 lbf N/A 3580000 N805000 lbf N/A 710 rpm N/A CAD Icon (for items table)
180TP168 N/A 457.200 mm N/A 660.400 mm26.0 in N/A 127 mm5 in N/A 34.92 mm1.375 in N/A 460.4 mm18.125 in N/A 657.2 mm25.875 in N/A 6800000 N1524300 lbf N/A 3900000 N879900 lbf N/A 810 rpm N/A CAD Icon (for items table)
180TP169 N/A 457.200 mm N/A 711.2 mm28.0 in N/A 127 mm5 in N/A 34.92 mm1.375 in N/A 460.4 mm18.125 in N/A 708 mm27.875 in N/A 9400000 N2115800 lbf N/A 4600000 N1040500 lbf N/A 710 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2