COMPANY HEADER
Print Back
  • Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
  • Simple and economical design with easy installation.
  • Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
Thrust Cylindrical Bearing TP_2D
Unit of Measure
1 2 3 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

T1 - Bearing Width

d1 - Large Bore I.D.

D1 - Small Diameter O.D.

Static Load Rating

Dynamic Load Rating

Limiting Speed

CAD

20TP103 N/A N/A 6 in N/A 1.375 in N/A 0.375 in N/A 2.062 in N/A 5.938 in N/A 1400000 N315400 lbf N/A 400000 N84300 lbf N/A 1900 rpm N/A CAD Icon (for items table)
20TP104 N/A N/A 7 in N/A 1.375 in N/A 0.375 in N/A 2.062 in N/A 6.938 in N/A 1700000 N384200 lbf N/A 400000 N95700 lbf N/A 1630 rpm N/A CAD Icon (for items table)
30TP106 N/A N/A 6 in N/A 1.375 in N/A 0.375 in N/A 3.062 in N/A 5.938 in N/A 1200000 N279500 lbf N/A 300000 N74200 lbf N/A 1900 rpm N/A CAD Icon (for items table)
30TP107 N/A N/A 7 in N/A 1.375 in N/A 0.375 in N/A 3.062 in N/A 6.938 in N/A 1800000 N401500 lbf N/A 400000 N96100 lbf N/A 1630 rpm N/A CAD Icon (for items table)
30TP108 N/A N/A 8 in N/A 1.375 in N/A 0.375 in N/A 3.062 in N/A 7.938 in N/A 2300000 N523800 lbf N/A 500000 N115500 lbf N/A 1420 rpm N/A CAD Icon (for items table)
30TP109 N/A N/A 9 in N/A 1.375 in N/A 0.375 in N/A 3.062 in N/A 8.938 in N/A 3100000 N698300 lbf N/A 600000 N141400 lbf N/A 1260 rpm N/A CAD Icon (for items table)
35TP113 N/A N/A 5.2188 in N/A 1 in N/A 0.281 in N/A 3.562 in N/A 5.156 in N/A 700000 N146200 lbf N/A 200000 N37000 lbf N/A 2190 rpm N/A CAD Icon (for items table)
40TP114 N/A N/A 7 in N/A 1.75 in N/A 0.5 in N/A 4.062 in N/A 6.938 in N/A 1700000 N372500 lbf N/A 400000 N97200 lbf N/A 1630 rpm N/A CAD Icon (for items table)
40TP115 N/A N/A 8 in N/A 1.75 in N/A 0.5 in N/A 4.062 in N/A 7.938 in N/A 2300000 N515700 lbf N/A 500000 N122800 lbf N/A 1420 rpm N/A CAD Icon (for items table)
40TP116 N/A N/A 9 in N/A 1.75 in N/A 0.5 in N/A 4.062 in N/A 8.938 in N/A 3000000 N683500 lbf N/A 700000 N150200 lbf N/A 1260 rpm N/A CAD Icon (for items table)
40TP117 N/A N/A 10.00 in N/A 1.75 in N/A 0.5 in N/A 4.062 in N/A 9.938 in N/A 3700000 N827600 lbf N/A 800000 N171400 lbf N/A 1140 rpm N/A CAD Icon (for items table)
50TP119 N/A N/A 8 in N/A 1.75 in N/A 0.5 in N/A 5.062 in N/A 7.938 in N/A 2100000 N465800 lbf N/A 500000 N110700 lbf N/A 1420 rpm N/A CAD Icon (for items table)
50TP120 N/A N/A 9 in N/A 1.75 in N/A 0.5 in N/A 5.062 in N/A 8.938 in N/A 2900000 N645200 lbf N/A 600000 N140400 lbf N/A 1260 rpm N/A CAD Icon (for items table)
50TP121 N/A N/A 10.00 in N/A 2 in N/A 0.562 in N/A 5.062 in N/A 9.938 in N/A 3700000 N835900 lbf N/A 800000 N184000 lbf N/A 1140 rpm N/A CAD Icon (for items table)
50TP122 N/A N/A 11.0000 in N/A 2 in N/A 0.562 in N/A 5.062 in N/A 10.938 in N/A 4800000 N1073500 lbf N/A 1000000 N220000 lbf N/A 1030 rpm N/A CAD Icon (for items table)
50TP123 N/A N/A 12 in N/A 2 in N/A 0.562 in N/A 5.062 in N/A 11.938 in N/A 5600000 N1248900 lbf N/A 1100000 N244200 lbf N/A 950 rpm N/A CAD Icon (for items table)
60TP124 N/A N/A 9 in N/A 2 in N/A 0.562 in N/A 6.062 in N/A 8.938 in N/A 2400000 N543800 lbf N/A 600000 N131100 lbf N/A 1260 rpm N/A CAD Icon (for items table)
60TP125 N/A N/A 10.00 in N/A 2 in N/A 0.562 in N/A 6.062 in N/A 9.938 in N/A 3300000 N738800 lbf N/A 700000 N164000 lbf N/A 1140 rpm N/A CAD Icon (for items table)
60TP126 N/A N/A 11.0000 in N/A 2 in N/A 0.562 in N/A 6.062 in N/A 10.938 in N/A 4600000 N1032600 lbf N/A 900000 N209600 lbf N/A 1030 rpm N/A CAD Icon (for items table)
60TP127 N/A N/A 12 in N/A 2 in N/A 0.562 in N/A 6.062 in N/A 11.938 in N/A 5600000 N1252500 lbf N/A 1100000 N240600 lbf N/A 950 rpm N/A CAD Icon (for items table)
S-4789-A N/A N/A 11.0000 in N/A 2.75 in N/A 0.75 in N/A 6.875 in N/A 11 in N/A 1400000 N315400 lbf N/A 1156000 N260000 lbf N/A 1900 rpm N/A
70TP129 N/A N/A 10.00 in N/A 2 in N/A 0.562 in N/A 7.094 in N/A 9.906 in N/A 1700000 N384200 lbf N/A 600000 N141600 lbf N/A 1630 rpm N/A CAD Icon (for items table)
70TP130 N/A N/A 11.0000 in N/A 2 in N/A 0.562 in N/A 7.094 in N/A 10.906 in N/A 1200000 N279500 lbf N/A 800000 N183200 lbf N/A 1900 rpm N/A CAD Icon (for items table)
70TP131 N/A N/A 12 in N/A 2 in N/A 0.562 in N/A 7.094 in N/A 11.906 in N/A 1800000 N401500 lbf N/A 1000000 N226200 lbf N/A 1630 rpm N/A CAD Icon (for items table)
70TP132 N/A N/A 14 in N/A 3 in N/A 0.812 in N/A 7.094 in N/A 13.906 in N/A 2300000 N523800 lbf N/A 1700000 N374300 lbf N/A 1420 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3