COMPANY HEADER
Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29334EJN1 N/A N/A 11.024 in N/A 2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
29434EJ N/A N/A 13.386 in N/A 4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A CAD Icon (for items table)
29434EJN1 N/A N/A 13.386 in N/A 4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A CAD Icon (for items table)
29336EJ N/A N/A 11.811 in N/A 2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
29336EJN1 N/A N/A 11.811 in N/A 2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
29436EJ N/A N/A 14.173 in N/A 4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A CAD Icon (for items table)
29436EJN1 N/A N/A 14.173 in N/A 4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A CAD Icon (for items table)
29338EJ N/A N/A 12.598 in N/A 3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A CAD Icon (for items table)
29338EJN1 N/A N/A 12.598 in N/A 3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A CAD Icon (for items table)
29438EJ N/A N/A 14.961 in N/A 4.528 in N/A 7910000 N1780000 lbf N/A 3040000 N683000 lbf N/A 930 rpm N/A CAD Icon (for items table)
29340EJ N/A N/A 13.386 in N/A 3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A CAD Icon (for items table)
29340EJN1 N/A N/A 13.386 in N/A 3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A CAD Icon (for items table)
29440EJ N/A N/A 15.748 in N/A 4.803 in N/A 8470000 N1900000 lbf N/A 3210000 N723000 lbf N/A 900 rpm N/A CAD Icon (for items table)
29344EJ N/A N/A 14.172 in N/A 3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A CAD Icon (for items table)
29344EJN1 N/A N/A 14.172 in N/A 3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A CAD Icon (for items table)
29444EJ N/A N/A 16.535 in N/A 4.803 in N/A 9090000 N2040000 lbf N/A 3350000 N754000 lbf N/A 830 rpm N/A CAD Icon (for items table)
29348EJ N/A N/A 14.961 in N/A 3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A CAD Icon (for items table)
29348EJN1 N/A N/A 14.961 in N/A 3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A CAD Icon (for items table)
29448EJ N/A N/A 17.323 in N/A 4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A CAD Icon (for items table)
29448EJN1 N/A N/A 17.323 in N/A 4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A CAD Icon (for items table)
29352EJ N/A N/A 16.535 in N/A 3.74 in N/A 8100000 N1820000 lbf N/A 2580000 N579000 lbf N/A 790 rpm N/A CAD Icon (for items table)
29452EJ N/A N/A 18.898 in N/A 5.197 in N/A 11900000 N2680000 lbf N/A 4160000 N935000 lbf N/A 690 rpm N/A CAD Icon (for items table)
29356EJ N/A N/A 17.323 in N/A 3.742 in N/A 8500000 N1910000 lbf N/A 2580000 N580000 lbf N/A 740 rpm N/A CAD Icon (for items table)
29456EJ N/A N/A 20.472 in N/A 5.715 in N/A 1430000 N3220000 lbf N/A 4920000 N1110000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
29360EJ N/A N/A 18.898 in N/A 4.293 in N/A 9900000 N2230000 lbf N/A 3150000 N709000 lbf N/A 690 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5