COMPANY HEADER
Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29488EMW50B N/A N/A 30.709 in N/A 8.11 in N/A 29600000 N6650000 lbf N/A 9050000 N2030000 lbf N/A N/A CAD Icon (for items table)
29392EM N/A N/A 27.953 in N/A 5.906 in N/A 20200000 N4540000 lbf N/A 4820000 N1080000 lbf N/A 450 rpm N/A CAD Icon (for items table)
29492EM N/A N/A 31.496 in N/A 8.11 in N/A 31700000 N7120000 lbf N/A 8120000 N1830000 lbf N/A 380 rpm N/A CAD Icon (for items table)
29296EM N/A N/A 25.591 in N/A 4.055 in N/A 11700000 N2630000 lbf N/A 2340000 N527000 lbf N/A N/A CAD Icon (for items table)
29396EM N/A N/A 28.74 in N/A 5.906 in N/A 20000000 N4500000 lbf N/A 4820000 N1080000 lbf N/A 440 rpm N/A CAD Icon (for items table)
29496EM N/A N/A 33.465 in N/A 8.819 in N/A 35800000 N8040000 lbf N/A 9320000 N2090000 lbf N/A 360 rpm N/A CAD Icon (for items table)
292/500EM N/A N/A 26.3780 in N/A 4.055 in N/A 12600000 N2840000 lbf N/A 2460000 N554000 lbf N/A N/A CAD Icon (for items table)
293/500EM N/A N/A 29.528 in N/A 5.906 in N/A 20500000 N4620000 lbf N/A 4840000 N1090000 lbf N/A 430 rpm N/A CAD Icon (for items table)
294/500EM N/A N/A 34.2520 in N/A 8.819 in N/A 42370000 N9525000 lbf N/A 10360000 N2328000 lbf N/A 320 rpm N/A CAD Icon (for items table)
292/530EM N/A N/A 27.953 in N/A 4.291 in N/A 14900000 N3350000 lbf N/A 3070000 N689000 lbf N/A N/A CAD Icon (for items table)
293/530EM N/A N/A 31.496 in N/A 6.299 in N/A 24100000 N5410000 lbf N/A 5600000 N1260000 lbf N/A 390 rpm N/A CAD Icon (for items table)
294/530EM N/A N/A 36.221 in N/A 9.291 in N/A 47120000 N10593000 lbf N/A 11440000 N2572000 lbf N/A 300 rpm N/A CAD Icon (for items table)
293/560EM N/A N/A 33.465 in N/A 6.89 in N/A 26600000 N5990000 lbf N/A 6180000 N1390000 lbf N/A 370 rpm N/A CAD Icon (for items table)
294/560EM N/A N/A 38.583 in N/A 9.843 in N/A 54370000 N12222000 lbf N/A 13010000 N2926000 lbf N/A 280 rpm N/A CAD Icon (for items table)
292/600EM N/A N/A 31.496 in N/A 4.803 in N/A 21920000 N4927000 lbf N/A 4370000 N981600 lbf N/A 400 rpm N/A CAD Icon (for items table)
293/600EM N/A N/A 35.433 in N/A 7.095 in N/A 32700000 N7360000 lbf N/A 7380000 N1660000 lbf N/A 330 rpm N/A CAD Icon (for items table)
294/600EM N/A N/A 40.551 in N/A 10.158 in N/A 57530000 N12933000 lbf N/A 13840000 N3112000 lbf N/A 260 rpm N/A CAD Icon (for items table)
292/630EM N/A N/A 33.465 in N/A 5.197 in N/A 25800000 N5800000 lbf N/A 5040000 N1133000 lbf N/A 380 rpm N/A CAD Icon (for items table)
293/630EM N/A N/A 37.402 in N/A 7.48 in N/A 35300000 N7930000 lbf N/A 7920000 N1780000 lbf N/A N/A CAD Icon (for items table)
294/630EM N/A N/A 42.913 in N/A 11.024 in N/A 65910000 N14816000 lbf N/A 15640000 N3515000 lbf N/A 240 rpm N/A CAD Icon (for items table)
292/670EJ N/A N/A 35.433 in N/A 5.512 in N/A 23100000 N5190000 lbf N/A 4450000 N1000000 lbf N/A 370 rpm N/A CAD Icon (for items table)
292/670EM N/A N/A 35.433 in N/A 5.512 in N/A 22000000 N4940000 lbf N/A 4290000 N965000 lbf N/A 410 rpm N/A CAD Icon (for items table)
294/670EM N/A N/A 45.276 in N/A 11.417 in N/A 71970000 N16179000 lbf N/A 17030000 N3829000 lbf N/A 230 rpm N/A CAD Icon (for items table)
293/710EM N/A N/A 41.732 in N/A 8.346 in N/A 41800000 N9390000 lbf N/A 9250000 N2080000 lbf N/A N/A CAD Icon (for items table)
294/710EM N/A N/A 48.032 in N/A 12.126 in N/A 81300000 N18276000 lbf N/A 19060000 N4284000 lbf N/A 210 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5