Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
|---|---|---|---|---|---|---|---|
| 293/750EM | N/A | N/A 44.095 in | N/A 8.819 in | N/A 55860000 N12557000 lbf | N/A 11770000 N2647000 lbf | N/A 240 rpm |
N/A
|
| 294/750EM | N/A | N/A 50.394 in | N/A 12.402 in | N/A 87900000 N19761000 lbf | N/A 20560000 N4621000 lbf | N/A 200 rpm |
N/A
|
| 292/800EM | N/A | N/A 41.732 in | N/A 6.102 in | N/A 33300000 N7490000 lbf | N/A 6420000 N1440000 lbf | N/A |
N/A
|
| 293/800EM | N/A | N/A 46.457 in | N/A 9.055 in | N/A 51100000 N11500000 lbf | N/A 10900000 N2440000 lbf | N/A |
N/A
|
| 294/800EM | N/A | N/A 53.543 in | N/A 13.189 in | N/A 98280000 N22094000 lbf | N/A 22700000 N5104000 lbf | N/A 190 rpm |
N/A
|
| 292/850EM | N/A | N/A 44.094 in | N/A 6.299 in | N/A 35300000 N7940000 lbf | N/A 6730000 N1510000 lbf | N/A |
N/A
|
| 294/850EJ | N/A | N/A 56.693 in | N/A 13.94 in | N/A 112880000 N25377000 lbf | N/A 24650000 N5542000 lbf | N/A 170 rpm |
N/A
|
| 294/850EM | N/A | N/A 56.693 in | N/A 13.94 in | N/A 109310000 N24574000 lbf | N/A 25250000 N5677000 lbf | N/A 170 rpm |
N/A
|
| 292/900EM | N/A | N/A 46.457 in | N/A 6.693 in | N/A 40300000 N9070000 lbf | N/A 7530000 N1690000 lbf | N/A |
N/A
|
| 294/900EM | N/A | N/A 59.843 in | N/A 14.646 in | N/A 126950000 N28540000 lbf | N/A 27440000 N6168000 lbf | N/A 160 rpm |
N/A
|
| 292/950EM | N/A | N/A 49.213 in | N/A 7.087 in | N/A 43100000 N9690000 lbf | N/A 8230000 N1850000 lbf | N/A |
N/A
|
| 294/950EM | N/A | N/A 62.992 in | N/A 15.354 in | N/A 139020000 N31253000 lbf | N/A 30600000 N6880000 lbf | N/A 150 rpm |
N/A
|
| 292/1000EM | N/A | N/A 51.969 in | N/A 7.48 in | N/A 59110000 N13288000 lbf | N/A 10580000 N2379000 lbf | N/A 230 rpm |
N/A
|
| 293/1000EM | N/A | N/A 57.48 in | N/A 10.866 in | N/A 94280000 N21194000 lbf | N/A 18520000 N4163000 lbf | N/A 140 rpm |
N/A
|
| 294/1000EM | N/A | N/A 65.748 in | N/A 15.827 in | N/A 148040000 N33280000 lbf | N/A 32590000 N7326000 lbf | N/A 140 rpm |
N/A
|