COMPANY HEADER
Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29418EJ N/A N/A 7.480 in N/A 2.362 in N/A 1890000 N426000 lbf N/A 820000 N184000 lbf N/A 2000 rpm N/A CAD Icon (for items table)
29320EJ N/A N/A 6.693 in N/A 1.654 in N/A 1240000 N278000 lbf N/A 462000 N104000 lbf N/A 2000 rpm N/A CAD Icon (for items table)
29420EJ N/A N/A 8.268 in N/A 2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A CAD Icon (for items table)
29420EJN1 N/A N/A 8.268 in N/A 2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A CAD Icon (for items table)
29322EJ N/A N/A 7.480 in N/A 1.891 in N/A 1660000 N372000 lbf N/A 604000 N136000 lbf N/A 1800 rpm N/A CAD Icon (for items table)
29422EJ N/A N/A 9.055 in N/A 2.874 in N/A 2840000 N638000 lbf N/A 1200000 N269000 lbf N/A 1700 rpm N/A CAD Icon (for items table)
29324EJ N/A N/A 8.268 in N/A 2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A CAD Icon (for items table)
29324EJN1 N/A N/A 8.268 in N/A 2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A CAD Icon (for items table)
29424EJ N/A N/A 9.843 in N/A 3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
29424EJN1 N/A N/A 9.843 in N/A 3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
29326EJ N/A N/A 8.858 in N/A 2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A CAD Icon (for items table)
29326EJN1 N/A N/A 8.858 in N/A 2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A CAD Icon (for items table)
29426EJ N/A N/A 10.63 in N/A 3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
29426EJN1 N/A N/A 10.63 in N/A 3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
29328EJ N/A N/A 9.449 in N/A 2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
29328EJN1 N/A N/A 9.449 in N/A 2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A CAD Icon (for items table)
29428EJ N/A N/A 11.024 in N/A 3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
29428EJN1 N/A N/A 11.024 in N/A 3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
29330EJ N/A N/A 9.843 in N/A 2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
29330EJN1 N/A N/A 9.843 in N/A 2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A CAD Icon (for items table)
29430EJ N/A N/A 11.811 in N/A 3.543 in N/A 4730000 N1060000 lbf N/A 1860000 N418000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
29332EJ N/A N/A 10.63 in N/A 2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
29332EJN1 N/A N/A 10.63 in N/A 2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A CAD Icon (for items table)
29432EJ N/A N/A 12.598 in N/A 3.74 in N/A 5340000 N1200000 lbf N/A 2100000 N472000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
29334EJ N/A N/A 11.024 in N/A 2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5