COMPANY HEADER
Print Back
  • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
  • Off-apex roller arrangement.
  • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
  • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
Unit of Measure
1 2 

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

T63-904A1 N/A No N/A 0.635 in N/A 1.6250 in N/A 0.5 in N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T77-904A1 N/A No N/A 0.76 in N/A 1.6250 in N/A 0.5 in N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T77W-904A4 N/A Yes N/A 0.76 in N/A 1.6250 in N/A 0.5 in N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T76-904A1 N/A No N/A 0.76 in N/A 1.6250 in N/A 0.531 in N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T77-904A5 N/A No N/A 0.76 in N/A 1.6250 in N/A 0.5 in N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T88-904A1 N/A No N/A 0.885 in N/A 1.8906 in N/A 0.594 in N/A 3890 lbf17300 N N/A CAD Icon (for items table)
T88W-904A3 N/A Yes N/A 0.885 in N/A 1.8906 in N/A 0.594 in N/A 3890 lbf17300 N N/A CAD Icon (for items table)
T92-904A1 N/A No N/A 0.938 in N/A 1.77 in N/A 0.531 in N/A 2690 lbf11950 N N/A CAD Icon (for items table)
T93-90010 N/A No N/A 0.947 in N/A 1.77 in N/A 0.531 in N/A 2690 lbf11950 N N/A CAD Icon (for items table)
T94-904A1 N/A No N/A 0.947 in N/A 1.8906 in N/A 0.594 in N/A 3900 lbf17350 N N/A CAD Icon (for items table)
T94W-904A4 N/A Yes N/A 0.947 in N/A 1.8906 in N/A 0.594 in N/A 3900 lbf17350 N N/A CAD Icon (for items table)
T101-904A1 N/A No N/A 1.01 in N/A 2 in N/A 0.625 in N/A 4200 lbf18600 N N/A CAD Icon (for items table)
T101W-904A2 N/A Yes N/A 1.01 in N/A 2 in N/A 0.625 in N/A 4200 lbf18600 N N/A CAD Icon (for items table)
T107-904A1 N/A No N/A 1.072 in N/A 2 in N/A 0.625 in N/A 4200 lbf18600 N N/A CAD Icon (for items table)
T110-904A1 N/A No N/A 1.135 in N/A 2.094 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T113-904A2 N/A No N/A 1.135 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T113X-904A1 N/A No N/A 1.135 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T113-904A3 N/A No N/A 1.135 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T119-904A1 N/A No N/A 1.1975 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T121-90010 N/A No N/A 1.2093 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T126-904A1 N/A No N/A 1.2600 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T126W-904A5 N/A Yes N/A 1.2600 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T126AW-90010 N/A Yes N/A 1.2600 in N/A 2.1875 in N/A 0.625 in N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T1370-904A3 N/A No N/A 1.3787 in N/A 2.1875 in N/A 0.625 in N/A 3600 lbf16000 N N/A CAD Icon (for items table)
T139-904A1 N/A No N/A 1.385 in N/A 2.3125 in N/A 0.625 in N/A 4800 lbf21400 N N/A CAD Icon (for items table)
Unit of Measure
1 2