Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| T135-902A1 | N/A 1 3/8 in | N/A 3 in76.2 mm | N/A 0.625 in15.875 mm | N/A 71200 lbf320000 N | N/A 7130 lbf30000 N |
N/A |
| T1750-902A1 | N/A 1 3/4 in | N/A 3.336 in84.734 mm | N/A 0.7188 in18.258 mm | N/A 97700 lbf430000 N | N/A 9460 lbf40000 N |
N/A |
| T1750-90010 | N/A 1 3/4 in | N/A 3.336 in84.734 mm | N/A 0.7188 in18.258 mm | N/A 97700 lbf430000 N | N/A 9460 lbf40000 N |
N/A |
| T200A-902A1 | N/A 2 in | N/A 4.3125 in109.538 mm | N/A 0.875 in22.225 mm | N/A 181000 lbf800000 N | N/A 16400 lbf70000 N |
N/A |
| T200A-903A2 | N/A 2 in | N/A 4.3125 in109.538 mm | N/A 0.875 in22.225 mm | N/A 181000 lbf800000 N | N/A 16400 lbf70000 N |
N/A |
| T2520-902A1 | N/A 2 1/2 in | N/A 4.6250 in117.475 mm | N/A 1 in25.4 mm | N/A 180000 lbf800000 N | N/A 16900 lbf80000 N |
N/A |
| T2520-903A2 | N/A 2 1/2 in | N/A 4.6250 in117.475 mm | N/A 1 in25.4 mm | N/A 180000 lbf800000 N | N/A 16900 lbf80000 N |
N/A |
| 30TTHD013 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.312 in33.325 mm | N/A 405000 lbf1800000 N | N/A 37900 lbf170000 N |
N/A |
| T311-902A1 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.3215 in33.338 mm | N/A 395000 lbf1760000 N | N/A 34200 lbf150000 N |
N/A |
| T311F-902A3 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.3215 in33.338 mm | N/A 545000 lbf2440000 N | N/A 281000 lbf1250000 N |
N/A |
| T311-903A2 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.3215 in33.338 mm | N/A 395000 lbf1760000 N | N/A 34200 lbf150000 N |
N/A |
| T411-902A4 | N/A 4 in | N/A 8.5000 in215.900 mm | N/A 1.8125 in46.038 mm | N/A 682000 lbf3030000 N | N/A 56800 lbf250000 N |
N/A |
| T411F-902A5 | N/A 4 in | N/A 8.5000 in215.900 mm | N/A 1.8125 in46.038 mm | N/A 945000 lbf4200000 N | N/A 485000 lbf2160000 N |
N/A |
| T411-903A2 | N/A 4 in | N/A 8.5000 in215.900 mm | N/A 1.8125 in46.038 mm | N/A 682000 lbf3030000 N | N/A 56800 lbf250000 N |
N/A |
| T441-902A1 | N/A 4.4 in | N/A 8.8 in223.52 mm | N/A 2.2 in55.88 mm | N/A 727000 lbf3230000 N | N/A 60700 lbf270000 N |
N/A |
| T441-903A2 | N/A 4.4 in | N/A 8.8 in223.52 mm | N/A 2.2 in55.88 mm | N/A 727000 lbf3230000 N | N/A 60700 lbf270000 N |
N/A |
| T451-902A1 | N/A 4 1/2 in | N/A 9.8750 in250.825 mm | N/A 2.125 in53.975 mm | N/A 985000 lbf4380000 N | N/A 79100 lbf350000 N |
N/A |
| T520-902A3 | N/A 5 in | N/A 9.8750 in250.825 mm | N/A 2.1875 in55.563 mm | N/A 831000 lbf3700000 N | N/A 69500 lbf310000 N |
N/A |
| F-530-A | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1060000 lbf4720000 N | N/A 60100 lbf265000 N |
N/A |
| T511-902A3 | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1030000 lbf4580000 N | N/A 83600 lbf370000 N |
N/A |
| T511F-902A5 | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1430000 lbf6350000 N | N/A 730000 lbf3260000 N |
N/A |
| T511-903A2 | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1030000 lbf4580000 N | N/A 83600 lbf370000 N |
N/A |
| T511A-902A4 | N/A 5.0625 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1030000 lbf4580000 N | N/A 83600 lbf370000 N |
N/A |
| T9250FA-90015 | N/A 5 1/2 in | N/A 21.5000 in546.1 mm | N/A 5 in127 mm | N/A 7050000 lbf31200000 N | N/A 3600000 lbf16050000 N |
N/A |
| N-3247-A | N/A 6 in | N/A 11.5000 in292.100 mm | N/A 3 in76.2 mm | N/A 1150000 lbf5120000 N | N/A 83680 lbf370000 N |
N/A |