Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| T135-902A1 | N/A 1 3/8 in | N/A 3 in76.2 mm | N/A 0.625 in15.875 mm | N/A 71200 lbf320000 N | N/A 7130 lbf30000 N |
N/A
|
| T1750-902A1 | N/A 1 3/4 in | N/A 3.336 in84.734 mm | N/A 0.7188 in18.258 mm | N/A 97700 lbf430000 N | N/A 9460 lbf40000 N |
N/A
|
| T1750-90010 | N/A 1 3/4 in | N/A 3.336 in84.734 mm | N/A 0.7188 in18.258 mm | N/A 97700 lbf430000 N | N/A 9460 lbf40000 N |
N/A
|
| T200A-902A1 | N/A 2 in | N/A 4.3125 in109.538 mm | N/A 0.875 in22.225 mm | N/A 181000 lbf800000 N | N/A 16400 lbf70000 N |
N/A
|
| T200A-903A2 | N/A 2 in | N/A 4.3125 in109.538 mm | N/A 0.875 in22.225 mm | N/A 181000 lbf800000 N | N/A 16400 lbf70000 N |
N/A
|
| T2520-902A1 | N/A 2 1/2 in | N/A 4.625 in117.475 mm | N/A 1 in25.4 mm | N/A 180000 lbf800000 N | N/A 16900 lbf80000 N |
N/A
|
| T2520-903A2 | N/A 2 1/2 in | N/A 4.625 in117.475 mm | N/A 1 in25.4 mm | N/A 180000 lbf800000 N | N/A 16900 lbf80000 N |
N/A
|
| 30TTHD013 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.312 in33.325 mm | N/A 405000 lbf1800000 N | N/A 37900 lbf170000 N |
N/A
|
| T311-902A1 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.3215 in33.338 mm | N/A 395000 lbf1760000 N | N/A 34200 lbf150000 N |
N/A
|
| T311F-902A3 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.3215 in33.338 mm | N/A 545000 lbf2440000 N | N/A 281000 lbf1250000 N |
N/A
|
| T311-903A2 | N/A 3 in | N/A 6-3/8 in161.925 mm | N/A 1.3215 in33.338 mm | N/A 395000 lbf1760000 N | N/A 34200 lbf150000 N |
N/A
|
| T411-902A4 | N/A 4 in | N/A 8.5000 in215.900 mm | N/A 1.8125 in46.038 mm | N/A 682000 lbf3030000 N | N/A 56800 lbf250000 N |
N/A
|
| T411F-902A5 | N/A 4 in | N/A 8.5000 in215.900 mm | N/A 1.8125 in46.038 mm | N/A 945000 lbf4200000 N | N/A 485000 lbf2160000 N |
N/A
|
| T411-903A2 | N/A 4 in | N/A 8.5000 in215.900 mm | N/A 1.8125 in46.038 mm | N/A 682000 lbf3030000 N | N/A 56800 lbf250000 N |
N/A
|
| T441-902A1 | N/A 4.4 in | N/A 8.8 in223.52 mm | N/A 2.2 in55.88 mm | N/A 727000 lbf3230000 N | N/A 60700 lbf270000 N |
N/A
|
| T441-903A2 | N/A 4.4 in | N/A 8.8 in223.52 mm | N/A 2.2 in55.88 mm | N/A 727000 lbf3230000 N | N/A 60700 lbf270000 N |
N/A
|
| T451-902A1 | N/A 4 1/2 in | N/A 9.875 in250.825 mm | N/A 2.125 in53.975 mm | N/A 985000 lbf4380000 N | N/A 79100 lbf350000 N |
N/A
|
| T520-902A3 | N/A 5 in | N/A 9.875 in250.825 mm | N/A 2.1875 in55.563 mm | N/A 831000 lbf3700000 N | N/A 69500 lbf310000 N |
N/A
|
| F-530-A | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1060000 lbf4720000 N | N/A 60100 lbf265000 N |
N/A
|
| T511-902A3 | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1030000 lbf4580000 N | N/A 83600 lbf370000 N |
N/A
|
| T511F-902A5 | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1430000 lbf6350000 N | N/A 730000 lbf3260000 N |
N/A
|
| T511-903A2 | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1030000 lbf4580000 N | N/A 83600 lbf370000 N |
N/A
|
| T511A-902A4 | N/A 5.0625 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1030000 lbf4580000 N | N/A 83600 lbf370000 N |
N/A
|
| T9250FA-90015 | N/A 5 1/2 in | N/A 21.5000 in546.1 mm | N/A 5 in127 mm | N/A 7050000 lbf31200000 N | N/A 3600000 lbf16050000 N |
N/A
|
| N-3247-A | N/A 6 in | N/A 11.5000 in292.100 mm | N/A 3 in76.2 mm | N/A 1150000 lbf5120000 N | N/A 83680 lbf370000 N |
N/A
|
| T611-902A1 | N/A 6 in | N/A 12.5000 in317.500 mm | N/A 2.75 in69.85 mm | N/A 1500000 lbf6660000 N | N/A 118000 lbf530000 N |
N/A
|
| T611F-902A2 | N/A 6 in | N/A 12.5000 in317.500 mm | N/A 2.75 in69.85 mm | N/A 2070000 lbf9200000 N | N/A 1060000 lbf4750000 N |
N/A
|
| N-3255-A | N/A 6 in | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 1530000 lbf6810000 N | N/A 106200 lbf470000 N |
N/A
|
| T611-90016 | N/A 6 in | N/A 12.5000 in317.500 mm | N/A 2.75 in69.85 mm | N/A 1500000 lbf6660000 N | N/A 118000 lbf530000 N |
N/A
|
| XC2107-902A1 | N/A 6 1/2 in | N/A 12 in304.8 mm | N/A 3 in76.2 mm | N/A 1200000 lbf5340000 N | N/A 99300 lbf440000 N |
N/A
|
| T651-902A1 | N/A 6 1/2 in | N/A 12.25 in311.15 mm | N/A 3.5 in88.9 mm | N/A 1290000 lbf5730000 N | N/A 105000 lbf470000 N |
N/A
|
| T661-902A1 | N/A 6.6250 in | N/A 12 in304.8 mm | N/A 2.75 in69.85 mm | N/A 1200000 lbf5340000 N | N/A 99300 lbf440000 N |
N/A
|
| T661-90010 | N/A 6.6250 in | N/A 12 in304.8 mm | N/A 2.75 in69.85 mm | N/A 1200000 lbf5340000 N | N/A 99300 lbf440000 N |
N/A
|
| T691-902A1 | N/A 6 7/8 in | N/A 14.125 in358.775 mm | N/A 3.25 in82.55 mm | N/A 1770000 lbf7870000 N | N/A 139000 lbf620000 N |
N/A
|
| T711-902A1 | N/A 7 in | N/A 14.5000 in368.300 mm | N/A 3.25 in82.55 mm | N/A 2010000 lbf8950000 N | N/A 156000 lbf690000 N |
N/A
|
| T711F-902A3 | N/A 7 in | N/A 14.5000 in368.300 mm | N/A 3.25 in82.55 mm | N/A 2790000 lbf12400000 N | N/A 1430000 lbf6350000 N |
N/A
|
| T709-902A1 | N/A 7 in | N/A 17 in431.8 mm | N/A 4 in101.6 mm | N/A 3060000 lbf13600000 N | N/A 231000 lbf1030000 N |
N/A
|
| T7519-902A1 | N/A 7.4803 in | N/A 14 in355.6 mm | N/A 2.922 in74.219 mm | N/A 1560000 lbf6950000 N | N/A 127000 lbf560000 N |
N/A
|
| A-3783-B | N/A 7.4803 in | N/A 14 in355.6 mm | N/A 3.615 in91.821 mm | N/A 1960000 lbf8710000 N | N/A 139000 lbf620000 N |
N/A
|
| N-3239-A | N/A 7.5 in | N/A 14.5000 in368.300 mm | N/A 3.75 in95.25 mm | N/A 2080000 lbf9250000 N | N/A 169000 lbf750000 N |
N/A
|
| T811-902A1 | N/A 8 in | N/A 16.5 in419.1 mm | N/A 3.625 in92.075 mm | N/A 2560000 lbf11400000 N | N/A 195000 lbf870000 N |
N/A
|
| T811F-902A2 | N/A 8 in | N/A 16.5 in419.1 mm | N/A 3.625 in92.075 mm | N/A 3540000 lbf15750000 N | N/A 1820000 lbf8100000 N |
N/A
|
| T811V-90013 | N/A 8 in | N/A 16.5 in419.1 mm | N/A 3.625 in92.075 mm | N/A 2560000 lbf11400000 N | N/A 195000 lbf870000 N |
N/A
|
| N-3263-A | N/A 8.1250 in | N/A 16.5 in419.1 mm | N/A 4-3/4 in120.65 mm | N/A 2920000 lbf13000000 N | N/A 219000 lbf970000 N |
N/A
|
| XC760-902A3 | N/A 8.1250 in | N/A 16.5 in419.1 mm | N/A 4-3/4 in120.65 mm | N/A 2560000 lbf11400000 N | N/A 195000 lbf870000 N |
N/A
|
| T9020-902A1 | N/A 9 in | N/A 17 in431.8 mm | N/A 3.495 in88.773 mm | N/A 2450000 lbf10900000 N | N/A 192000 lbf850000 N |
N/A
|
| T911-902A2 | N/A 9 in | N/A 19 in482.6 mm | N/A 4-1/8 in104.775 mm | N/A 3420000 lbf15200000 N | N/A 256000 lbf1140000 N |
N/A
|
| T911A-902A4 | N/A 9.25 in | N/A 19 in482.6 mm | N/A 4-1/8 in104.775 mm | N/A 3420000 lbf15200000 N | N/A 256000 lbf1140000 N |
N/A
|
| T921-902A1 | N/A 9.25 in | N/A 21.5000 in546.1 mm | N/A 5 in127 mm | N/A 4780000 lbf21300000 N | N/A 353000 lbf1570000 N |
N/A
|
| T921F-902A4 | N/A 9.25 in | N/A 21.5000 in546.1 mm | N/A 5 in127 mm | N/A 6750000 lbf30000000 N | N/A 3500000 lbf15550000 N |
N/A
|