COMPANY HEADER
Print Back
  • Consists of two thrust tapered races, rollers and cage.
  • Generally a heavy-duty bearing that can operate at relatively high speeds.
  • Bearing of choice for axial positions in a wide variety of applications including oil well swivels, pulp refiners, extruders and piercing mill thrust blocks.
timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
Unit of Measure
1 2 3 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

T135-902A1 N/A 1 3/8 in N/A 3 in N/A 0.625 in N/A 71200 lbf320000 N N/A 7130 lbf30000 N N/A CAD Icon (for items table)
T1750-902A1 N/A 1 3/4 in N/A 3.336 in N/A 0.7188 in N/A 97700 lbf430000 N N/A 9460 lbf40000 N N/A CAD Icon (for items table)
T1750-90010 N/A 1 3/4 in N/A 3.336 in N/A 0.7188 in N/A 97700 lbf430000 N N/A 9460 lbf40000 N N/A CAD Icon (for items table)
T200A-902A1 N/A 2 in N/A 4.3125 in N/A 0.875 in N/A 181000 lbf800000 N N/A 16400 lbf70000 N N/A CAD Icon (for items table)
T200A-903A2 N/A 2 in N/A 4.3125 in N/A 0.875 in N/A 181000 lbf800000 N N/A 16400 lbf70000 N N/A CAD Icon (for items table)
T2520-902A1 N/A 2 1/2 in N/A 4.625 in N/A 1 in N/A 180000 lbf800000 N N/A 16900 lbf80000 N N/A CAD Icon (for items table)
T2520-903A2 N/A 2 1/2 in N/A 4.625 in N/A 1 in N/A 180000 lbf800000 N N/A 16900 lbf80000 N N/A CAD Icon (for items table)
30TTHD013 N/A 3 in N/A 6-3/8 in N/A 1.312 in N/A 405000 lbf1800000 N N/A 37900 lbf170000 N N/A CAD Icon (for items table)
T311-902A1 N/A 3 in N/A 6-3/8 in N/A 1.3215 in N/A 395000 lbf1760000 N N/A 34200 lbf150000 N N/A CAD Icon (for items table)
T311F-902A3 N/A 3 in N/A 6-3/8 in N/A 1.3215 in N/A 545000 lbf2440000 N N/A 281000 lbf1250000 N N/A CAD Icon (for items table)
T311-903A2 N/A 3 in N/A 6-3/8 in N/A 1.3215 in N/A 395000 lbf1760000 N N/A 34200 lbf150000 N N/A CAD Icon (for items table)
T411-902A4 N/A 4 in N/A 8.5000 in N/A 1.8125 in N/A 682000 lbf3030000 N N/A 56800 lbf250000 N N/A CAD Icon (for items table)
T411F-902A5 N/A 4 in N/A 8.5000 in N/A 1.8125 in N/A 945000 lbf4200000 N N/A 485000 lbf2160000 N N/A CAD Icon (for items table)
T411-903A2 N/A 4 in N/A 8.5000 in N/A 1.8125 in N/A 682000 lbf3030000 N N/A 56800 lbf250000 N N/A CAD Icon (for items table)
T441-902A1 N/A 4.4 in N/A 8.8 in N/A 2.2 in N/A 727000 lbf3230000 N N/A 60700 lbf270000 N N/A CAD Icon (for items table)
T441-903A2 N/A 4.4 in N/A 8.8 in N/A 2.2 in N/A 727000 lbf3230000 N N/A 60700 lbf270000 N N/A CAD Icon (for items table)
T451-902A1 N/A 4 1/2 in N/A 9.875 in N/A 2.125 in N/A 985000 lbf4380000 N N/A 79100 lbf350000 N N/A CAD Icon (for items table)
T520-902A3 N/A 5 in N/A 9.875 in N/A 2.1875 in N/A 831000 lbf3700000 N N/A 69500 lbf310000 N N/A CAD Icon (for items table)
F-530-A N/A 5 in N/A 10.5 in N/A 2.3125 in N/A 1060000 lbf4720000 N N/A 60100 lbf265000 N N/A CAD Icon (for items table)
T511-902A3 N/A 5 in N/A 10.5 in N/A 2.3125 in N/A 1030000 lbf4580000 N N/A 83600 lbf370000 N N/A CAD Icon (for items table)
T511F-902A5 N/A 5 in N/A 10.5 in N/A 2.3125 in N/A 1430000 lbf6350000 N N/A 730000 lbf3260000 N N/A CAD Icon (for items table)
T511-903A2 N/A 5 in N/A 10.5 in N/A 2.3125 in N/A 1030000 lbf4580000 N N/A 83600 lbf370000 N N/A CAD Icon (for items table)
T511A-902A4 N/A 5.0625 in N/A 10.5 in N/A 2.3125 in N/A 1030000 lbf4580000 N N/A 83600 lbf370000 N N/A CAD Icon (for items table)
T9250FA-90015 N/A 5 1/2 in N/A 21.5000 in N/A 5 in N/A 7050000 lbf31200000 N N/A 3600000 lbf16050000 N N/A CAD Icon (for items table)
N-3247-A N/A 6 in N/A 11.5000 in N/A 3 in N/A 1150000 lbf5120000 N N/A 83680 lbf370000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3