Print Back
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
TTHDFL_2D
Unit of Measure
1 2 

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

C-8515-A N/A 3 in N/A 6-3/8 in161.925 mm N/A 1.312 in33.325 mm N/A 584000 lbf2600000 N N/A 44300 lbf200000 N N/A CAD Icon (for items table)
W-3490-A N/A 3 1/2 in N/A 7.5 in190.5 mm N/A 2 in50.8 mm N/A 551000 lbf2450000 N N/A 56500 lbf250000 N N/A CAD Icon (for items table)
N-3568-A N/A 4 in N/A 9 3/4 in247.650 mm N/A 2.625 in66.675 mm N/A 1153000 lbf5130000 N N/A 87800 lbf390000 N N/A CAD Icon (for items table)
120TTVF85 OO487 N/A 4.7244 in N/A 11.811 in300 mm N/A 3.1103 in79 mm N/A 1640000 lbf7310000 N N/A 140000 lbf620000 N N/A CAD Icon (for items table)
T4920-90010 N/A 4.921 in N/A 7 5/16 in185.738 mm N/A 1 in25.4 mm N/A 282000 lbf1250000 N N/A 21000 lbf90000 N N/A CAD Icon (for items table)
N-3586-A N/A 4.9985 in N/A 11.0000 in279.400 mm N/A 2.3125 in58.738 mm N/A 1580000 lbf7020000 N N/A 117000 lbf520000 N N/A CAD Icon (for items table)
W-3217-B N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780000 N N/A 89000 lbf400000 N N/A CAD Icon (for items table)
D-3461-C N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780000 N N/A 89000 lbf400000 N N/A CAD Icon (for items table)
T660V-90011 N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1460000 lbf6510000 N N/A 111000 lbf490000 N N/A CAD Icon (for items table)
G-3304-B N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1610000 lbf7170000 N N/A 130000 lbf580000 N N/A CAD Icon (for items table)
S-4059-B N/A 6 7/8 in N/A 14.125 in358.775 mm N/A 3.25 in82.55 mm N/A 1252000 lbf5570000 N N/A 597000 lbf2660000 N N/A CAD Icon (for items table)
W-3218-B N/A 7 in N/A 14.5000 in368.300 mm N/A 3.235 in82.169 mm N/A 2670000 lbf11900000 N N/A 198000 lbf880000 N N/A CAD Icon (for items table)
C-8435-A N/A 7 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2670000 lbf11900000 N N/A 198000 lbf880000 N N/A CAD Icon (for items table)
G-3353-B N/A 7 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2530000 lbf11250000 N N/A 171000 lbf760000 N N/A CAD Icon (for items table)
N-3559-A N/A 7 in N/A 16.25 in412.750 mm N/A 4.375 in111.125 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
B-8809-C N/A 7 7/8 in N/A 15.97 in405.643 mm N/A 4.375 in111.125 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
N-3553-A N/A 8 in N/A 16.5 in419.1 mm N/A 3.625 in92.075 mm N/A 3070000 lbf13700000 N N/A 241000 lbf1070000 N N/A CAD Icon (for items table)
T-6240-A N/A 9 in N/A 19 in482.6 mm N/A 4-1/8 in104.775 mm N/A 4590000 lbf20400000 N N/A 320000 lbf1430000 N N/A CAD Icon (for items table)
V-463-A N/A 9.25 in N/A 21.5000 in546.1 mm N/A 6 in152.4 mm N/A 6950000 lbf30900000 N N/A 519000 lbf2310000 N N/A CAD Icon (for items table)
N-3506-A N/A 9 1/2 in N/A 21.7500 in552.450 mm N/A 5.5 in139.7 mm N/A 6990000 lbf31100000 N N/A 499000 lbf2220000 N N/A CAD Icon (for items table)
N-3560-A N/A 9 1/2 in N/A 23.0 in584.2 mm N/A 6 in152.4 mm N/A 7580000 lbf33700000 N N/A 551000 lbf2450000 N N/A CAD Icon (for items table)
I-2077-C N/A 9.999 in N/A 20.0000 in508.000 mm N/A 3.75 in95.25 mm N/A 4400000 lbf19600000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table)
C-8326-A N/A 10 in N/A 20.0000 in508.000 mm N/A 4.25 in107.95 mm N/A 5050000 lbf22500000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
C-8184-A N/A 10 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 6370000 lbf28300000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table)
T10100V-902A1 N/A 10.1 in N/A 21.5000 in546.1 mm N/A 6.485 in164.719 mm N/A 6370000 lbf28300000 N N/A 465000 lbf2070000 N N/A CAD Icon (for items table)
G-3224-C N/A 10.1 in N/A 21.5000 in546.1 mm N/A 6.5 in165.1 mm N/A 6390000 lbf28400000 N N/A 515000 lbf2290000 N N/A CAD Icon (for items table)
G-3291-C N/A 10.1 in N/A 21.5000 in546.1 mm N/A 6.5 in165.1 mm N/A 6390000 lbf28400000 N N/A 515000 lbf2290000 N N/A CAD Icon (for items table)
S-4077-C N/A 10.2362 in N/A 18.8956 in479.948 mm N/A 5.2 in132.08 mm N/A 3710000 lbf16500000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
N-3580-A N/A 10.7500 in N/A 24.0 in609.600 mm N/A 6-3/8 in161.925 mm N/A 7880000 lbf35000000 N N/A 591000 lbf2630000 N N/A CAD Icon (for items table)
T11000-90010 N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7240000 lbf32200000 N N/A 469000 lbf2090000 N N/A CAD Icon (for items table)
T11001V-902A1 N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7240000 lbf32200000 N N/A 577000 lbf2570000 N N/A CAD Icon (for items table)
T11002V-902A1 N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7240000 lbf32200000 N N/A 577000 lbf2570000 N N/A CAD Icon (for items table)
C-7964-C N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 8700000 lbf38700000 N N/A 568000 lbf2530000 N N/A CAD Icon (for items table)
C-8091-C N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7500000 lbf33300000 N N/A 511000 lbf2270000 N N/A CAD Icon (for items table)
I-2290-C N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7940000 lbf35300000 N N/A 570000 lbf2530000 N N/A CAD Icon (for items table)
T11500-902A1 N/A 11 1/2 in N/A 26.0 in660.400 mm N/A 5 in127 mm N/A 9880000 lbf44000000 N N/A 650000 lbf2890000 N N/A CAD Icon (for items table)
N-3311-A N/A 11 1/2 in N/A 26.0 in660.400 mm N/A 5 in127 mm N/A 10300000 lbf45700000 N N/A 682000 lbf3030000 N N/A CAD Icon (for items table)
G-3272-C N/A 11.999 in N/A 24.0 in609.600 mm N/A 4.49 in114.046 mm N/A 7430000 lbf33100000 N N/A 464000 lbf2060000 N N/A CAD Icon (for items table)
E-1994-C N/A 12 in N/A 26.5000 in673.100 mm N/A 6.75 in171.45 mm N/A 9370000 lbf41700000 N N/A 687000 lbf3060000 N N/A CAD Icon (for items table)
F-3090-A N/A 12 in N/A 29.0000 in736.600 mm N/A 11 in279.4 mm N/A 10400000 lbf46400000 N N/A 900000 lbf4000000 N N/A CAD Icon (for items table)
I-2060-C N/A 14.5095 in N/A 23.9825 in609.156 mm N/A 4.735 in120.269 mm N/A 5040000 lbf22400000 N N/A 369000 lbf1640000 N N/A CAD Icon (for items table)
T15501-90010 N/A 15.5 in N/A 19.5000 in495.300 mm N/A 1.75 in44.45 mm N/A 1550000 lbf6900000 N N/A 83700 lbf370000 N N/A CAD Icon (for items table)
F-3131-G N/A 17.0000 in N/A 34 in863.6 mm N/A 9 in228.6 mm N/A 15000000 lbf66800000 N N/A 1080000 lbf4790000 N N/A CAD Icon (for items table)
E-2054-G N/A 17.3219 in N/A 34 in863.6 mm N/A 9 in228.6 mm N/A 15000000 lbf66800000 N N/A 1080000 lbf4790000 N N/A CAD Icon (for items table)
F-2342-A N/A 18.0000 in N/A 30.0000 in762.000 mm N/A 5.5 in139.7 mm N/A 9740000 lbf43300000 N N/A 645000 lbf2870000 N N/A CAD Icon (for items table)
T18500-902A1 N/A 18 1/2 in N/A 36.125 in917.575 mm N/A 8.75 in222.25 mm N/A 15300000 lbf68200000 N N/A 1090000 lbf4830000 N N/A CAD Icon (for items table)
A-6096-C N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7.75 in196.85 mm N/A 17500000 lbf77800000 N N/A 994000 lbf4420000 N N/A CAD Icon (for items table)
G-3734-A N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7.75 in196.85 mm N/A 17500000 lbf77800000 N N/A 994000 lbf4420000 N N/A CAD Icon (for items table)
E-2394-A(2) N/A 22 in N/A 30.0000 in762.000 mm N/A 4 in101.6 mm N/A 5150000 lbf22900000 N N/A 293000 lbf1310000 N N/A CAD Icon (for items table)
F-3093-A N/A 22 in N/A 42.0000 in1066.800 mm N/A 11.235 in285.37 mm N/A 20100000 lbf89200000 N N/A 1470000 lbf6550000 N N/A CAD Icon (for items table)
Unit of Measure
1 2