Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
A–5934–B | N/A 4 in | N/A 8 in203.2 mm | N/A 1.875 in47.625 mm | N/A 517000 lbf2300000 N | N/A 44200 lbf200000 N |
N/A ![]() |
C–7862–C | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.812 in71.425 mm | N/A 1110000 lbf4920000 N | N/A 91200 lbf400000 N |
N/A ![]() |
B–7976–C | N/A 7.2500 in | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 3380000 lbf15000000 N | N/A 308000 lbf1370000 N |
N/A ![]() |
B–8824–C | N/A 7.8730 in | N/A 15.746 in399.948 mm | N/A 4.7969 in121.841 mm | N/A 2920000 lbf13000000 N | N/A 237000 lbf1060000 N |
N/A ![]() |
S–3806–B | N/A 7.8730 in | N/A 15.747 in399.975 mm | N/A 4.7985 in121.881 mm | N/A 2920000 lbf13000000 N | N/A 237000 lbf1060000 N |
N/A ![]() |
E–2004–C | N/A 9 in | N/A 18.998 in482.549 mm | N/A 6 1/4 in158.75 mm | N/A 4500000 lbf20000000 N | N/A 375000 lbf1670000 N |
N/A ![]() |
H–2212–A | N/A 9 in | N/A 19.0000 in482.600 mm | N/A 6 1/4 in158.75 mm | N/A 4500000 lbf20000000 N | N/A 375000 lbf1670000 N |
N/A ![]() |
H–1685–C | N/A 9 1/2 in | N/A 19.248 in488.899 mm | N/A 6 in152.4 mm | N/A 4240000 lbf18900000 N | N/A 329000 lbf1460000 N |
N/A ![]() |
P–1739–C | N/A 12 in | N/A 24.0 in609.600 mm | N/A 8-1/2 in215.9 mm | N/A 6990000 lbf31100000 N | N/A 586000 lbf2610000 N |
N/A ![]() |
B–8750–G | N/A 14 in | N/A 26.0 in660.400 mm | N/A 10 in254 mm | N/A 7700000 lbf34200000 N | N/A 652000 lbf2900000 N |
N/A ![]() |
B–8424–C | N/A 16.0000 in | N/A 34.25 in869.95 mm | N/A 9.5 in241.3 mm | N/A 16500000 lbf73500000 N | N/A 1090000 lbf4840000 N |
N/A ![]() |
B–8073–C | N/A 20.0000 in | N/A 39.0000 in990.600 mm | N/A 7 3/4 in196.85 mm | N/A 17500000 lbf77800000 N | N/A 994000 lbf4420000 N |
N/A ![]() |