Print Back
timken-flange-mounted-ball-bearing-unit-2-bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAFL204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCAFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCBFL204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCBFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCPLFL204-12-IP69K/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCPLFL204-12-IP69K/FVSL613 N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFL204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFLY204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFLY204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCAFL204-IP69K/F N/A 20 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCAFL204-IP69K/FVSL613 N/A 20 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCBFL204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCBFL204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCPLFL204-IP69K/F N/A 20 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCPLFL204-IP69K/FVSL613 N/A 20 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFL204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFL204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFLY204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCSFLY204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
SUCAFL205-14-IP69K/F N/A 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCAFL205-14-IP69K/FVSL613 N/A 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCBFL205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCBFL205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCAFL205-15-IP69K/F N/A 15/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
Unit of Measure
1 2 3 4 5 »