Print Back
timken-tapped-base-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
« 11 12 

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBTBYM210-32-IP69K/FVSL613 N/A 2 in N/A Blue Thermoset (Polymer) N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A CAD
SUCSTB210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A CAD
SUCSTB210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A CAD
Unit of Measure
« 11 12