Print Back
timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
1 2 3 

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC207-22-IP69K/FVSL613 N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUC207-IP69K/F N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUC207-IP69K/FVSL613 N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUC207-23-IP69K/F N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUC207-23-IP69K/FVSL613 N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUC208-24-IP69K/F N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUC208-24-IP69K/FVSL613 N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUC208-25-IP69K/F N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUC208-25-IP69K/FVSL613 N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUC208-IP69K/F N/A 40 mm N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUC208-IP69K/FVSL613 N/A 40 mm N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUC209-26-IP69K/F N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUC209-26-IP69K/FVSL613 N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUC209-27-IP69K/F N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUC209-27-IP69K/FVSL613 N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUC209-28-IP69K/F N/A 1 3/4 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUC209-28-IP69K/FVSL613 N/A 1 3/4 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUC209-IP69K/F N/A 45 mm N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUC209-IP69K/FVSL613 N/A 45 mm N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUC210-30-IP69K/F N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-30-IP69K/FVSL613 N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC210-31-IP69K/F N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-31-IP69K/FVSL613 N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC210-IP69K/F N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-IP69K/FVSL613 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
Unit of Measure
1 2 3